Features and benefits
- ESD protection of up to five lines
- ESD protection up to 30 kV
- Max. peak pulse power: PPP = 200 W
- IEC 61000-4-2; level 4 (ESD)
- Ultra low leakage current: IRM =50 pA
- IEC 61000-4-5 (surge); IPP up to 20 A
- Low clamping voltage: VCL =12 V at IPP =20 A
- AEC-Q101 qualified
Applications
- Computers and peripherals
- Communication systems
- Audio and video equipment
- Portable electronics
- Cellular handsets and accessories
- Subscriber Identity Module (SIM) card protection
Parametrics
Type number | Package name | Nr of lines | Configuration | VRWM (V) | Cd [typ] (pF) | VESD IEC61000-4-2 (kV) |
---|---|---|---|---|---|---|
PESD12VS5UD | TSOP6 | 5 | Unidirectional | 12 | 73 | 30 |
PESD15VS5UD | TSOP6 | 5 | Unidirectional | 15 | 60 | 30 |
PESD24VS5UD | TSOP6 | 5 | Unidirectional | 24 | 45 | 23 |
PESD3V3S5UD | TSOP6 | 5 | Unidirectional | 3.3 | 215 | 30 |
PESD5V0S5UD | TSOP6 | 5 | Unidirectional | 5 | 165 | 30 |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
PESD12VS5UD | ![]() TSOP6 (SOT457) | SOT457 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT457_115 | Active | E3 | PESD12VS5UD,115 ( 9340 584 34115 ) |
PESD15VS5UD | ![]() TSOP6 (SOT457) | SOT457 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT457_115 | Active | E4 | PESD15VS5UD,115 ( 9340 584 35115 ) |
PESD24VS5UD | ![]() TSOP6 (SOT457) | SOT457 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT457_115 | Active | E5 | PESD24VS5UD,115 ( 9340 584 36115 ) |
PESD3V3S5UD | ![]() TSOP6 (SOT457) | SOT457 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT457_125 | Active | E1 | PESD3V3S5UD,125 ( 9340 584 32125 ) |
SOT457_115 | Active | E1 | PESD3V3S5UD,115 ( 9340 584 32115 ) | ||||
PESD5V0S5UD | ![]() TSOP6 (SOT457) | SOT457 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT457_115 | Active | E2 | PESD5V0S5UD,115 ( 9340 584 33115 ) |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
PESD12VS5UD | PESD12VS5UD,115 | PESD12VS5UD | ![]() | Always Pb-free | |
PESD15VS5UD | PESD15VS5UD,115 | PESD15VS5UD | ![]() | Always Pb-free | |
PESD24VS5UD | PESD24VS5UD,115 | PESD24VS5UD | ![]() | Always Pb-free | |
PESD3V3S5UD | PESD3V3S5UD,125 | PESD3V3S5UD | ![]() | Always Pb-free | |
PESD3V3S5UD | PESD3V3S5UD,115 | PESD3V3S5UD | ![]() | Always Pb-free | |
PESD5V0S5UD | PESD5V0S5UD,115 | PESD5V0S5UD | ![]() | Always Pb-free |
Documentation (6)
File name | Title | Type | Date |
---|---|---|---|
PESDXS5UD_SER | Fivefold ESD protection diode arrays | Data sheet | 2022-05-03 |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
MAR_SOT457 | MAR_SOT457 Topmark | Top marking | 2013-06-03 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
SOT457 | plastic, surface-mounted package (SC-74; TSOP6); 6 leads | Package information | 2023-03-03 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.