Virtual Product Category Page

Parametric search

TVS diodes for mobile applications
Please wait loading data...
Parametric search is unavailable.

Products

Type number Description Status Quick access
PTVSxU1UPA series 300 W Transient Voltage Suppressor ACT
PTVS10VU1UPA 300 W Transient Voltage Suppressor Production
PTVS12VU1UPA 300 W Transient Voltage Suppressor Production
PTVS15VU1UPA 300 W Transient Voltage Suppressor Production
PTVS18VU1UPA 300 W Transient Voltage Suppressor Production
PTVS20VU1UPA 300 W Transient Voltage Suppressor Production
PTVS22VU1UPA 300 W Transient Voltage Suppressor Production
PTVS24VU1UPA 300 W Transient Voltage Suppressor Production
PTVS26VU1UPA 300 W Transient Voltage Suppressor Production
PTVS7V5U1UPA 300 W Transient Voltage Suppressor Production
PTVS10VZ1USK Transient voltage suppressor in DSN1608-2 for mobile applications Production
PTVS12VZ1USK Transient voltage suppressor in DSN1608-2 for mobile applications Production
PTVS15VZ1USK Transient voltage suppressor in DSN1608-2 for mobile applications Production
PTVS18VZ1USK Transient voltage suppressor in DSN1608-2 for mobile applications Production
PTVS20VZ1USK Transient voltage suppressor in DSN1608-2 for mobile applications Production
PTVS22VZ1USK Transient voltage suppressor in DSN1608-2 for mobile applications Production
PTVS26VZ1USK Transient voltage suppressor in DSN1608-2 for mobile applications Production
PTVS3V3D1BAL Ultra compact Transient Voltage Supressor Production
PTVS3V3Z1BSC Ultra compact transient voltage suppressor Production
PTVS4V5D1BL Ultra compact Transient Voltage Supressor Production
PTVS5V0Z1BSC Ultra compact transient voltage suppressor Production
PTVS5V0Z1USK Transient voltage suppressor in DSN1608-2 for mobile applications Production
PTVS5V0Z1USKP Transient voltage suppressor in DSN1608-2 for mobile applications Production
PTVS5V5D1BL Ultra compact transient voltage supressor Production
PTVS7V5Z1USK Transient voltage suppressor in DSN1608-2 for mobile applications Production

Leaflet (1)

File name Title Type Date
Nexperia_document_leaflet_MobileTVS_201804 TVS for Mobile applications Leaflet 2018-05-08

Marcom graphics (1)

File name Title Type Date
DFN2020-3_SOT1061_mk plastic, thermal enhanced ultra thin small outline package; 3 terminals; 1.3 mm pitch; 2 mm x 2 mm x 0.65 mm body Marcom graphics 2017-01-28

Selection guide (1)

File name Title Type Date
nexperia_selection_guide_2019_201901 Selection guide 2019. Discretes, Logic and MOSFETs Selection guide 2018-12-12

If you have a support question, let us know. If you are in need of design support, let us know and fill in the answer form, we’ll get back to you shortly.

Or contact us for further support.