The electrically controlled elements are the blower fan motor and flap valves that divert the airflow.
The blower fan motor is usually a simple brushed DC motor, with its speed controlled by a MOSFET operating in PWM or linear mode. The flap valves are usually controlled by an integrated IC.
Key MOSFET Requirements:
- Switching capability for PWM control
- Low package thermal resistance
- Low on-resistance
- Good current handling
LFPAK56 is well suited to HVAC applications due to excellent current handling and thermal performance.
Main benefits:
- Robust product using advanced copper clip technology
- Excellent current handling
- Low on-resistance
I2PAK & TO-220 are ideal solutions for HVAC systems where through-hole mounting is used to optimise thermal performance and current handling.
Main benefits:
- Separate current and thermal paths
- CVlamp, screw and solder mounting
- Low on-resistance
- High current handling capability
BUK7610-55AL is specifically designed for thermally stable linear mode control applications.
Parametric search
Products
Automotive qualified products (AEC-Q100/Q101)
Type number | Description | Status | Quick access |
---|---|---|---|
BUK7Y3R5-40E | N-channel 40 V, 3.5 mΩ standard level MOSFET in LFPAK56 | Production | |
BUK7Y4R4-40E | N-channel 40 V, 4.4 mΩ standard level MOSFET in LFPAK56 | Production | |
BUK7Y4R8-60E | N-channel 60 V, 4.8 mΩ standard level MOSFET in LFPAK56 | Production | |
BUK7Y7R8-80E | N-channel 80 V, 7.8 mΩ standard level MOSFET in LFPAK56 | Production |
MOSFETs
Type number | Description | Status | Quick access |
---|---|---|---|
BUK7Y3R5-40E | N-channel 40 V, 3.5 mΩ standard level MOSFET in LFPAK56 | Production | |
BUK7Y4R4-40E | N-channel 40 V, 4.4 mΩ standard level MOSFET in LFPAK56 | Production | |
BUK7Y4R8-60E | N-channel 60 V, 4.8 mΩ standard level MOSFET in LFPAK56 | Production | |
BUK7Y7R8-80E | N-channel 80 V, 7.8 mΩ standard level MOSFET in LFPAK56 | Production |
Documentation
File name | Title | Type | Date |
---|---|---|---|
HVAC_cold_hot_A3 | HVAC Cold Hot | Marcom graphics | 2015-03-17 |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
If you have a support question, let us know. If you are in need of design support, let us know and fill in the answer form, well get back to you shortly.
Or contact us for further support.
Datasheets (4)
File name | Title | Type | Date |
---|---|---|---|
BUK7Y3R5-40E | N-channel 40 V, 3.5 mΩ standard level MOSFET in LFPAK56 | Data sheet | 2018-04-04 |
BUK7Y4R4-40E | N-channel TrenchMOS standard level FET | Data sheet | 2017-04-20 |
BUK7Y4R8-60E | N-channel TrenchMOS standard level FET | Data sheet | 2017-04-20 |
BUK7Y7R8-80E | N-channel TrenchMOS standard level FET | Data sheet | 2017-04-20 |