×

SOD68

SOD68

glass, hermetically sealed glass package; 2 leads; 3.04 mm x 1.6 mm body

Package information

Package information Package name Package description Reference Date
SOD68 DO-34 glass, hermetically sealed glass package; 2 leads; 3.04 mm x 1.6 mm body DO-34 (JEDEC) 1997-06-09

Related documents

File name Title Type Date
SOD68 3D model for products with SOD68 package Design support 2021-01-28
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
SOD68 glass, hermetically sealed glass package; 2 leads; 3.04 mm x 1.6 mm body Package information 2020-04-21
SOD68_113 Reel pack axial; standard product orientation 12NC ending 113 Packing information 2020-04-27
SOD68_133 Ammo pack axial taped; standard product orientation 12NC ending 133 Packing information 2020-04-27
SOD68_143 Ammo pack axial taped; standard product orientation 12NC ending 143 Packing information 2020-04-27
SOD68_153 Ammo pack axial taped; standard product orientation 12NC ending 153 Packing information 2020-04-27
WAVE_BG-BD-1 Wave soldering profile Wave soldering 2021-09-08

Products in this package

Diodes

Type number Description Quick access
BAS45A Low-leakage diode
1N4531 High-speed diodes
BAT85 Schottky barrier single diode
BAT86 Schottky barrier single diode