Package information
Package information | Package name | Package description | Reference | Date |
---|---|---|---|---|
SOD882-2 | DFN1006 | Leadless ultra small plastic package; 2 terminals; body 1.0 x 0.6 x 0.47 mm | 2021-10-20 |
Related documents
File name | Title | Type | Date |
---|---|---|---|
SOD882-2 | Leadless ultra small plastic package; 2 terminals; body 1.0 x 0.6 x 0.47 mm | Package information | 2021-11-24 |
SOD882-2_315 | DFN1006-2; Reel pack for SMD 7"; Q1/T1-Q2/T3 standard product orientation | Packing information | 2023-04-06 |
Products in this package
Automotive qualified products (AEC-Q100/Q101)
Type number | Description | Quick access |
---|---|---|
PESD5V5C1UL-Q | Extremely low clamping unidirectional ESD protection diode | |
PESD5V5C1BL-Q | Extremely low clamping bidirectional ESD protection diode |
ESD protection, TVS, filtering and signal conditioning
Type number | Description | Quick access |
---|---|---|
PESD5V5C1BL | Extremely low clamping bidirectional ESD protection diode | |
PESD5V5C1UL-Q | Extremely low clamping unidirectional ESD protection diode | |
PESD5V5C1UL | Extremely low clamping unidirectional ESD protection diode | |
PESD5V5C1BL-Q | Extremely low clamping bidirectional ESD protection diode |