×

SOD882-2

SOD882-2

Leadless ultra small plastic package; 2 terminals; body 1.0 x 0.6 x 0.47 mm

Package information

Package information Package name Package description Reference Date
SOD882-2 DFN1006 Leadless ultra small plastic package; 2 terminals; body 1.0 x 0.6 x 0.47 mm 2021-10-20

Related documents

File name Title Type Date
SOD882-2 Leadless ultra small plastic package; 2 terminals; body 1.0 x 0.6 x 0.47 mm Package information 2021-11-24
SOD882-2_315 DFN1006-2; Reel pack for SMD 7"; Q1/T1-Q2/T3 standard product orientation Packing information 2023-04-06

Products in this package

Automotive qualified products (AEC-Q100/Q101)

Type number Description Quick access
PESD5V5C1BL-Q Extremely low clamping bidirectional ESD protection diode
PESD5V5C1UL-Q Extremely low clamping unidirectional ESD protection diode

ESD protection, TVS, filtering and signal conditioning

Type number Description Quick access
PESD5V5C1BL Extremely low clamping bidirectional ESD protection diode
PESD5V5C1BL-Q Extremely low clamping bidirectional ESD protection diode
PESD5V5C1UL-Q Extremely low clamping unidirectional ESD protection diode
PESD5V5C1UL Extremely low clamping unidirectional ESD protection diode