Package information
Package information | Package name | Package description | Reference | Date |
---|---|---|---|---|
SOD962 | DSN0603-2 | silicon, leadless ultra small package; 2 terminals; 0.4 mm pitch; 0.6 x 0.3 x 0.3 mm body | 2010-07-23 |
Related documents
File name | Title | Type | Date |
---|---|---|---|
AN11046 | Recommendations for PCB assembly of DSN0603-2 | Application note | 2021-04-12 |
AN90032 | Low temperature soldering, application study | Application note | 2022-02-22 |
Nexperia_document_brochure_ESD-Protection-Applications_022017 | ESD Protection Application guide | Brochure | 2018-12-21 |
SOD962 | 3D model for products with SOD962 package | Design support | 2019-10-07 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
DSN0603-2_SOD962-2_mk | silicon, leadless ultra small package; 2 terminals; 0.4 mm pitch; 0.6 mm x 0.3 mm x 0.3 mm body | Marcom graphics | 2017-01-28 |
SOD962 | silicon, leadless ultra small package; 2 terminals; 0.4 mm pitch; 0.6 x 0.3 x 0.3 mm body | Package information | 2022-05-27 |
SOD962_315 | DSN0603-2 ; Reel pack for SMD, 7"; Q1/T1-Q2/T3 product orientation | Packing information | 2020-06-12 |
Products in this package
ESD protection, TVS, filtering and signal conditioning
Type number | Description | Quick access |
---|---|---|
PESD18VV1BBSF | Very symmetrical bidirectional ESD protection diode | |
PESD5V0V1BCSF | Ultra low profile bidirectional very low capacitance ESD protection diode | |
PESD5V0V1BDSF | Very low capacitance bidirectional ESD protection diode | |
PESD12VA-SF | Ultra small 12 V ESD protection device | |
PESD5V0F1BRSF | Extremely low capacitance bidirectional ESD protection diode | |
PESD5V0S1USF | Unidirectional ESD protection diode | |
PESD5V0V1BSF | Ultra low profile bidirectional very low capacitance ESD protection diode | |
PESD5V0F1USF | Extremely low capacitance unidirectional ESD protection diode | |
PESD5V0F1BSF | Extremely low capacitance bidirectional ESD protection diode | |
PESD5V0L1USF | Low capacitance unidirectional ESD protection diode | |
PESD5V0L1BSF | Ultra low profile bidirectional low capacitance ESD protection diode |