Package information
Package information | Package name | Package description | Reference | Date |
---|---|---|---|---|
SOD993 | DSN1006-2 | silicon, leadless ultra small package; 2 terminals; 0.65 mm pitch; 1 mm x 0.6 mm x 0.27 mm body | 2014-10-24 |
Related documents
File name | Title | Type | Date |
---|---|---|---|
AN11689 | Recommendations for PCB assembly of DSN1006 | Application note | 2015-07-29 |
SOD993 | 3D model for products with SOD993 package | Design support | 2022-05-03 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
DSN1006-2_SOD993_mk | silicon, leadless ultra small package; 2 terminals; 0.65 mm pitch; 1 mm x 0.6 mm x 0.27 mm body | Marcom graphics | 2017-01-28 |
SOD993 | silicon, leadless ultra small package; 2 terminals; 0.65 mm pitch; 1 mm x 0.6 mm x 0.27 mm body | Package information | 2022-05-27 |
SOD993_315 | DSN1006-2; Leadless ultra small package; Reel pack, SMD, 7" Q1/T1 standard product orientation Orderable part number ending ,315 or YL Ordering code (12NC) ending 315 | Packing information | 2020-04-27 |
Products in this package
Diodes
Type number | Description | Quick access |
---|---|---|
PMEG4010AESB | 40 V, 1 A low VF MEGA Schottky barrier rectifier | |
PMEG6010AESB | 60 V, 1 A low VF MEGA Schottky barrier rectifier | |
PMEG3010ESB | 30 V, 1 A low VF MEGA Schottky barrier rectifier | |
PMEG6010ESB | 60 V, 1 A low VF MEGA Schottky barrier rectifier | |
PMEG3010AESB | 30 V, 1 A low VF MEGA Schottky barrier rectifier | |
PMEG4010ESB | 40 V, 1 A low VF MEGA Schottky barrier rectifier |