Package information
Package information | Package name | Package description | Reference | Date |
---|---|---|---|---|
SOT1174-1 | XQFN12 | plastic, leadless extremely thin quad flat package; 12 terminals; 0.4 mm pitch; 2 mm x 1.7 mm x 0.5 mm body | MO-288 (JEDEC) | 2010-04-21 |
Related documents
File name | Title | Type | Date |
---|---|---|---|
SOT1174-1 | 3D model for products with SOT1174-1 package | Design support | 2021-01-28 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
SOT1174-1 | plastic, leadless extremely thin quad flat package; 12 terminals; 0.4 mm pitch; 2 mm x 1.7 mm x 0.5 mm body | Package information | 2024-04-11 |
SOT1174-1_115 | XQFN12; Reel pack for SMD, 7''; Q1/T1 product orientation | Packing information | 2020-04-21 |
Products in this package
Analog & Logic ICs
Type number | Description | Quick access |
---|---|---|
NXS0104GU12 | Dual supply translating transceiver; open drain; auto direction sensing | |
74AVC4T3144GU12 | 4-bit dual-supply buffer/level translator; 3-state | |
74AHC30GU12 | 8-input NAND gate | |
74AVC4T3144GU12-Q100 | 4-bit dual-supply buffer/level translator; 3-state | |
NXB0104GU12-Q100 | Dual supply translating transceiver; auto direction sensing; 3-state | |
NXB0104GU12 | Dual supply translating transceiver; auto direction sensing; 3-state | |
LSF0204GU12 | 4-bit bidirectional multi-voltage level translator; open-drain; push-pull | |
LSF0204GU12-Q100 | 4-bit bidirectional multi-voltage level translator; open-drain; push-pull | |
NXS0104GU12-Q100 | Dual supply translating transceiver; open drain; auto direction sensing |
Automotive qualified products (AEC-Q100/Q101)
Type number | Description | Quick access |
---|---|---|
74AVC4T3144GU12-Q100 | 4-bit dual-supply buffer/level translator; 3-state | |
NXB0104GU12-Q100 | Dual supply translating transceiver; auto direction sensing; 3-state | |
LSF0204GU12-Q100 | 4-bit bidirectional multi-voltage level translator; open-drain; push-pull | |
NXS0104GU12-Q100 | Dual supply translating transceiver; open drain; auto direction sensing |