Package information
Package information | Package name | Package description | Reference | Date |
---|---|---|---|---|
SOT1233-2 | X2SON8 | plastic thermal enhanced extremely thin small outline package; no leads; 8 terminals; body 1.35 x 0.8 x 0.32 mm | 2019-11-12 |
Related documents
File name | Title | Type | Date |
---|---|---|---|
SOT1233-2 | 3D model for products with SOT1233-2 package | Design support | 2021-01-28 |
SOT1233-2 | plastic thermal enhanced extremely thin small outline package; no leads;8 terminals; body 1.35 x 0.8 x 0.32 mm | Package information | 2022-04-21 |
SOT1233-2_115 | X2SON8; Reel pack for SMD, 7''; Q1/T1 product orientation | Packing information | 2020-05-12 |
Products in this package
Analog & Logic ICs
Type number | Description | Quick access |
---|---|---|
LSF0102GX | 2-bit bidirectional multi-voltage level translator; open-drain; push-pull | |
74AXP2T45GX | 2-bit dual supply translating transceiver; 3-state | |
74LVC2G32GX | Dual 2-input OR gate | |
74LVC2G38GX | Dual 2-input NAND gate; open drain | |
74LVC2G86GX | Dual 2-input EXCLUSIVE-OR gate | |
74AUP2G125GX | Low-power dual buffer/line driver; 3-state | |
74AUP2G08GX | Low-power dual 2-input AND gate | |
74AUP3G34GX | Low-power triple buffer | |
74LVC2G00GX | Dual 2-input NAND gate | |
74AUP2G132GX | Low-power dual 2-input NAND Schmitt trigger | |
74AUP1G74GX | Low-power D-type flip-flop with set and reset; positive-edge trigger | |
74AUP2G32GX | Low-power dual 2-input OR gate | |
NCA9306GX | 2-bit bidirectional multi-voltage level translator; open-drain; push-pull | |
74AVC2T45GX | Dual-bit, dual-supply voltage level translator/transceiver; 3-state | |
74LVC2G08GX | Dual 2-input AND gate | |
74AUP2G00GX | Low-power dual 2-input NAND gate | |
74AUP2G126GX | Low-power dual buffer/line driver; 3-state |