Package information
Package information | Package name | Package description | Reference | Date |
---|---|---|---|---|
SOT530-1 | TSSOP8 | plastic, thin shrink small outline package; 8 terminals; 0.65 mm pitch; 3 mm x 4.4 mm x 1.1 mm body | MO-153 (JEDEC) | 2003-02-18 |
Related documents
File name | Title | Type | Date |
---|---|---|---|
SOT530-1 | 3D model for products with SOT530-1 package | Design support | 2023-02-07 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
SOT530-1 | plastic, thin shrink small outline package; 8 terminals; 0.65 mm pitch; 3 mm x 4.4 mm x 1.1 mm body | Package information | 2022-06-03 |
SOT530-1_118 | TSSOP8; Reel pack for SMD, 13"; Q1/T1 product orientation | Packing information | 2022-10-12 |
Products in this package
Analog & Logic ICs
Type number | Description | Quick access |
---|---|---|
CBTD3306PW | Dual bus switch with level shifting | |
CBT3306PW | Dual bus switch |