Package information
Package information | Package name | Package description | Reference | Date |
---|---|---|---|---|
SOT8000 | CCPAK1212 | Plastic, surface mounted copper clip package (CCPAK1212); 13 terminals; 2.0 mm pitch, 12 mm x 9.4 mm x 2.5 mm body | 2023-11-29 |
Products in this package
GaN FETs
Type number | Description | Quick access |
---|