×

SOT8006

SOT8006

DFN1308-6, plastic, leadless extremely thin small package; 6 terminals; body 1.3 x 0.8 x 0.38 mm

Package information

Package information Package name Package description Reference Date
SOT8006 DFN1308-6 DFN1308-6, plastic, leadless extremely thin small package; 6 terminals; body 1.3 x 0.8 x 0.38 mm 2019-05-06

Related documents

File name Title Type Date
SOT8006 3D model for products with SOT8006 package Design support 2023-02-07
SOT8006 DFN1308-6, plastic, leadless extremely thin small package; 6 terminals; body 1.3 x 0.8 x 0.38 mm Package information 2022-05-31
SOT8006_315 DFN1308-6; Leadless ultra small plastic package; Reel pack, SMD, 7"; Q1/T1 standard product orientation; Orderable part number ending ,315 or YL; Ordering code (12NC) ending 315 Packing information 2020-04-21
REFLOW_BG-BD-1 Reflow soldering profile Reflow soldering 2021-04-06

Products in this package

ESD protection, TVS, filtering and signal conditioning

Type number Description Quick access
PESD3V3L4BHC 4-fold bidirectional ESD protection array
PESD3V3X4UHC 4-fold ESD protection array for high-speed interfaces