×

SOT8024-1

SOT8024-1

plastic, leadless dual in-line compatible thermal enhanced extreme thin quad flat package; no leads; 24 terminals; 0.4 mm pitch; body 2 mm x 4 mm x 0.48 mm

Package information

Package information Package name Package description Reference Date
SOT8024-1 DHXQFN24 plastic, leadless dual in-line compatible thermal enhanced extreme thin quad flat package; no leads; 24 terminals; 0.4 mm pitch; body 2 mm x 4 mm x 0.48 mm 2020-09-22

Related documents

File name Title Type Date
SOT8024-1 3D model for products with SOT8024-1 package Design support 2023-02-02
SOT8024-1 plastic, leadless dual in-line compatible thermal enhanced extreme thin quad flat package;no leads; 24 terminals; 0.4 mm pitch; body 2 mm x 4 mm x 0.48 mm Package information 2023-02-28
SOT8024-1_115 DHXQFN24; Reel pack for SMD, 7''; Q1/T1 product orientation Packing information 2020-12-03

Products in this package

Analog & Logic ICs

Type number Description Quick access
74AVC8T245BZ 8-bit dual supply translating transceiver with configurable voltage translation; 3-state
74LVC8T245BZ 8-bit dual supply translating transceiver; 3-state