Package information
Package information | Package name | Package description | Reference | Date |
---|---|---|---|---|
SOT972-2 | DFN1714-8 | plastic, leadless thermal enhanced extremely thin small outline package; 8 terminals; 0.4 mm pitch; 1.7 mm x 1.35 mm x 0.5 mm body | 2013-08-02 |
Related documents
File name | Title | Type | Date |
---|---|---|---|
SOT972-2 | 3D model for products with SOT972-2 package | Design support | 2023-03-13 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
SOT972-2 | plastic, leadless thermal enhanced extremely thin small outline package; 8 terminals; 0.4 mm pitch; 1.7 mm x 1.35 mm x 0.5 mm body | Package information | 2022-06-03 |
SOT972-2_115 | Standard product orientation 12NC ending 115 | Packing information | 2020-04-27 |
SOT972-2_132 | DFN1714-8; Reel pack, SMD, 7"; Q1/T1 standard product orientation; Orderable part number ending ,132 or XL; Ordering code (12NC) ending 132 | Packing information | 2020-04-21 |