Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC power devices

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

Nexperia reveals wafer-level 12 & 30V MOSFETs with market-leading efficiency

Nexperia reveals wafer-level 12 & 30V MOSFETs with market-leading efficiency

July 26, 2022

Nijmegen -- Three new devices in DSN1006 and DSN1010 save power and simplify thermal management in space-constrained applications

Nexperia, the expert in essential semiconductors, has introduced the PMCB60XN and PMCB60XNE 30V N-channel small-signal trench MOSFETs, with market-leading RDS(on) in the ultra-compact wafer-level DSN1006 package, to make energy go further where space is tight and battery runtime is critical.

Ideal for highly miniaturized electronics like smartphones, smart watches, hearing aids, and earphones, the new MOSFETs support the trend towards greater intelligence and richer functionality that raise system power demand.

With RDS(on) up to 25% better than competing devices, they minimize energy losses and increase efficiency in load switching and battery management. Their superior performance also reduces self heating thereby enhancing user comfort in wearable devices.

Specifically, the PMCB60XN and PMCB60XNE have maximum RDS(on) of 50mΩ and 55mΩ respectively, at VGS = 4.5V. This gives them the lowest on-resistance per die area among similar 30V MOSFETs in the market. In addition, the PMCB60XNE comes with ESD protection rated to 2kV (human body model – HBM) integrated in the tiny 1.0mm × 0.6mm × 0.2mm DSN1006 outline. Both MOSFETs are rated for drain current up to 4A.

In addition to these two MOSFETs in DSN1006, Nexperia has also introduced the PMCA14UN, a 12V, N-channel trench MOSFET in a DSN1010 package. With max RDS(on) of 16mΩ at VGS = 4.5 V, the PMCA14UN delivers market-leading efficiency in the 0.96mm × 0.96mm × 0.24mm (SOT8007) outline.

The 30V PMCB60XN and PMCB60XNE, and 12V PMCA14UN, are in production now and available from Nexperia. For more information please visit https://www.nexperia.com/mosfets

About Nexperia

Nexperia is a leading expert in the high-volume production of essential semiconductors, components that are required by every electronic design in the world. The company’s extensive portfolio includes diodes, bipolar transistors, ESD protection devices, MOSFETs, GaN FETs and analog & logic ICs. Headquartered in Nijmegen, the Netherlands, Nexperia annually ships more than 100 billion products, meeting the stringent standards set by the automotive industry. These products are recognized as benchmarks in efficiency – in process, size, power and performance — with industry-leading small packages that save valuable energy and space.

With decades of experience in supplying to the world’s leading companies, Nexperia has over 14,000 employees across Asia, Europe and the US. Nexperia, a subsidiary of Wingtech Technology Co., Ltd. (600745.SS), has an extensive IP portfolio and is certified to IATF 16949, ISO 9001, ISO 14001 and ISO 45001.

For press information, please contact:

Nexperia

Petra Beekmans, Head of Communications & Branding

Phone: +31 6 137 111 41

Email: petra.beekmans@nexperia.com

 

Judith Schröter

Phone: +49 170 8586403

Email: judith.schroeter@nexperia.com

 

Publitek

Natalia Selezneva

Phone: +49 4181 968098-16

Email: natalia.selezneva@publitek.com