Features and benefits
-
Wide supply voltage range from 1.65 V to 5.5 V
-
Very low ON resistance:
-
7.5 Ω (typical) at VCC = 2.7 V
-
6.5 Ω (typical) at VCC = 3.3 V
-
6 Ω (typical) at VCC = 5 V
-
-
32 mA continuous switch current
-
High noise immunity
-
CMOS low power dissipation
-
TTL interface compatibility at 3.3 V
-
Latch-up performance meets requirements of JESD 78 Class I
-
Overvoltage tolerant inputs to 5.5 V
-
ESD protection:
-
HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V
-
CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V
-
-
Multiple package options
-
Specified from -40 °C to +85 °C and from -40 °C to +125 °C
Parametrics
Type number | Product status | Configuration | VCC (V) | Logic switching levels | RON (Ω) | RON(FLAT) (Ω) | f(-3dB) (MHz) | THD (%) | Xtalk (dB) | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Ψth(j-top) (K/W) | Rth(j-c) (K/W) | Package name |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
74LVC1G384GM | Production | SPST-NC | 1.65 - 5.5 | CMOS/LVTTL | 15 | 1.5 | 440 | 0.001 | - | very low | -40~125 | 303 | 7.3 | 152 | XSON6 |
74LVC1G384GN | Production | SPST-NC | 1.65 - 5.5 | CMOS/LVTTL | 15 | 1.5 | 440 | 0.001 | - | very low | -40~125 | 311 | 18.4 | 193 | XSON6 |
74LVC1G384GS | Production | SPST-NC | 1.65 - 5.5 | CMOS/LVTTL | 15 | 1.5 | 440 | 0.001 | - | very low | -40~125 | 302 | 23.3 | 200 | XSON6 |
74LVC1G384GV | Production | SPST-NC | 1.65 - 5.5 | CMOS/LVTTL | 15 | 1.5 | 440 | 0.001 | - | very low | -40~125 | 258 | 56.2 | 160 | TSOP5 |
74LVC1G384GW | Production | SPST-NC | 1.65 - 5.5 | CMOS/LVTTL | 15 | 1.5 | 440 | 0.001 | - | very low | -40~125 | 299 | 71.1 | 171 | TSSOP5 |
74LVC1G384GX | Production | SPST-NC | 1.65 - 5.5 | CMOS/LVTTL | 15 | 1.5 | 440 | 0.001 | - | very low | -40~125 | 301 | - | 173 | X2SON5 |
(-) dash denotes: "Parameter value not specified for this product"
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
74LVC1G384GM | XSON6 (SOT886) | SOT886 | REFLOW_BG-BD-1 | SOT886_132 | Active | YL | 74LVC1G384GM,132 ( 9352 843 19132 ) |
SOT886_115 | Active | YL | 74LVC1G384GM,115 ( 9352 843 19115 ) | ||||
74LVC1G384GN | XSON6 (SOT1115) | SOT1115 | REFLOW_BG-BD-1 | SOT1115_132 | Active | YL | 74LVC1G384GN,132 ( 9352 917 85132 ) |
74LVC1G384GS | XSON6 (SOT1202) | SOT1202 | REFLOW_BG-BD-1 | SOT1202_132 | Active | YL | 74LVC1G384GS,132 ( 9352 929 13132 ) |
74LVC1G384GV | TSOP5 (SOT753) | SOT753 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT753_125 | Active | YL | 74LVC1G384GV,125 ( 9352 745 82125 ) |
74LVC1G384GW | TSSOP5 (SOT353-1) | SOT353-1 | WAVE_BG-BD-1 | SOT353-1_125 | Active | YL | 74LVC1G384GW,125 ( 9352 745 81125 ) |
74LVC1G384GX | X2SON5 (SOT1226-3) | SOT1226-3 | SOT1226-3_125 | Active | YL | 74LVC1G384GXH ( 9353 072 14125 ) |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
74LVC1G384GM | 74LVC1G384GM,132 | 74LVC1G384GM | Always Pb-free | ||
74LVC1G384GM | 74LVC1G384GM,115 | 74LVC1G384GM | Always Pb-free | ||
74LVC1G384GN | 74LVC1G384GN,132 | 74LVC1G384GN | Always Pb-free | ||
74LVC1G384GS | 74LVC1G384GS,132 | 74LVC1G384GS | Always Pb-free | ||
74LVC1G384GV | 74LVC1G384GV,125 | 74LVC1G384GV | week 36, 2003 | ||
74LVC1G384GW | 74LVC1G384GW,125 | 74LVC1G384GW | week 36, 2003 | ||
74LVC1G384GX | 74LVC1G384GXH | 74LVC1G384GX | Always Pb-free |
Documentation (22)
File name | Title | Type | Date |
---|---|---|---|
74LVC1G384 | Bilateral switch | Data sheet | 2023-08-23 |
AN10161 | PicoGate Logic footprints | Application note | 2002-10-29 |
AN11009 | Pin FMEA for LVC family | Application note | 2019-01-09 |
lvc1g384 | 74LVC1G384 IBIS model | IBIS model | 2015-09-02 |
Nexperia_document_leaflet_Logic_X2SON_packages_062018 | X2SON ultra-small 4, 5, 6 & 8-pin leadless packages | Leaflet | 2018-06-05 |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
MAR_SOT1202 | MAR_SOT1202 Topmark | Top marking | 2013-06-03 |
SOT1202 | plastic, leadless extremely thin small outline package; 6 terminals; 0.35 mm pitch; 1 mm x 1mm x 0.35 mm body | Package information | 2022-06-01 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
SOT353-1 | plastic thin shrink small outline package; 5 leads; body width 1.25 mm | Package information | 2022-11-15 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
MAR_SOT1115 | MAR_SOT1115 Topmark | Top marking | 2013-06-03 |
SOT1115 | plastic, leadless extremely thin small outline package; 6 terminals; 0.3 mm pitch; 0.9 mm x 1 mm x 0.35 mm body | Package information | 2022-05-27 |
MAR_SOT886 | MAR_SOT886 Topmark | Top marking | 2013-06-03 |
SOT886 | plastic, leadless extremely thin small outline package; 6 terminals; 0.5 mm pitch; 1 mm x 1.45 mm x 0.5 mm body | Package information | 2022-06-01 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
SOT1226-3 | plastic thermal enhanced extremely thin small outline package; no leads;5 terminals; body 0.8 x 0.8 x 0.32 mm | Package information | 2020-08-27 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
MAR_SOT753 | MAR_SOT753 Topmark | Top marking | 2013-06-03 |
SOT753 | plastic, surface-mounted package; 5 leads; 0.95 mm pitch; 2.9 mm x 1.5 mm x 1 mm body | Package information | 2022-05-31 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.
Models
File name | Title | Type | Date |
---|---|---|---|
lvc1g384 | 74LVC1G384 IBIS model | IBIS model | 2015-09-02 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.