×

BC848 series

30 V, 100 mA NPN general-purpose transistors

NPN general-purpose transistors in Surface Mounted Device (SMD) plastic packages.

Features and benefits

  • General-purpose transistors

  • SMD plastic packages

  • AEC-Q101 qualified

Applications

  • General-purpose switching and amplification

Parametrics

Type numberPackage versionPackage nameSize (mm)PolarityPtot (mW)VCEO [max] (V)IC [max] (mA)hFE [min]hFE [max]Tj [max] (°C)
BC848BSOT23SOT232.9 x 1.3 x 1NPN25030100200450150
BC848WSOT323SC-702 x 1.25 x 0.95NPN25030100110800150

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
BC848BSOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_215Active1K%BC848B,215
( 9335 896 30215 )
SOT23_235Active1K%BC848B,235
( 9335 896 30235 )
BC848W
SC-70
(SOT323)
SOT323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT323_115Active1M%BC848W,115
( 9340 220 60115 )
SOT323_135Active1M%BC848W,135
( 9340 220 60135 )

Discontinuation information

Type numberOrderable part number, (Ordering code (12NC))Last time buy dateLast time delivery dateReplacement productStatusComments
BC848B933589630185
BC848B/A2934062967215
BC848W934022060185

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
BC848BBC848B,215BC848Bweek 34, 2003
BC848BBC848B,235BC848Bweek 34, 2003
BC848WBC848W,115BC848Wweek 30, 2003
BC848WBC848W,135BC848Wweek 30, 2003
Quality and reliability disclaimer

Documentation (5)

File nameTitleTypeDate
LSYMTRALetter Symbols - Transistors; GeneralOther type1999-05-06
SOT323plastic, surface-mounted package; 3 leads; 1.3 mm pitch; 2 mm x 1.25 mm x 0.95 mm bodyPackage information2022-05-27
WAVE_BG-BD-1Wave soldering profileWave soldering2021-09-08
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Ordering, pricing & availability

Sample

As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

Sample orders normally take 2-4 days for delivery.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.