×

BC817-25QA; BC817-40QA

45 V, 500 mA NPN general-purpose transistors

500 mA NPN general-purpose transistors in a leadless ultra small DFN1010D-3 (SOT1215) Surface-Mounted Device (SMD) plastic package with visible and solderable side pads.

Features and benefits

  • General-purpose transistor

  • Two current gain selections

  • Low package height of 0.37 mm

  • AEC-Q101 qualified

Applications

  • General-purpose switching and amplification

  • Mobile applications

Parametrics

Type numberPackage versionPackage nameSize (mm)PolarityPtot (mW)VCEO [max] (V)IC [max] (mA)hFE [min]hFE [max]Tj [max] (°C)fT [min] (MHz)Automotive qualified
BC817-25QASOT1215DFN1010D-31.1 x 1 x 0.37NPN30045500160400150100Y
BC817-40QASOT1215DFN1010D-31.1 x 1 x 0.37NPN30045500250600150100Y

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
BC817-25QA
DFN1010D-3
(SOT1215)
SOT1215REFLOW_BG-BD-1
SOT1215_147Active11 01 00BC817-25QAZ
( 9340 671 56147 )
BC817-40QA
DFN1010D-3
(SOT1215)
SOT1215REFLOW_BG-BD-1
SOT1215_147Active10 11 00BC817-40QAZ
( 9340 671 58147 )

Discontinuation information

Type numberOrderable part number, (Ordering code (12NC))Last time buy dateLast time delivery dateReplacement productStatusComments
BC817-25QA934067156115
BC817-40QA934067158115

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
BC817-25QABC817-25QAZBC817-25QAAlways Pb-free
BC817-40QABC817-40QAZBC817-40QAAlways Pb-free
Quality and reliability disclaimer

Documentation (3)

File nameTitleTypeDate
BC817-25QA_40QA45 V, 500 mA NPN general-purpose transistorsData sheet2018-08-28
SOT1215plastic, leadless thermal enhanced ultra thin small outline package with side-wettable flanks (SWF); 3 terminals; 0.75 mm pitch; 1.1 mm x 1 mm x 0.37 mm bodyPackage information2022-05-27
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Ordering, pricing & availability

Sample

As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

Sample orders normally take 2-4 days for delivery.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.