Features and benefits
-
Wide supply voltage range from 2.0 to 6.0 V
-
CMOS low power dissipation
-
High noise immunity
-
Latch-up performance exceeds 100 mA per JESD 78 Class II Level B
-
Input levels:
-
For 74HC153: CMOS level
-
For 74HCT153: TTL level
-
-
Non-inverting outputs
-
Separate enable input for each output
-
Common select inputs
-
Permits multiplexing from n lines to 1 line
-
Enable line provided for cascading (n lines to 1 line)
-
Complies with JEDEC standards:
-
JESD8C (2.7 V to 3.6 V)
-
JESD7A (2.0 V to 6.0 V)
-
-
ESD protection:
-
HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V
-
CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V
-
-
Specified from -40 °C to +85 °C and -40 °C to +125 °C.
Parametrics
Type number | Product status | VCC (V) | Logic switching levels | Output drive capability (mA) | tpd (ns) | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Ψth(j-top) (K/W) | Rth(j-c) (K/W) | Package name |
---|---|---|---|---|---|---|---|---|---|---|---|
74HC153D | Production | 2.0 - 6.0 | CMOS | ± 5.2 | 17 | low | -40~125 | 87 | 7.0 | 45 | SO16 |
74HC153PW | Production | 2.0 - 6.0 | CMOS | ± 5.2 | 17 | low | -40~125 | 120 | 3.4 | 49 | TSSOP16 |
74HCT153D | Production | 4.5 - 5.5 | TTL | ± 4 | 19 | low | -40~125 | 87 | 7.0 | 45 | SO16 |
74HCT153PW | Production | 4.5 - 5.5 | TTL | ± 4 | 19 | low | -40~125 | 120 | 3.4 | 49 | TSSOP16 |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
74HC153D | SO16 (SOT109-1) | SOT109-1 | SO-SOJ-REFLOW SO-SOJ-WAVE | SOT109-1_653 | Active | 74HC153D | 74HC153D,653 ( 9337 140 50653 ) |
74HC153PW | TSSOP16 (SOT403-1) | SOT403-1 | SSOP-TSSOP-VSO-WAVE | SOT403-1_118 | Active | HC153 | 74HC153PW,118 ( 9351 744 80118 ) |
74HCT153D | SO16 (SOT109-1) | SOT109-1 | SO-SOJ-REFLOW SO-SOJ-WAVE | SOT109-1_653 | Active | 74HCT153D | 74HCT153D,653 ( 9337 140 60653 ) |
74HCT153PW | TSSOP16 (SOT403-1) | SOT403-1 | SSOP-TSSOP-VSO-WAVE | SOT403-1_118 | Active | HCT153 | 74HCT153PW,118 ( 9351 895 40118 ) |
The variants in the table below are discontinued. See the table Discontinuation information for more information.
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
74HC153D | SO16 (SOT109-1) | SOT109-1 | SO-SOJ-REFLOW SO-SOJ-WAVE | SOT109-1_652 | Withdrawn / End-of-life | 74HC153D | 74HC153D,652 ( 9337 140 50652 ) |
74HCT153D | SO16 (SOT109-1) | SOT109-1 | SO-SOJ-REFLOW SO-SOJ-WAVE | SOT109-1_652 | Withdrawn / End-of-life | 74HCT153D | 74HCT153D,652 ( 9337 140 60652 ) |
Discontinuation information
Type number | Orderable part number, (Ordering code (12NC)) | Last time buy date | Last time delivery date | Replacement product | Status | Comments |
---|---|---|---|---|---|---|
74HC153D | 933714050652 | 2021-12-31 | 2022-06-30 | 74HC153D | ||
74HC153PW | 935174480112 | 2021-12-31 | 2022-06-30 | 74HC153PW | ||
74HCT153D | 933714060652 | 2021-12-31 | 2022-06-30 | 74HCT153D | ||
74HCT153PW | 935189540112 | 2021-12-31 | 2022-06-30 | 74HCT153PW |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
74HC153D | 74HC153D,653 | 74HC153D | week 12, 2005 | ||
74HC153PW | 74HC153PW,118 | 74HC153PW | week 10, 2005 | ||
74HCT153D | 74HCT153D,653 | 74HCT153D | week 30, 2004 | ||
74HCT153PW | 74HCT153PW,118 | 74HCT153PW | week 10, 2005 |
The variants in the table below are discontinued. See the table Discontinuation information for more information.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
74HC153D | 74HC153D,652 | 74HC153D | week 12, 2005 | ||
74HCT153D | 74HCT153D,652 | 74HCT153D | week 30, 2004 |
Documentation (9)
File name | Title | Type | Date |
---|---|---|---|
74HC_HCT153 | Dual 4-input multiplexer | Data sheet | 2024-03-11 |
AN11044 | Pin FMEA 74HC/74HCT family | Application note | 2019-01-09 |
HCT_USER_GUIDE | HC/T User Guide | User manual | 1997-10-31 |
SO-SOJ-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
SO-SOJ-REFLOW | Footprint for reflow soldering | Reflow soldering | 2009-10-08 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
SOT109-1 | plastic, small outline package; 16 leads; 1.27 mm pitch; 9.9 mm x 3.9 mm x 1.75 mm body | Package information | 2023-11-07 |
SOT403-1 | plastic, thin shrink small outline package; 16 leads; 5 mm x 4.4 mm x 1.2 mm body | Package information | 2023-11-08 |
SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.