Features and benefits
-
Wide supply voltage range from 1.2 V to 3.6 V
-
Complies with JEDEC standards:
-
JESD8-7 (1.2 V to 1.95 V)
-
JESD8-5 (1.8 V to 2.7 V)
-
JESD8-1A (2.7 V to 3.6 V)
-
-
CMOS low power consumption
-
Input/output tolerant up to 3.6 V
-
Dynamic Controlled Output (DCO) circuit dynamically changes output impedance, resulting in noise reduction without speed degradation
-
Low inductance multiple VCC and GND pins to minimize noise and ground bounce
-
Power off disables 74AVC16834A outputs, permitting Live Insertion
-
Integrated input diodes to minimize input overshoot and undershoot
Documentation (2)
File name | Title | Type | Date |
---|---|---|---|
74AVC16834A | 18-bit registered driver with inverted register enable and Dynamic Controlled Outputs; 3-state | Data sheet | 2018-09-12 |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.