×

74HC175; 74HCT175

Quad D-type flip-flop with reset; positive-edge trigger

The 74HC175; 74HCT175 is a quad positive-edge triggered D-type flip-flop with individual data inputs (Dn) and complementary outputs (Qn and Qn). The common clock (CP) and master reset (MR) inputs load and reset all flip-flops simultaneously. The D-input that meets the set-up and hold time requirements on the LOW-to-HIGH clock transition will be stored in the flip-flop and appear at the Q output. A LOW on MR causes the flip-flops and outputs to be reset LOW. Inputs include clamp diodes. This enables the use of current limiting resistors to interface inputs to voltages in excess of VCC.

Features and benefits

  • Input levels:

    • For 74HC175: CMOS level

    • For 74HCT175: TTL level

  • Four edge-triggered D-type flip-flops

  • Asynchronous master reset

  • Complies with JEDEC standard no. 7A

  • ESD protection:

    • HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V

    • CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V

  • Specified from -40 °C to +85 °C and -40 °C to +125 °C.

Parametrics

Type numberProduct statusVCC (V)Logic switching levelsOutput drive capability (mA)tpd (ns)fmax (MHz)Power dissipation considerationsTamb (°C)Rth(j-a) (K/W)Ψth(j-top) (K/W)Rth(j-c) (K/W)Package name
74HC175DProduction2.0 - 6.0CMOS± 5.21783low-40~125793.637SO16
74HC175PWProduction2.0 - 6.0CMOS± 5.21783low-40~1251131.841TSSOP16
74HCT175DProduction4.5 - 5.5TTL± 41654low-40~125793.637SO16
74HCT175PWProduction4.5 - 5.5TTL± 41654low-40~1251131.841TSSOP16

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74HC175D
SO16
(SOT109-1)
SOT109-1SO-SOJ-REFLOW
SO-SOJ-WAVE
SOT109-1_653Active74HC175D74HC175D,653
( 9337 145 80653 )
74HC175PW
TSSOP16
(SOT403-1)
SOT403-1SSOP-TSSOP-VSO-WAVE
SOT403-1_118ActiveHC17574HC175PW,118
( 9351 745 60118 )
74HCT175D
SO16
(SOT109-1)
SOT109-1SO-SOJ-REFLOW
SO-SOJ-WAVE
SOT109-1_653Active74HCT175D74HCT175D,653
( 9337 150 60653 )
74HCT175PW
TSSOP16
(SOT403-1)
SOT403-1SSOP-TSSOP-VSO-WAVE
SOT403-1_118ActiveHCT17574HCT175PW,118
( 9351 889 70118 )

The variants in the table below are discontinued. See the table Discontinuation information for more information.

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74HC175D
SO16
(SOT109-1)
SOT109-1SO-SOJ-REFLOW
SO-SOJ-WAVE
SOT109-1_652Withdrawn / End-of-life74HC175D74HC175D,652
( 9337 145 80652 )
74HC175PW
TSSOP16
(SOT403-1)
SOT403-1SSOP-TSSOP-VSO-WAVE
SOT403-1_112Withdrawn / End-of-lifeHC17574HC175PW,112
( 9351 745 60112 )
74HCT175D
SO16
(SOT109-1)
SOT109-1SO-SOJ-REFLOW
SO-SOJ-WAVE
SOT109-1_652Withdrawn / End-of-life74HCT175D74HCT175D,652
( 9337 150 60652 )

Discontinuation information

Type numberOrderable part number, (Ordering code (12NC))Last time buy dateLast time delivery dateReplacement productStatusComments
74HC175D9337145806522021-12-312022-06-3074HC175D
    74HC175PW9351745601122021-12-312022-06-3074HC175PW
      74HCT175D9337150606522021-12-312022-06-3074HCT175D
        74HCT175PW9351889701122021-12-312022-06-3074HCT175PW

          Environmental information

          Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
          74HC175D74HC175D,65374HC175Dweek 30, 2004
          74HC175PW74HC175PW,11874HC175PWweek 10, 2005
          74HCT175D74HCT175D,65374HCT175Dweek 6, 2004
          74HCT175PW74HCT175PW,11874HCT175PWweek 10, 2005

          The variants in the table below are discontinued. See the table Discontinuation information for more information.

          Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
          74HC175D74HC175D,65274HC175Dweek 30, 2004
          74HC175PW74HC175PW,11274HC175PWweek 10, 2005
          74HCT175D74HCT175D,65274HCT175Dweek 6, 2004
          Quality and reliability disclaimer

          Documentation (9)

          File nameTitleTypeDate
          74HC_HCT175Quad D-type flip-flop with reset; positive-edge triggerData sheet2024-03-14
          AN11044Pin FMEA 74HC/74HCT familyApplication note2019-01-09
          HCT_USER_GUIDEHC/T User GuideUser manual1997-10-31
          SO-SOJ-WAVEFootprint for wave solderingWave soldering2009-10-08
          SO-SOJ-REFLOWFootprint for reflow solderingReflow soldering2009-10-08
          WAVE_BG-BD-1Wave soldering profileWave soldering2021-09-08
          SOT109-1plastic, small outline package; 16 leads; 1.27 mm pitch; 9.9 mm x 3.9 mm x 1.75 mm bodyPackage information2023-11-07
          SOT403-1plastic, thin shrink small outline package; 16 leads; 5 mm x 4.4 mm x 1.2 mm bodyPackage information2023-11-08
          SSOP-TSSOP-VSO-WAVEFootprint for wave solderingWave soldering2009-10-08

          Support

          If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

          Ordering, pricing & availability

          Sample

          As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

          Sample orders normally take 2-4 days for delivery.

          If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.