Features and benefits
- Latch-up protection exceeds 500 mA per JESD78B class II level A
- ESD protection:
- HBM JESD22-A114F exceeds 2000 V
- MM JESD22-A115-A exceeds 200 V
- Multiple package options
- Specified from -40 °C to +85 °C
Documentation (4)
File name | Title | Type | Date |
---|---|---|---|
74ABT20 | Dual 4-input NAND gate | Data sheet | 2017-03-17 |
abt20 | abt20 IBIS model | IBIS model | 2013-04-07 |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
abt | abt Spice model | SPICE model | 2013-05-06 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.