×

74LVC16245A-Q100; 74LVCH16245A-Q100

16-bit bus transceiver with direction pin; 5 V tolerant; 3-state

The 74LVC16245A-Q100; 74LVCH16245A-Q100 is a 16-bit transceiver with 3-state outputs. The device can be used as two 8-bit transceivers or one 16-bit transceiver. The device features two output enables (1OE and 2OE) each controlling eight outputs, and two send/receive (1DIR and 2DIR) inputs for direction control. A HIGH on nOE causes the outputs to assume a high-impedance OFF-state. Inputs can be driven from either 3.3 V or 5 V devices. This feature allows the use of these devices as translators in mixed 3.3 V and 5 V environments.

Schmitt-trigger action at all inputs makes the circuit tolerant of slower input rise and fall times.

This device is fully specified for partial power down applications using IOFF. The IOFF circuitry disables the output, preventing the potentially damaging backflow current through the device when it is powered down.

This product has been qualified to the Automotive Electronics Council (AEC) standard Q100 (Grade 1) and is suitable for use in automotive applications.

Features and benefits

  • Automotive product qualification in accordance with AEC-Q100 (Grade 1)

    • Specified from -40 °C to +85 °C and from -40 °C to +125 °C

  • Overvoltage tolerant inputs to 5.5 V

  • Wide supply voltage range from 1.2 V to 3.6 V

  • CMOS low power dissipation

  • MULTIBYTE flow-through standard pin-out architecture

  • Low inductance multiple power and ground pins for minimum noise and ground bounce

  • Direct interface with TTL levels

  • All data inputs have bus hold (74LVCH16245A-Q100 only)

  • IOFF circuitry provides partial Power-down mode operation

  • Complies with JEDEC standard:

    • JESD8-7A (1.65 V to 1.95 V)

    • JESD8-5A (2.3 V to 2.7 V)

    • JESD8-C/JESD36 (2.7 V to 3.6 V)

  • ESD protection:

    • HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V

    • CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V

Parametrics

Type numberProduct statusVCC (V)Logic switching levelsOutput drive capability (mA)fmax (MHz)Nr of bitsPower dissipation considerationsTamb (°C)Rth(j-a) (K/W)Ψth(j-top) (K/W)Rth(j-c) (K/W)Package name
74LVC16245ADGG-Q100Production1.2 - 3.6CMOS/LVTTL+/- 2417516low-40~125821.936TSSOP48
74LVC16245ADGV-Q100Production1.2 - 3.6CMOS/LVTTL+/- 2417516low-40~125820.036TVSOP48
74LVCH16245ADGG-Q100Production1.2 - 3.6CMOS/LVTTL+/- 2417516low-40~125821.936TSSOP48
74LVCH16245ADGV-Q100Production1.2 - 3.6CMOS/LVTTL+/- 2417516low-40~125820.036TVSOP48

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74LVC16245ADGG-Q100
TSSOP48
(SOT362-1)
SOT362-1SSOP-TSSOP-VSO-WAVE
SOT362-1_118ActiveLVC16245A74LVC16245ADGG-Q1J
( 9352 994 75118 )
74LVC16245ADGV-Q100
TVSOP48
(SOT480-1)
SOT480-1SOT480-1_118Active74LVC16245A74LVC16245ADGV-Q1J
( 9356 907 92118 )
74LVCH16245ADGG-Q100
TSSOP48
(SOT362-1)
SOT362-1SSOP-TSSOP-VSO-WAVE
SOT362-1_118ActiveLVCH16245A74LVCH16245ADGG-QJ
( 9352 994 78118 )
74LVCH16245ADGV-Q100
TVSOP48
(SOT480-1)
SOT480-1SOT480-1_118Active4LVCH16245A74LVCH16245ADGV-QJ
( 9356 907 97118 )

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
74LVC16245ADGG-Q10074LVC16245ADGG-Q1J74LVC16245ADGG-Q100Always Pb-free
74LVC16245ADGV-Q10074LVC16245ADGV-Q1J74LVC16245ADGV-Q100week 25, 2019
74LVCH16245ADGG-Q10074LVCH16245ADGG-QJ74LVCH16245ADGG-Q100Always Pb-free
74LVCH16245ADGV-Q10074LVCH16245ADGV-QJ74LVCH16245ADGV-Q100week 25, 2019
Quality and reliability disclaimer

Documentation (10)

File nameTitleTypeDate
74LVC_LVCH16245A_Q10016-bit bus transceiver with direction pin; 5 V tolerant; 3-stateData sheet2024-04-23
AN263Power considerations when using CMOS and BiCMOS logic devicesApplication note2023-02-07
AN11009Pin FMEA for LVC familyApplication note2019-01-09
lvch16245alvch16245a IBIS modelIBIS model2013-04-07
lvc16245alvc16245a IBIS modelIBIS model2013-04-07
Nexperia_document_leaflet_Logic_TVSOP48_16bitPortfolio_201903Smaller-footprint 16-bit logic with advanced featuresLeaflet2019-03-29
Nexperia_Selection_guide_2023Nexperia Selection Guide 2023Selection guide2023-05-10
SOT480-1plastic, thin shrink small outline package; 48 leads; 0.4 mm pitch; 9.7 mm x 4.4 mm x 1.1 mm bodyPackage information2022-06-22
SSOP-TSSOP-VSO-WAVEFootprint for wave solderingWave soldering2009-10-08
SOT362-1plastic thin shrink small outline package; 48 leads; body width 6.1 mmPackage information2024-01-05

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Models

File nameTitleTypeDate
lvch16245alvch16245a IBIS modelIBIS model2013-04-07
lvc16245alvc16245a IBIS modelIBIS model2013-04-07

Sample

As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

Sample orders normally take 2-4 days for delivery.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.