Features and benefits
-
Specified from -40 °C to +125 °C
-
Low RDSon
-
Eight Power EDNMOS transistor outputs of 100 mA continuous current
-
250 mA current limit capability
-
Output clamping voltage 33 V
-
30 mJ avalanche energy capability
-
Enhanced cascading for multiple stages
-
All registers cleared with single input
-
Low power consumption
-
ESD protection:
-
HBM JDS-001 Class 2 exceeds 2500 V
-
CDM JESD22-C101E exceeds 1000 V
-
Applications
-
LED sign
-
Graphic status panel
-
Fault status indicator
Documentation (5)
File name | Title | Type | Date |
---|---|---|---|
NPIC6C596 | Power logic 8-bit shift register; open-drain outputs | Data sheet | 2020-06-22 |
AN11537 | Pin FMEA for NPIC Family | Application note | 2019-10-07 |
npic6c596 | NPIC6C596 IBIS model | IBIS model | 2016-05-29 |
Nexperia_document_leaflet_Logic_NPIC_ShiftRegisters_201906 | NPIC Logic Shift Registers | Leaflet | 2019-07-12 |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.
Models
File name | Title | Type | Date |
---|---|---|---|
npic6c596 | NPIC6C596 IBIS model | IBIS model | 2016-05-29 |