Features and benefits
-
Low current (max. 100 mA)
-
Low voltage (max. 32 V).
-
AEC-Q101 qualified
Applications
-
General purpose switching and amplification.
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
BCW61B | SOT23-1 (SOT23) | SOT23_215 | Active | BB% | BCW61B,215 ( 9333 241 30215 ) | ||
BCW61C | SOT23-1 (SOT23) | SOT23_235 | Active | BC% | BCW61C,235 ( 9333 241 40235 ) | ||
SOT23_215 | Active | BC% | BCW61C,215 ( 9333 241 40215 ) | ||||
BCW61D | SOT23-1 (SOT23) | SOT23_215 | Active | BD% | BCW61D,215 ( 9333 241 50215 ) |
Discontinuation information
Type number | Orderable part number, (Ordering code (12NC)) | Last time buy date | Last time delivery date | Replacement product | Status | Comments |
---|---|---|---|---|---|---|
BCW61D | 933324150235 |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
BCW61B | BCW61B,215 | BCW61B | week 34, 2003 | ||
BCW61C | BCW61C,235 | BCW61C | week 34, 2003 | ||
BCW61C | BCW61C,215 | BCW61C | week 34, 2003 | ||
BCW61D | BCW61D,215 | BCW61D | week 34, 2003 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.
Sample
As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.