×

74ABT244

Octal buffer/line driver; 3-state

The 74ABT244 is an 8-bit buffer/line driver with 3-state outputs. The device can be used as two 4-bit buffers or one 8-bit buffer. The device features two output enables (1OE and 2OE), each controlling four of the 3-state outputs. A HIGH on nOE causes the outputs to assume a high-impedance OFF-state. This device is fully specified for partial power down applications using IOFF. The IOFF circuitry disables the output, preventing the potentially damaging backflow current through the device when it is powered down.

Features and benefits

  • Supply voltage range from 4.5 to 5.5 V

  • Octal bus interface

  • 3-State buffers

  • BiCMOS high speed and output drive

  • Output capability: +64 mA/–32 mA

  • Direct interface with TTL levels

  • Power-up 3-State

  • Live insertion capability

  • IOFF circuitry provides partial Power-down mode operation

  • Latch-up protection exceeds 500 mA per JESD78 class II level A

  • ESD protection:

    • HBM JESD22-A114F exceeds 2000 V

    • MM JESD22-A115-A exceeds 200 V

  • Specified from -40 °C to +85 °C

Parametrics

Type numberProduct statusVCC (V)Logic switching levelsOutput drive capability (mA)fmax (MHz)Nr of bitsPower dissipation considerationsTamb (°C)Rth(j-a) (K/W)Rth(j-c) (K/W)Package name
74ABT244DProduction4.5 - 5.5TTL-32 / +641008medium-40~858561SO20
74ABT244PWProduction4.5 - 5.5TTL-32 / +641008medium-40~8510044.6TSSOP20

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74ABT244D
SO20
(SOT163-1)
SOT163-1WAVE_BG-BD-1
SOT163-1_623Active74ABT244D74ABT244D,623
( 9350 275 10623 )
74ABT244PW
TSSOP20
(SOT360-1)
SOT360-1SSOP-TSSOP-VSO-WAVE
SOT360-1_118ActiveABT24474ABT244PW,118
( 9351 764 20118 )

The variants in the table below are discontinued. See the table Discontinuation information for more information.

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74ABT244D
SO20
(SOT163-1)
SOT163-1WAVE_BG-BD-1
SOT163-1_602Withdrawn / End-of-life74ABT244D74ABT244D,602
( 9350 275 10602 )
74ABT244PW
TSSOP20
(SOT360-1)
SOT360-1SSOP-TSSOP-VSO-WAVE
SOT360-1_112Withdrawn / End-of-lifeABT24474ABT244PW,112
( 9351 764 20112 )

Discontinuation information

Type numberOrderable part number, (Ordering code (12NC))Last time buy dateLast time delivery dateReplacement productStatusComments
74ABT244D9350275106022021-12-312022-06-3074ABT244D
    74ABT244PW9351764201122021-12-312022-06-3074ABT244PW

      Environmental information

      Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
      74ABT244D74ABT244D,62374ABT244Dweek 4, 2004
      74ABT244PW74ABT244PW,11874ABT244PWweek 7, 2005

      The variants in the table below are discontinued. See the table Discontinuation information for more information.

      Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
      74ABT244D74ABT244D,60274ABT244Dweek 4, 2004
      74ABT244PW74ABT244PW,11274ABT244PWweek 7, 2005
      Quality and reliability disclaimer

      Documentation (9)

      File nameTitleTypeDate
      74ABT244Octal buffer/line driver; 3-stateData sheet2021-07-08
      AN263Power considerations when using CMOS and BiCMOS logic devicesApplication note2023-02-07
      abt244abt244 IBIS modelIBIS model2013-04-07
      Nexperia_Selection_guide_2023Nexperia Selection Guide 2023Selection guide2023-05-10
      abtabt Spice modelSPICE model2013-05-06
      SSOP-TSSOP-VSO-WAVEFootprint for wave solderingWave soldering2009-10-08
      SOT360-1plastic, thin shrink small outline package; 20 leads; 0.65 mm pitch; 6.5 mm x 4.4 mm x 1.1 mm bodyPackage information2022-06-21
      SOT163-1plastic, small outline package; 20 leads; 1.27 mm pitch; 12.8 mm x 7.5 mm x 2.65 mm bodyPackage information2022-06-20
      WAVE_BG-BD-1Wave soldering profileWave soldering2021-09-08

      Support

      If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

      Models

      File nameTitleTypeDate
      abt244abt244 IBIS modelIBIS model2013-04-07
      abtabt Spice modelSPICE model2013-05-06

      Ordering, pricing & availability

      Sample

      As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

      Sample orders normally take 2-4 days for delivery.

      If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.