×

74AHC374; 74AHCT374

Octal D-type flip-flop; positive edge-trigger; 3-state

The 74AHC374; 74AHCT374 is an octal positive-edge triggered D-type flip-flop with 3-state outputs. The device features a clock (CP) and output enable (OE) inputs. The flip-flops will store the state of their individual D-inputs that meet the set-up and hold time requirements on the LOW-to-HIGH clock (CP) transition. A HIGH on OE causes the outputs to assume a high-impedance OFF-state. Operation of the OE input does not affect the state of the flip-flops. Inputs are overvoltage tolerant. The 74AHCT374 device features TTL compatible inputs that are overvoltage tolerant. This feature allows the use of these devices as translators in mixed voltage environments.

Features and benefits

  • Balanced propagation delays

  • All inputs have Schmitt-trigger actions

  • Wide supply voltage range from 2.0 V to 5.5 V

  • Overvoltage tolerant inputs to 5.5 V

  • High noise immunity

  • CMOS low power dissipation

  • Common 3-state output enable input

  • Input levels:

    • For 74AHC374: CMOS level

    • For 74AHCT374: TTL level

  • ESD protection:

    • HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V

    • CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V

  • Specified from -40 °C to +85 °C and from -40 °C to +125 °C

Parametrics

Type numberProduct statusVCC (V)Logic switching levelsOutput drive capability (mA)tpd (ns)fmax (MHz)Power dissipation considerationsTamb (°C)Rth(j-a) (K/W)Ψth(j-top) (K/W)Rth(j-c) (K/W)Package name
74AHC374DProduction2.0 - 5.5CMOS± 84.4185low-40~1258427.061SO20
74AHC374PWProduction2.0 - 5.5CMOS± 84.4185low-40~1251004.544.5TSSOP20
74AHCT374DProduction4.5 - 5.5TTL± 84.3140low-40~1258427.061SO20
74AHCT374PWProduction4.5 - 5.5TTL± 84.3140low-40~1251004.544.5TSSOP20

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74AHC374D
SO20
(SOT163-1)
SOT163-1WAVE_BG-BD-1
SOT163-1_118Active74AHC374D74AHC374D,118
( 9352 626 80118 )
74AHC374PW
TSSOP20
(SOT360-1)
SOT360-1SSOP-TSSOP-VSO-WAVE
SOT360-1_118ActiveAHC37474AHC374PW,118
( 9352 626 81118 )
74AHCT374D
SO20
(SOT163-1)
SOT163-1WAVE_BG-BD-1
SOT163-1_118Active74AHCT374D74AHCT374D,118
( 9352 626 82118 )
74AHCT374PW
TSSOP20
(SOT360-1)
SOT360-1SSOP-TSSOP-VSO-WAVE
SOT360-1_118ActiveAHCT37474AHCT374PW,118
( 9352 626 83118 )

Discontinuation information

Type numberOrderable part number, (Ordering code (12NC))Last time buy dateLast time delivery dateReplacement productStatusComments
74AHC374D9352626801122018-12-312019-06-3074AHC374D
    74AHC374PW9352626811122018-12-312019-06-3074AHC374PW
      74AHCT374D9352626821122021-12-312022-06-3074AHCT374D
        74AHCT374PW9352626831122021-12-312022-06-3074AHCT374PW

          Environmental information

          Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
          74AHC374D74AHC374D,11874AHC374Dweek 30, 2004
          74AHC374PW74AHC374PW,11874AHC374PWweek 7, 2005
          74AHCT374D74AHCT374D,11874AHCT374Dweek 30, 2004
          74AHCT374PW74AHCT374PW,11874AHCT374PWweek 5, 2005
          Quality and reliability disclaimer

          Documentation (7)

          File nameTitleTypeDate
          74AHC_AHCT374Octal D-type flip-flop; positive edge-trigger; 3-stateData sheet2023-09-04
          ahc374ahc374 IBIS modelIBIS model2013-04-07
          ahct374ahct374 IBIS modelIBIS model2013-04-07
          SSOP-TSSOP-VSO-WAVEFootprint for wave solderingWave soldering2009-10-08
          SOT360-1plastic, thin shrink small outline package; 20 leads; 0.65 mm pitch; 6.5 mm x 4.4 mm x 1.1 mm bodyPackage information2022-06-21
          SOT163-1plastic, small outline package; 20 leads; 1.27 mm pitch; 12.8 mm x 7.5 mm x 2.65 mm bodyPackage information2022-06-20
          WAVE_BG-BD-1Wave soldering profileWave soldering2021-09-08

          Support

          If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

          Models

          File nameTitleTypeDate
          ahc374ahc374 IBIS modelIBIS model2013-04-07
          ahct374ahct374 IBIS modelIBIS model2013-04-07

          Ordering, pricing & availability

          Sample

          As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

          Sample orders normally take 2-4 days for delivery.

          If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.