Features and benefits
- High current (max. 500 mA)
- Low voltage (max. 50 V).
Applications
- General purpose switching and amplification.
Parametrics
Type number | Package version | Package name | Size (mm) | Polarity | Ptot (mW) | VCEO [max] (V) | IC [max] (mA) | hFE [min] | hFE [max] | Tj [max] (°C) | fT [min] (MHz) | Automotive qualified |
---|---|---|---|---|---|---|---|---|---|---|---|---|
2PB710ARL | SOT23 | SOT23 | 2.9 x 1.3 x 1 | PNP | 250 | -50 | -500 | 40 | 240 | 150 | 120 | Y |
2PB710ASL | SOT23 | SOT23 | 2.9 x 1.3 x 1 | PNP | 250 | -50 | -500 | 40 | 340 | 150 | 140 | N |
2PB710ASL-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | PNP | 250 | -50 | -500 | 40 | 340 | 150 | 140 | Y |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
2PB710ARL | SOT23-1 (SOT23) | SOT23_235 | Active | SE% | 2PB710ARL,235 ( 9340 623 02235 ) | ||
SOT23_215 | Active | SE% | 2PB710ARL,215 ( 9340 623 02215 ) | ||||
2PB710ASL | SOT23-1 (SOT23) | SOT23_235 | Active | SD% | 2PB710ASL,235 ( 9340 623 04235 ) | ||
SOT23_215 | Active | SD% | 2PB710ASL,215 ( 9340 623 04215 ) | ||||
2PB710ASL-Q | SOT23-1 (SOT23) | SOT23_215 | Active | SD% | 2PB710ASL-QR ( 9346 645 58215 ) |
Discontinuation information
Type number | Orderable part number, (Ordering code (12NC)) | Last time buy date | Last time delivery date | Replacement product | Status | Comments |
---|---|---|---|---|---|---|
2PB710ARL/DG | 934062303235 | |||||
2PB710ARL/DG | 934062303215 | |||||
2PB710ASL/DG | 934062305235 | |||||
2PB710ASL/DG | 934062305215 |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
2PB710ARL | 2PB710ARL,235 | 2PB710ARL | Always Pb-free | ||
2PB710ARL | 2PB710ARL,215 | 2PB710ARL | Always Pb-free | ||
2PB710ASL | 2PB710ASL,235 | 2PB710ASL | Always Pb-free | ||
2PB710ASL | 2PB710ASL,215 | 2PB710ASL | Always Pb-free | ||
2PB710ASL-Q | 2PB710ASL-QR | 2PB710ASL-Q |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.