Features and benefits
-
Wide supply voltage range from 1.2 V to 3.6 V
-
CMOS low power dissipation
-
MULTIBYTE™ flow-through standard pin-out architecture
-
Low inductance multiple VCC and GND pins for minimum noise and ground bounce
-
Direct interface with TTL levels
-
All data inputs have bus hold
-
Latch-up performance exceeds 100 mA per JESD78 Class II.A
-
Output drive capability 50 Ω transmission lines at 85 °C
-
Current drive ±24 mA at VCC = 3.0 V
-
Complies with JEDEC standards:
-
JESD8-7 (1.65 V to 1.95 V)
-
JESD8-5 (2.3 V to 2.7 V)
-
JESD8C/JESD36 (2.7 V to 3.6 V)
-
-
ESD protection:
- HBM ANSI/ESDA/JEDEC JS-001 Class 2 exceeds 2 kV
- CDM ANSI/ESDA/JEDEC JS-002 Class C3 exceeds 1 kV
- Specified from -40 °C to +85 °C and from -40 °C to +125 °C
Parametrics
Type number | Product status | VCC (V) | Logic switching levels | Output drive capability (mA) | tpd (ns) | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Ψth(j-top) (K/W) | Rth(j-c) (K/W) | Package name |
---|---|---|---|---|---|---|---|---|---|---|---|
74ALVCH16373DGG | Production | 2.3 - 3.6 | LVTTL | ± 24 | 2.1 | low | -40~85 | 82 | 1.8 | 35 | TSSOP48 |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
74ALVCH16373DGG | TSSOP48 (SOT362-1) | SOT362-1 | SSOP-TSSOP-VSO-WAVE | SOT362-1_118 | Active | ALVCH16373 | 74ALVCH16373DGG:11 ( 9352 051 20118 ) |
Discontinuation information
Type number | Orderable part number, (Ordering code (12NC)) | Last time buy date | Last time delivery date | Replacement product | Status | Comments |
---|---|---|---|---|---|---|
74ALVCH16373DGG | 935205120518 | |||||
74ALVCH16373DGG | 935205120512 | |||||
74ALVCH16373DGG | 935205120112 | 2021-12-31 | 2022-06-30 | 74ALVCH16373DGG |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
74ALVCH16373DGG | 74ALVCH16373DGG:11 | 74ALVCH16373DGG | Always Pb-free |
Documentation (5)
File name | Title | Type | Date |
---|---|---|---|
74ALVCH16373 | 2.5 V/3.3 V 16-bit D-type transparent latch; 3-state | Data sheet | 2021-11-22 |
alvch16373 | alvch16373 IBIS model | IBIS model | 2013-04-07 |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
SOT362-1 | plastic thin shrink small outline package; 48 leads; body width 6.1 mm | Package information | 2024-01-05 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.
Models
File name | Title | Type | Date |
---|---|---|---|
alvch16373 | alvch16373 IBIS model | IBIS model | 2013-04-07 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.