×

74AHC541-Q100; 74AHCT541-Q100

Octal buffer/line driver; 3-state

The 74AHC541-Q100; 74AHCT541-Q100 is an 8-bit buffer/line driver with 3-state outputs. The device features two output enables (OE1 and OE2). A HIGH on OEn causes the associated outputs to assume a high-impedance OFF-state. Inputs are overvoltage tolerant. This feature allows the use of these devices as translators in mixed voltage environments.

This product has been qualified to the Automotive Electronics Council (AEC) standard Q100 (Grade 1) and is suitable for use in automotive applications.

Features and benefits

  • Automotive product qualification in accordance with AEC-Q100 (Grade 1)

    • Specified from -40 °C to +85 °C and from -40 °C to +125 °C

  • Wide supply voltage range from 2.0 to 5.5 V

  • Balanced propagation delays

  • High noise immunity

  • All inputs have a Schmitt-trigger action

  • Overvoltage tolerant inputs to 5.5 V

  • CMOS low power dissipation

  • Input levels:

    • For 74AHC541: CMOS level

    • For 74AHCT541: TTL level

  • Latch-up performance exceeds 100 mA per JESD 78 Class II Level A

  • ESD protection:

    • HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V

    • CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V

  • Multiple package options

  • DHVQFN package with Side-Wettable Flanks enabling Automatic Optical Inspection (AOI) of solder joints

Parametrics

Type numberProduct statusVCC (V)Logic switching levelsOutput drive capability (mA)fmax (MHz)Nr of bitsPower dissipation considerationsTamb (°C)Rth(j-a) (K/W)Ψth(j-top) (K/W)Rth(j-c) (K/W)Package name
74AHC541BQ-Q100Production2.0 - 5.5CMOS± 8608low-40~125789.250DHVQFN20
74AHC541D-Q100Production2.0 - 5.5CMOS± 8608low-40~1258527.461SO20
74AHC541PW-Q100Production2.0 - 5.5CMOS± 8608low-40~1251004.644.7TSSOP20
74AHCT541BQ-Q100Production4.5 - 5.5TTL± 8608low-40~125789.250DHVQFN20
74AHCT541D-Q100Production4.5 - 5.5TTL± 8608low-40~1258527.461SO20
74AHCT541PW-Q100Production4.5 - 5.5TTL± 8608low-40~1251004.644.7TSSOP20

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74AHC541BQ-Q100
DHVQFN20
(SOT764-1)
SOT764-1SOT764-1_115ActiveAHC54174AHC541BQ-Q100X
( 9353 007 07115 )
74AHC541D-Q100
SO20
(SOT163-1)
SOT163-1WAVE_BG-BD-1
SOT163-1_118Active74AHC541D74AHC541D-Q100J
( 9353 007 05118 )
74AHC541PW-Q100
TSSOP20
(SOT360-1)
SOT360-1SSOP-TSSOP-VSO-WAVE
SOT360-1_118ActiveAHC54174AHC541PW-Q100J
( 9353 007 06118 )
74AHCT541BQ-Q100
DHVQFN20
(SOT764-1)
SOT764-1SOT764-1_115ActiveAHCT54174AHCT541BQ-Q100X
( 9353 007 11115 )
74AHCT541D-Q100
SO20
(SOT163-1)
SOT163-1WAVE_BG-BD-1
SOT163-1_118Active74AHCT541D74AHCT541D-Q100J
( 9353 007 08118 )
74AHCT541PW-Q100
TSSOP20
(SOT360-1)
SOT360-1SSOP-TSSOP-VSO-WAVE
SOT360-1_118ActiveAHCT54174AHCT541PW-Q100J
( 9353 007 09118 )

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
74AHC541BQ-Q10074AHC541BQ-Q100X74AHC541BQ-Q100Always Pb-free
74AHC541D-Q10074AHC541D-Q100J74AHC541D-Q100Always Pb-free
74AHC541PW-Q10074AHC541PW-Q100J74AHC541PW-Q100Always Pb-free
74AHCT541BQ-Q10074AHCT541BQ-Q100X74AHCT541BQ-Q100Always Pb-free
74AHCT541D-Q10074AHCT541D-Q100J74AHCT541D-Q100Always Pb-free
74AHCT541PW-Q10074AHCT541PW-Q100J74AHCT541PW-Q100Always Pb-free
Quality and reliability disclaimer

Documentation (9)

File nameTitleTypeDate
74AHC_AHCT541_Q100Octal buffer/line driver; 3-stateData sheet2023-09-06
ahct541ahct541 IBIS modelIBIS model2013-04-07
ahc541ahc541 IBIS modelIBIS model2013-04-07
Nexperia_Selection_guide_2023Nexperia Selection Guide 2023Selection guide2023-05-10
SOT764-1plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 20 terminals; 0.5 mm pitch; 4.5 mm x 2.5 mm x 1 mm bodyPackage information2022-06-21
SSOP-TSSOP-VSO-WAVEFootprint for wave solderingWave soldering2009-10-08
SOT360-1plastic, thin shrink small outline package; 20 leads; 0.65 mm pitch; 6.5 mm x 4.4 mm x 1.1 mm bodyPackage information2022-06-21
SOT163-1plastic, small outline package; 20 leads; 1.27 mm pitch; 12.8 mm x 7.5 mm x 2.65 mm bodyPackage information2022-06-20
WAVE_BG-BD-1Wave soldering profileWave soldering2021-09-08

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Models

File nameTitleTypeDate
ahct541ahct541 IBIS modelIBIS model2013-04-07
ahc541ahc541 IBIS modelIBIS model2013-04-07

Sample

As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

Sample orders normally take 2-4 days for delivery.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.