×

74HC151; 74HCT151

8-input multiplexer

The 74HC151; 74HCT151 is an 8-bit multiplexer with eight binary inputs (I0 to I7), three select inputs (S0 to S2) and an enable input (E). One of the eight binary inputs is selected by the select inputs and routed to the complementary outputs (Y and Y). A HIGH on E forces the output Y LOW and output Y HIGH. Inputs also include clamp diodes that enable the use of current limiting resistors to interface inputs to voltages in excess of VCC.

Features and benefits

  • Wide supply voltage range from 2.0 V to 6.0 V

  • CMOS low power dissipation

  • High noise immunity

  • Latch-up performance exceeds 100 mA per JESD 78 Class II Level B

  • Input levels:

    • For 74HC151: CMOS level

    • For 74HCT151: TTL level

  • Non-inverting data path

  • Complies with JEDEC standards

    • JESD8C (2.7 V to 3.6 V)

    • JESD7A (2.0 V to 6.0 V)

  • ESD protection:

    • HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V

    • CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V

  • Specified from -40 °C to +85 °C and from -40 °C to +125 °C

Parametrics

Type numberProduct statusVCC (V)Logic switching levelsOutput drive capability (mA)tpd (ns)Power dissipation considerationsTamb (°C)Rth(j-a) (K/W)Ψth(j-top) (K/W)Rth(j-c) (K/W)Package name
74HC151DProduction2.0 - 6.0CMOS± 5.217low-40~125918.950SO16
74HC151PWProduction2.0 - 6.0CMOS± 5.217low-40~1251234.252.9TSSOP16
74HCT151DProduction4.5 - 5.5TTL± 419low-40~125918.950SO16
74HCT151PWProduction4.5 - 5.5TTL± 419low-40~1251234.252.9TSSOP16

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74HC151D
SO16
(SOT109-1)
SOT109-1SO-SOJ-REFLOW
SO-SOJ-WAVE
SOT109-1_653Active74HC151D74HC151D,653
( 9337 137 00653 )
74HC151PW
TSSOP16
(SOT403-1)
SOT403-1SSOP-TSSOP-VSO-WAVE
SOT403-1_118ActiveHC15174HC151PW,118
( 9351 889 50118 )
74HCT151D
SO16
(SOT109-1)
SOT109-1SO-SOJ-REFLOW
SO-SOJ-WAVE
SOT109-1_653Active74HCT151D74HCT151D,653
( 9337 137 10653 )
74HCT151PW
TSSOP16
(SOT403-1)
SOT403-1SSOP-TSSOP-VSO-WAVE
SOT403-1_118ActiveHCT15174HCT151PW,118
( 9351 889 40118 )

The variants in the table below are discontinued. See the table Discontinuation information for more information.

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74HC151D
SO16
(SOT109-1)
SOT109-1SO-SOJ-REFLOW
SO-SOJ-WAVE
SOT109-1_652Withdrawn / End-of-life74HC151D74HC151D,652
( 9337 137 00652 )
74HCT151D
SO16
(SOT109-1)
SOT109-1SO-SOJ-REFLOW
SO-SOJ-WAVE
SOT109-1_652Withdrawn / End-of-life74HCT151D74HCT151D,652
( 9337 137 10652 )
74HCT151PW
TSSOP16
(SOT403-1)
SOT403-1SSOP-TSSOP-VSO-WAVE
SOT403-1_112Withdrawn / End-of-lifeHCT15174HCT151PW,112
( 9351 889 40112 )

Discontinuation information

Type numberOrderable part number, (Ordering code (12NC))Last time buy dateLast time delivery dateReplacement productStatusComments
74HC151D9337137006522021-12-312022-06-3074HC151D
    74HC151PW9351889501122021-12-312022-06-3074HC151PW
      74HCT151D9337137106522021-12-312022-06-3074HCT151D
        74HCT151D933713710118
        74HCT151D/AU935301265118
        74HCT151PW9351889401122021-12-312022-06-3074HCT151PW

          Environmental information

          Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
          74HC151D74HC151D,65374HC151Dweek 12, 2005
          74HC151PW74HC151PW,11874HC151PWweek 10, 2005
          74HCT151D74HCT151D,65374HCT151Dweek 35, 2004
          74HCT151PW74HCT151PW,11874HCT151PWweek 10, 2005

          The variants in the table below are discontinued. See the table Discontinuation information for more information.

          Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
          74HC151D74HC151D,65274HC151Dweek 12, 2005
          74HCT151D74HCT151D,65274HCT151Dweek 35, 2004
          74HCT151PW74HCT151PW,11274HCT151PWweek 10, 2005
          Quality and reliability disclaimer

          Documentation (8)

          File nameTitleTypeDate
          74HC_HCT1518-input multiplexerData sheet2024-03-11
          hc151IBIS model of 74HC151IBIS model2018-04-09
          SO-SOJ-WAVEFootprint for wave solderingWave soldering2009-10-08
          SO-SOJ-REFLOWFootprint for reflow solderingReflow soldering2009-10-08
          WAVE_BG-BD-1Wave soldering profileWave soldering2021-09-08
          SOT109-1plastic, small outline package; 16 leads; 1.27 mm pitch; 9.9 mm x 3.9 mm x 1.75 mm bodyPackage information2023-11-07
          SOT403-1plastic, thin shrink small outline package; 16 leads; 5 mm x 4.4 mm x 1.2 mm bodyPackage information2023-11-08
          SSOP-TSSOP-VSO-WAVEFootprint for wave solderingWave soldering2009-10-08

          Support

          If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

          Models

          File nameTitleTypeDate
          hc151IBIS model of 74HC151IBIS model2018-04-09

          Ordering, pricing & availability

          Sample

          As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

          Sample orders normally take 2-4 days for delivery.

          If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.