Features and benefits
-
Wide supply voltage range from 1.65 V to 5.5 V
-
Overvoltage tolerant inputs to 5.5 V
-
High noise immunity
-
±24 mA output drive (VCC = 3.0 V)
-
CMOS low-power consumption
-
Latch-up performance exceeds 250 mA
-
Direct interface with TTL levels
-
IOFF circuitry provides partial Power-down mode operation
-
Complies with JEDEC standard:
-
JESD8-7 (1.65 V to 1.95 V)
-
JESD8-5 (2.3 V to 2.7 V)
-
JESD-8B/JESD36 (2.7 V to 3.6 V)
-
-
ESD protection:
-
HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V
-
CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V
-
-
Multiple package options
-
Specified from -40 °C to +85 °C and -40 °C to +125 °C
Applications
-
Wave and pulse shapers for highly noisy environments
Parametrics
Type number | Product status | VCC(A) (V) | VCC(B) (V) | Logic switching levels | Output drive capability (mA) | tpd (ns) | fmax (MHz) | Nr of bits | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Rth(j-c) (K/W) | Package name |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
74LVC2G17GM | Production | n.a. | n.a. | CMOS/LVTTL | ± 32 | 3.6 | 175 | 2 | low | -40~125 | 290 | 145 | XSON6 |
74LVC2G17GN | Production | n.a. | n.a. | CMOS/LVTTL | ± 32 | 3.6 | 175 | 2 | low | -40~125 | 274 | 170 | XSON6 |
74LVC2G17GS | Production | n.a. | n.a. | CMOS/LVTTL | ± 32 | 3.6 | 175 | 2 | low | -40~125 | 271 | 176 | XSON6 |
74LVC2G17GV | Production | n.a. | n.a. | CMOS/LVTTL | ± 32 | 3.6 | 175 | 2 | low | -40~125 | 232 | 145 | TSOP6 |
74LVC2G17GW | Production | n.a. | n.a. | CMOS/LVTTL | ± 32 | 3.6 | 175 | 2 | low | -40~125 | 264 | 153 | TSSOP6 |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
74LVC2G17GM | XSON6 (SOT886) | SOT886 | REFLOW_BG-BD-1 | SOT886_132 | Active | VV | 74LVC2G17GM,132 ( 9352 771 63132 ) |
SOT886_115 | Active | VV | 74LVC2G17GM,115 ( 9352 771 63115 ) | ||||
74LVC2G17GN | XSON6 (SOT1115) | SOT1115 | REFLOW_BG-BD-1 | SOT1115_132 | Active | VV | 74LVC2G17GN,132 ( 9352 918 03132 ) |
74LVC2G17GS | XSON6 (SOT1202) | SOT1202 | REFLOW_BG-BD-1 | SOT1202_132 | Active | VV | 74LVC2G17GS,132 ( 9352 929 31132 ) |
74LVC2G17GV | TSOP6 (SOT457) | SOT457 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT457_125 | Active | VV | 74LVC2G17GV,125 ( 9352 733 19125 ) |
74LVC2G17GW | TSSOP6 (SOT363-2) | SOT363-2 | SOT363-2_125 | Active | VV | 74LVC2G17GW,125 ( 9352 733 21125 ) |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
74LVC2G17GM | 74LVC2G17GM,132 | 74LVC2G17GM | Always Pb-free | ||
74LVC2G17GM | 74LVC2G17GM,115 | 74LVC2G17GM | Always Pb-free | ||
74LVC2G17GN | 74LVC2G17GN,132 | 74LVC2G17GN | Always Pb-free | ||
74LVC2G17GS | 74LVC2G17GS,132 | 74LVC2G17GS | Always Pb-free | ||
74LVC2G17GV | 74LVC2G17GV,125 | 74LVC2G17GV | Always Pb-free | ||
74LVC2G17GW | 74LVC2G17GW,125 | 74LVC2G17GW | Always Pb-free |
Documentation (19)
File name | Title | Type | Date |
---|---|---|---|
74LVC2G17 | Dual non-inverting Schmitt trigger with 5 V tolerant input | Data sheet | 2023-08-21 |
AN10161 | PicoGate Logic footprints | Application note | 2002-10-29 |
AN11009 | Pin FMEA for LVC family | Application note | 2019-01-09 |
lvc2g17 | 74LVC2G17 IBIS model | IBIS model | 2014-10-20 |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
MAR_SOT1202 | MAR_SOT1202 Topmark | Top marking | 2013-06-03 |
SOT1202 | plastic, leadless extremely thin small outline package; 6 terminals; 0.35 mm pitch; 1 mm x 1mm x 0.35 mm body | Package information | 2022-06-01 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
SOT363-2 | plastic thin shrink small outline package; 6 leads; body width 1.25 mm | Package information | 2022-11-21 |
MAR_SOT1115 | MAR_SOT1115 Topmark | Top marking | 2013-06-03 |
SOT1115 | plastic, leadless extremely thin small outline package; 6 terminals; 0.3 mm pitch; 0.9 mm x 1 mm x 0.35 mm body | Package information | 2022-05-27 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
MAR_SOT886 | MAR_SOT886 Topmark | Top marking | 2013-06-03 |
SOT886 | plastic, leadless extremely thin small outline package; 6 terminals; 0.5 mm pitch; 1 mm x 1.45 mm x 0.5 mm body | Package information | 2022-06-01 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
MAR_SOT457 | MAR_SOT457 Topmark | Top marking | 2013-06-03 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
SOT457 | plastic, surface-mounted package (SC-74; TSOP6); 6 leads | Package information | 2023-03-03 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.
Models
File name | Title | Type | Date |
---|---|---|---|
lvc2g17 | 74LVC2G17 IBIS model | IBIS model | 2014-10-20 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.