×

74LV14A

Hex inverting Schmitt trigger

The 74LV14A is a hex inverter with Schmitt-trigger inputs, capable of transforming slowly changing input signals into sharply defined, jitter-free output signals.

Inputs are overvoltage tolerant. This feature allows the use of these devices as translators in mixed voltage environments.

This device is fully specified for partial power down applications using IOFF. The IOFF circuitry disables the output, preventing the potentially damaging backflow current through the device when it is powered down.

Features and benefits

  • Wide supply voltage range from 2.0 V to 5.5 V

  • Maximum tpd of 10 ns at 5 V

  • Typical VOL(p)< 0.8 V at VCC = 3.3 V, Tamb = 25 °C

  • Typical VOH(v)> 2.3 V at VCC = 3.3 V, Tamb = 25 °C

  • Supports mixed-mode voltage operation on all ports

  • IOFF circuitry provides partial Power-down mode operation

  • Latch-up performance exceeds 250 mA per JESD 78 Class II

  • ESD protection:
    • HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 3000 V

    • CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 2000 V

  • Specified from -40 °C to +85 °C and from -40 °C to +125 °C

Parametrics

Type numberProduct statusVCC(A) (V)VCC(B) (V)Logic switching levelsOutput drive capability (mA)tpd (ns)fmax (MHz)Nr of bitsPower dissipation considerationsTamb (°C)Rth(j-a) (K/W)Rth(j-c) (K/W)Package name
74LV14ABZProductionn.a.n.a.TTL± 1213306low-40~12511572.1DHXQFN14
74LV14APWProductionn.a.n.a.CMOS± 123.4606low-40~12514369TSSOP14

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74LV14ABZ
DHXQFN14
(SOT8014-1)
SOT8014-1SOT8014-1_147Active21474LV14ABZZ
( 9356 911 29147 )
74LV14APW
TSSOP14
(SOT402-1)
SOT402-1SSOP-TSSOP-VSO-WAVE
SOT402-1_118ActiveLV14A74LV14APWJ
( 9353 081 61118 )

The variants in the table below are discontinued. See the table Discontinuation information for more information.

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74LV14ABZ
DHXQFN14
(SOT8014-1)
SOT8014-1SOT8014-1_115Withdrawn / End-of-life21474LV14ABZX
( 9356 911 29115 )

Discontinuation information

Type numberOrderable part number, (Ordering code (12NC))Last time buy dateLast time delivery dateReplacement productStatusComments
74LV14ABZ935691129115

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
74LV14ABZ74LV14ABZZ74LV14ABZ
74LV14APW74LV14APWJ74LV14APWweek 25, 2019

The variants in the table below are discontinued. See the table Discontinuation information for more information.

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
74LV14ABZ74LV14ABZX74LV14ABZ
Quality and reliability disclaimer

Documentation (6)

File nameTitleTypeDate
74LV14AHex inverting Schmitt triggerData sheet2024-04-08
lv14a74LV14A IBIS ModelIBIS model2021-02-02
Nexperia_document_leaflet_Logic_LV-AT_201903LV-A(T) logic familyLeaflet2019-03-19
SOT8014-1plastic, leadless dual in-line compatible thermal enhanced extreme thin quad flat package;no leads; 14 terminals; 0.4 mm pitch; body 2 mm x 2 mm x 0.48 mmPackage information2023-02-28
SSOP-TSSOP-VSO-WAVEFootprint for wave solderingWave soldering2009-10-08
SOT402-1plastic, thin shrink small outline package; 14 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.2 mm bodyPackage information2023-11-07

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Models

File nameTitleTypeDate
lv14a74LV14A IBIS ModelIBIS model2021-02-02

Ordering, pricing & availability

Sample

As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

Sample orders normally take 2-4 days for delivery.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.