Features and benefits
-
Wide supply voltage range from 2.0 V to 5.5 V
-
Overvoltage tolerant inputs to 5.5 V
-
High noise immunity
-
CMOS low power dissipation
-
ESD protection:
-
HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V
-
CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V
-
-
Latch-up performance exceeds 100 mA per JESD 78 Class II
-
Specified from -40 °C to +85 °C and from -40 °C to +125 °C
Parametrics
Type number | Product status | VCC (V) | Output drive capability (mA) | Logic switching levels | tpd (ns) | fmax (MHz) | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Ψth(j-top) (K/W) | Rth(j-c) (K/W) | Package name |
---|---|---|---|---|---|---|---|---|---|---|---|---|
74AHC1G4215GW | Production | 2.0 - 5.5 | ± 8 | CMOS | 24 | 165 | low | -40~125 | 303 | 74.0 | 174 | TSSOP5 |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
74AHC1G4215GW | TSSOP5 (SOT353-1) | SOT353-1 | WAVE_BG-BD-1 | SOT353-1_125 | Active | C6 | 74AHC1G4215GWH ( 9356 907 52125 ) |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
74AHC1G4215GW | 74AHC1G4215GWH | 74AHC1G4215GW | week 25, 2019 |
Documentation (6)
File name | Title | Type | Date |
---|---|---|---|
74AHC1G4215 | 15-stage divider and oscillator | Data sheet | 2023-10-03 |
ahc1g4215 | 74AHC1G4215 IBIS model | IBIS model | 2019-04-08 |
Nexperia_AHC_logic_stage_dividers_leaflet_201907 | AHC Dividers with Oscillator | Leaflet | 2019-07-25 |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
SOT353-1 | plastic thin shrink small outline package; 5 leads; body width 1.25 mm | Package information | 2022-11-15 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.
Models
File name | Title | Type | Date |
---|---|---|---|
ahc1g4215 | 74AHC1G4215 IBIS model | IBIS model | 2019-04-08 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.