Features and benefits
-
100 mA output current capability
-
Built-in resistors
-
Simplifies circuit design
-
Reduces component count
-
Reduces pick and place costs
-
Low package height of 0.5 mm
-
Suitable for Automatic Optical Inspection (AOI) of solder joint
-
Qualified according to AEC-Q101 and recommended for use in automotive applications
Applications
-
Digital applications
-
Cost saving alternative for BC857-Q series in digital applications
-
Controlling IC inputs
-
Switching loads
Documentation (1)
File name | Title | Type | Date |
---|---|---|---|
PDTA143_114_124_144EQB-Q_SER | 50 V, 100 mA PNP resistor-equipped transistors | Data sheet | 2021-09-28 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.