×

BCP52; BCX52; BC52PA

60 V, 1 A PNP medium power transistors

PNP medium power transistor series in Surface-Mounted Device (SMD) plastic packages.

Features and benefits

  • High current
  • Three current gain selections
  • High power dissipation capability
  • Exposed heatsink for excellent thermal and electrical conductivity (SOT89, SOT1061)
  • Leadless very small SMD plastic package with medium power capability (SOT1061)
  • AEC-Q101 qualified

Applications

  • Linear voltage regulators
  • High-side switches
  • Battery-driven devices
  • Power management
  • MOSFET drivers
  • Amplifiers

Parametrics

Type numberPackage versionPackage nameSize (mm)PolarityPtot (mW)VCEO [max] (V)IC [max] (mA)hFE [min]hFE [max]Tj [max] (°C)Automotive qualified
BC52-10PASOT1061DFN2020-32 x 2 x 0.65PNP420-60-100063160150Y
BC52-16PASOT1061DFN2020-32 x 2 x 0.65PNP420-60-100063250150Y
BC52PASOT1061DFN2020-32 x 2 x 0.65PNP420-60-100063250150Y
BCP52SOT223SC-736.5 x 3.5 x 1.65PNP650-60-100063250150Y
BCP52-10SOT223SC-736.5 x 3.5 x 1.65PNP650-60-100063160150Y
BCP52-16SOT223SC-736.5 x 3.5 x 1.65PNP650-60-100063250150Y
BCX52SOT89SOT894.5 x 2.5 x 1.5PNP500-60-100063250150Y
BCX52-10SOT89SOT894.5 x 2.5 x 1.5PNP500-60-100063160150Y
BCX52-16SOT89SOT894.5 x 2.5 x 1.5PNP500-60-100063250150Y

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
BC52-10PA
DFN2020-3
(SOT1061)
SOT1061REFLOW_BG-BD-1
SOT1061_115ActiveBTBC52-10PA,115
( 9340 658 18115 )
BC52-16PA
DFN2020-3
(SOT1061)
SOT1061REFLOW_BG-BD-1
SOT1061_115ActiveBUBC52-16PA,115
( 9340 658 19115 )
BC52PA
DFN2020-3
(SOT1061)
SOT1061REFLOW_BG-BD-1
SOT1061_115ActiveBSBC52PA,115
( 9340 658 17115 )
BCP52
SC-73
(SOT223)
SOT223REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT223_135ActiveBCP52BCP52,135
( 9339 173 00135 )
BCP52-10
SC-73
(SOT223)
SOT223REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT223_135ActiveBCP52 /10BCP52-10,135
( 9339 173 10135 )
BCP52-16
SC-73
(SOT223)
SOT223REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT223_115ActiveBCP52 /16BCP52-16,115
( 9339 173 20115 )
BCX52

(SOT89)
SOT89REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT89_115ActiveAEBCX52,115
( 9332 722 90115 )
BCX52-10

(SOT89)
SOT89REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT89_115ActiveAGBCX52-10,115
( 9336 630 50115 )
BCX52-16

(SOT89)
SOT89REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT89_135ActiveAMBCX52-16,135
( 9336 747 20135 )
SOT89_115ActiveAMBCX52-16,115
( 9336 747 20115 )

Discontinuation information

Type numberOrderable part number, (Ordering code (12NC))Last time buy dateLast time delivery dateReplacement productStatusComments
BCP52933917300115
BCP52/A934061073135
BCP52/A2934062843135
BCP52-10933917310115
BCP52-16/A934061074115
BCP52-16/A2934062844115

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
BC52-10PABC52-10PA,115BC52-10PAAlways Pb-free
BC52-16PABC52-16PA,115BC52-16PAAlways Pb-free
BC52PABC52PA,115BC52PAAlways Pb-free
BCP52BCP52,135BCP52week 34, 2003
BCP52-10BCP52-10,135BCP52-10week 34, 2003
BCP52-16BCP52-16,115BCP52-16week 34, 2003
BCX52BCX52,115BCX52week 28, 2003
BCX52-10BCX52-10,115BCX52-10week 28, 2003
BCX52-16BCX52-16,135BCX52-16Always Pb-free
BCX52-16BCX52-16,115BCX52-16week 28, 2003
Quality and reliability disclaimer

Documentation (10)

File nameTitleTypeDate
BCP52_BCX52_BC52PA60 V, 1 A PNP medium power transistorsData sheet2018-08-28
LSYMTRALetter Symbols - Transistors; GeneralOther type1999-05-06
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06
SOT1061plastic, leadless thermal enhanced ultra thin small outline package; 3 terminals; 1.3 mm pitch; 2 mm x 2 mm x 0.65 mm bodyPackage information2022-05-27
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06
SOT223plastic, surface-mounted package with increased heatsink; 4 leads; 2.3 mm pitch; 6.5 mm x 3.5 mm x 1.65 mm bodyPackage information2022-05-30
WAVE_BG-BD-1Wave soldering profileWave soldering2021-09-08
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06
SOT89plastic, surface-mounted package; 3 leads; 1.5 mm pitch; 4.5 mm x 2.5 mm x 1.5 mm bodyPackage information2022-05-28
WAVE_BG-BD-1Wave soldering profileWave soldering2021-09-08

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Sample

As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

Sample orders normally take 2-4 days for delivery.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.