Features and benefits
-
Automotive product qualification in accordance with AEC-Q100 (Grade 1)
-
Specified from -40 °C to +85 °C and from -40 °C to +125 °C
-
-
Wide supply voltage range:
-
VCC(A): 0.8 V to 3.6 V
-
VCC(B): 0.8 V to 3.6 V
-
-
Complies with JEDEC standards:
-
JESD8-12 (0.8 V to 1.3 V)
-
JESD8-11 (0.9 V to 1.65 V)
-
JESD8-7 (1.2 V to 1.95 V)
-
JESD8-5 (1.8 V to 2.7 V)
-
JESD8-B (2.7 V to 3.6 V)
-
-
ESD protection:
-
MIL-STD-883, method 3015 Class 3B exceeds 8000 V
-
HBM JESD22-A114E Class 3B exceeds 8000 V
-
MM JESD22-A115-A exceeds 200 V (C = 200 PF, R = 0 Ω)
-
-
Maximum data rates:
-
380 Mbit/s (≥ 1.8 V to 3.3 V translation)
-
260 Mbit/s (≥ 1.1 V to 3.3 V translation)
-
260 Mbit/s (≥ 1.1 V to 2.5 V translation)
-
210 Mbit/s (≥ 1.1 V to 1.8 V translation)
-
120 Mbit/s (≥ 1.1 V to 1.5 V translation)
-
100 Mbit/s (≥ 1.1 V to 1.2 V translation)
-
-
Suspend mode
-
Latch-up performance exceeds 100 mA per JESD 78 Class II
-
Inputs accept voltages up to 3.6 V
-
IOFF circuitry provides partial Power-down mode operation
Documentation (4)
File name | Title | Type | Date |
---|---|---|---|
74AVC20T245_Q100 | 20-bit dual supply translating transceiver with configurable voltage translation; 3-state | Data sheet | 2019-01-15 |
AN90007 | Pin FMEA for AVC family | Application note | 2018-11-30 |
avc20t245 | 74AVC20T245 IBIS model | IBIS model | 2020-06-19 |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.
Models
File name | Title | Type | Date |
---|---|---|---|
avc20t245 | 74AVC20T245 IBIS model | IBIS model | 2020-06-19 |