Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

SOD123

BZT52-Q

Voltage regulator diodes

General-purpose Zener diodes in an SOD123 small and flat lead Surface-Mounted Device (SMD) plastic package.

Features and benefits

  • Total power dissipation: ≤ 590 mW

  • Two tolerance series: ±2 % and approximately ±5 %

  • Wide working voltage range: nominal 2.4 V to 75 V (E24 range)

  • Small plastic package suitable for surface-mounted design

  • Low differential resistance

  • Qualified according to AEC-Q101 and recommended for use in automotive applications

Applications

  • General regulation functions

Parametrics

Type number Package version Package name Size (mm)
BZT52-B10-Q SOD123 SOD123 2.675 x 1.6 x 1.15
BZT52-B11-Q SOD123 SOD123 2.675 x 1.6 x 1.15
BZT52-B12-Q SOD123 SOD123 2.675 x 1.6 x 1.15
BZT52-B13-Q SOD123 SOD123 2.675 x 1.6 x 1.15
BZT52-B15-Q SOD123 SOD123 2.675 x 1.6 x 1.15
BZT52-B16-Q SOD123 SOD123 2.675 x 1.6 x 1.15
BZT52-B18-Q SOD123 SOD123 2.675 x 1.6 x 1.15
BZT52-B20-Q SOD123 SOD123 2.675 x 1.6 x 1.15
BZT52-B22-Q SOD123 SOD123 2.675 x 1.6 x 1.15
BZT52-B24-Q SOD123 SOD123 2.675 x 1.6 x 1.15
BZT52-B27-Q SOD123 SOD123 2.675 x 1.6 x 1.15
BZT52-B2V4-Q SOD123 SOD123 2.675 x 1.6 x 1.15
BZT52-B2V7-Q SOD123 SOD123 2.675 x 1.6 x 1.15
BZT52-B30-Q SOD123 SOD123 2.675 x 1.6 x 1.15
BZT52-B33-Q SOD123 SOD123 2.675 x 1.6 x 1.15
BZT52-B36-Q SOD123 SOD123 2.675 x 1.6 x 1.15
BZT52-B39-Q SOD123 SOD123 2.675 x 1.6 x 1.15
BZT52-B3V0-Q SOD123 SOD123 2.675 x 1.6 x 1.15
BZT52-B3V3-Q SOD123 SOD123 2.675 x 1.6 x 1.15
BZT52-B3V6-Q SOD123 SOD123 2.675 x 1.6 x 1.15
BZT52-B3V9-Q SOD123 SOD123 2.675 x 1.6 x 1.15
BZT52-B43-Q SOD123 SOD123 2.675 x 1.6 x 1.15
BZT52-B47-Q SOD123 SOD123 2.675 x 1.6 x 1.15
BZT52-B4V3-Q SOD123 SOD123 2.675 x 1.6 x 1.15
BZT52-B4V7-Q SOD123 SOD123 2.675 x 1.6 x 1.15
BZT52-B51-Q SOD123 SOD123 2.675 x 1.6 x 1.15
BZT52-B56-Q SOD123 SOD123 2.675 x 1.6 x 1.15
BZT52-B5V1-Q SOD123 SOD123 2.675 x 1.6 x 1.15
BZT52-B5V6-Q SOD123 SOD123 2.675 x 1.6 x 1.15
BZT52-B62-Q SOD123 SOD123 2.675 x 1.6 x 1.15
BZT52-B68-Q SOD123 SOD123 2.675 x 1.6 x 1.15
BZT52-B6V2-Q SOD123 SOD123 2.675 x 1.6 x 1.15
BZT52-B6V8-Q SOD123 SOD123 2.675 x 1.6 x 1.15
BZT52-B75-Q SOD123 SOD123 2.675 x 1.6 x 1.15
BZT52-B7V5-Q SOD123 SOD123 2.675 x 1.6 x 1.15
BZT52-B8V2-Q SOD123 SOD123 2.675 x 1.6 x 1.15
BZT52-B9V1-Q SOD123 SOD123 2.675 x 1.6 x 1.15
BZT52-C10-Q SOD123 SOD123 2.675 x 1.6 x 1.15 10 5 appr. 5% 10.6 250 9.4 590 40 150 single
BZT52-C11-Q SOD123 SOD123 2.675 x 1.6 x 1.15 11 5 appr. 5% 11.6 250 10.4 590 40 150 single
BZT52-C12-Q SOD123 SOD123 2.675 x 1.6 x 1.15 12 5 appr. 5% 12.7 250 11.4 590 40 150 single
BZT52-C13-Q SOD123 SOD123 2.675 x 1.6 x 1.15 13 5 appr. 5% 14.1 250 12.4 590 40 150 single
BZT52-C15-Q SOD123 SOD123 2.675 x 1.6 x 1.15 15 5 appr. 5% 15.6 250 13.8 590 40 150 single
BZT52-C16-Q SOD123 SOD123 2.675 x 1.6 x 1.15 16 5 appr. 5% 17.1 250 15.3 590 40 150 single
BZT52-C18-Q SOD123 SOD123 2.675 x 1.6 x 1.15 18 5 appr. 5% 19.1 250 16.8 590 40 150 single
BZT52-C20-Q SOD123 SOD123 2.675 x 1.6 x 1.15 20 5 appr. 5% 21.2 250 18.8 590 40 150 single
BZT52-C22-Q SOD123 SOD123 2.675 x 1.6 x 1.15 22 5 appr. 5% 23.3 250 20.8 590 40 150 single
BZT52-C24-Q SOD123 SOD123 2.675 x 1.6 x 1.15 24 5 appr. 5% 25.6 250 22.8 590 40 150 single
BZT52-C27-Q SOD123 SOD123 2.675 x 1.6 x 1.15 27 2 appr. 5% 28.9 250 25.1 590 40 150 single
BZT52-C2V4-Q SOD123 SOD123 2.675 x 1.6 x 1.15 2.4 5 appr. 5% 2.6 250 2.2 590 40 150 single
BZT52-C2V7-Q SOD123 SOD123 2.675 x 1.6 x 1.15 2.7 5 appr. 5% 2.9 250 2.5 590 40 150 single
BZT52-C30-Q SOD123 SOD123 2.675 x 1.6 x 1.15 30 2 appr. 5% 32 250 28 590 40 150 single
BZT52-C33-Q SOD123 SOD123 2.675 x 1.6 x 1.15 33 2 appr. 5% 35 250 31 590 40 150 single
BZT52-C36-Q SOD123 SOD123 2.675 x 1.6 x 1.15 36 2 appr. 5% 38 250 34 590 40 150 single
BZT52-C39-Q SOD123 SOD123 2.675 x 1.6 x 1.15 39 2 appr. 5% 41 250 37 590 40 150 single
BZT52-C3V0-Q SOD123 SOD123 2.675 x 1.6 x 1.15 3 5 appr. 5% 3.2 250 2.8 590 40 150 single
BZT52-C3V3-Q SOD123 SOD123 2.675 x 1.6 x 1.15 3.3 5 appr. 5% 3.5 250 3.1 590 40 150 single
BZT52-C3V6-Q SOD123 SOD123 2.675 x 1.6 x 1.15 3.6 5 appr. 5% 3.8 250 3.4 590 40 150 single
BZT52-C3V9-Q SOD123 SOD123 2.675 x 1.6 x 1.15 3.9 5 appr. 5% 4.1 250 3.7 590 40 150 single
BZT52-C43-Q SOD123 SOD123 2.675 x 1.6 x 1.15 43 2 appr. 5% 46 250 40 590 40 150 single
BZT52-C47-Q SOD123 SOD123 2.675 x 1.6 x 1.15 47 2 appr. 5% 50 250 44 590 40 150 single
BZT52-C4V3-Q SOD123 SOD123 2.675 x 1.6 x 1.15 4.3 5 appr. 5% 4.6 250 4 590 40 150 single
BZT52-C4V7-Q SOD123 SOD123 2.675 x 1.6 x 1.15 4.7 5 appr. 5% 5 250 4.4 590 40 150 single
BZT52-C51-Q SOD123 SOD123 2.675 x 1.6 x 1.15 51 2 appr. 5% 54 250 48 590 40 150 single
BZT52-C56-Q SOD123 SOD123 2.675 x 1.6 x 1.15 56 2 appr. 5% 60 250 52 590 40 150 single
BZT52-C5V1-Q SOD123 SOD123 2.675 x 1.6 x 1.15 5.1 5 appr. 5% 5.4 250 4.8 590 40 150 single
BZT52-C5V6-Q SOD123 SOD123 2.675 x 1.6 x 1.15 5.6 5 appr. 5% 6 250 5.2 590 40 150 single
BZT52-C62-Q SOD123 SOD123 2.675 x 1.6 x 1.15 62 2 appr. 5% 66 250 58 590 40 150 single
BZT52-C68-Q SOD123 SOD123 2.675 x 1.6 x 1.15 68 2 appr. 5% 72 250 64 590 40 150 single
BZT52-C6V2-Q SOD123 SOD123 2.675 x 1.6 x 1.15 6.2 5 appr. 5% 6.6 250 5.8 590 40 150 single
BZT52-C6V8-Q SOD123 SOD123 2.675 x 1.6 x 1.15 6.8 5 appr. 5% 7.2 250 6.4 590 40 150 single
BZT52-C75-Q SOD123 SOD123 2.675 x 1.6 x 1.15 75 2 appr. 5% 79 250 70 590 40 150 single
BZT52-C7V5-Q SOD123 SOD123 2.675 x 1.6 x 1.15 7.5 5 appr. 5% 7.9 250 7 590 40 150 single
BZT52-C8V2-Q SOD123 SOD123 2.675 x 1.6 x 1.15 8.2 5 appr. 5% 8.7 250 7.7 590 40 150 single
BZT52-C9V1-Q SOD123 SOD123 2.675 x 1.6 x 1.15 9.1 5 appr. 5% 9.6 250 8.5 590 40 150 single

Package

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
BZT52-B10-Q BZT52-B10-QX
(934665802115)
Active DN SOD123
(SOD123)
SOD123 WAVE_BG-BD-1
SOD123_115
BZT52-B11-Q BZT52-B11-QX
(934665797115)
Active DP SOD123
(SOD123)
SOD123 WAVE_BG-BD-1
SOD123_115
BZT52-B12-Q BZT52-B12-QX
(934665801115)
Active DQ SOD123
(SOD123)
SOD123 WAVE_BG-BD-1
SOD123_115
BZT52-B13-Q BZT52-B13-QX
(934665796115)
Active DR SOD123
(SOD123)
SOD123 WAVE_BG-BD-1
SOD123_115
BZT52-B15-Q BZT52-B15-QX
(934665800115)
Active DS SOD123
(SOD123)
SOD123 WAVE_BG-BD-1
SOD123_115
BZT52-B16-Q BZT52-B16-QX
(934665795115)
Active DT SOD123
(SOD123)
SOD123 WAVE_BG-BD-1
SOD123_115
BZT52-B18-Q BZT52-B18-QX
(934665799115)
Active DU SOD123
(SOD123)
SOD123 WAVE_BG-BD-1
SOD123_115
BZT52-B20-Q BZT52-B20-QX
(934665706115)
Active DV SOD123
(SOD123)
SOD123 WAVE_BG-BD-1
SOD123_115
BZT52-B22-Q BZT52-B22-QX
(934665759115)
Active DW SOD123
(SOD123)
SOD123 WAVE_BG-BD-1
SOD123_115
BZT52-B24-Q BZT52-B24-QX
(934665741115)
Active DY SOD123
(SOD123)
SOD123 WAVE_BG-BD-1
SOD123_115
BZT52-B27-Q BZT52-B27-QX
(934665740115)
Active E1 SOD123
(SOD123)
SOD123 WAVE_BG-BD-1
SOD123_115
BZT52-B2V4-Q BZT52-B2V4-QX
(934665739115)
Active D7 SOD123
(SOD123)
SOD123 WAVE_BG-BD-1
SOD123_115
BZT52-B2V7-Q BZT52-B2V7-QX
(934665738115)
Active D8 SOD123
(SOD123)
SOD123 WAVE_BG-BD-1
SOD123_115
BZT52-B30-Q BZT52-B30-QX
(934665737115)
Active E2 SOD123
(SOD123)
SOD123 WAVE_BG-BD-1
SOD123_115
BZT52-B33-Q BZT52-B33-QX
(934665736115)
Active E3 SOD123
(SOD123)
SOD123 WAVE_BG-BD-1
SOD123_115
BZT52-B36-Q BZT52-B36-QX
(934665735115)
Active E4 SOD123
(SOD123)
SOD123 WAVE_BG-BD-1
SOD123_115
BZT52-B39-Q BZT52-B39-QX
(934665709115)
Active E5 SOD123
(SOD123)
SOD123 WAVE_BG-BD-1
SOD123_115
BZT52-B3V0-Q BZT52-B3V0-QX
(934665734115)
Active D9 SOD123
(SOD123)
SOD123 WAVE_BG-BD-1
SOD123_115
BZT52-B3V3-Q BZT52-B3V3-QX
(934665733115)
Active DA SOD123
(SOD123)
SOD123 WAVE_BG-BD-1
SOD123_115
BZT52-B3V6-Q BZT52-B3V6-QX
(934665723115)
Active DB SOD123
(SOD123)
SOD123 WAVE_BG-BD-1
SOD123_115
BZT52-B3V9-Q BZT52-B3V9-QX
(934665732115)
Active DC SOD123
(SOD123)
SOD123 WAVE_BG-BD-1
SOD123_115
BZT52-B43-Q BZT52-B43-QX
(934665722115)
Active E6 SOD123
(SOD123)
SOD123 WAVE_BG-BD-1
SOD123_115
BZT52-B47-Q BZT52-B47-QX
(934665731115)
Active E7 SOD123
(SOD123)
SOD123 WAVE_BG-BD-1
SOD123_115
BZT52-B4V3-Q BZT52-B4V3-QX
(934665730115)
Active DD SOD123
(SOD123)
SOD123 WAVE_BG-BD-1
SOD123_115
BZT52-B4V7-Q BZT52-B4V7-QX
(934665729115)
Active DE SOD123
(SOD123)
SOD123 WAVE_BG-BD-1
SOD123_115
BZT52-B51-Q BZT52-B51-QX
(934665721115)
Active E8 SOD123
(SOD123)
SOD123 WAVE_BG-BD-1
SOD123_115
BZT52-B56-Q BZT52-B56-QX
(934665713115)
Active E9 SOD123
(SOD123)
SOD123 WAVE_BG-BD-1
SOD123_115
BZT52-B5V1-Q BZT52-B5V1-QX
(934665804115)
Active DF SOD123
(SOD123)
SOD123 WAVE_BG-BD-1
SOD123_115
BZT52-B5V6-Q BZT52-B5V6-QX
(934665803115)
Active DG SOD123
(SOD123)
SOD123 WAVE_BG-BD-1
SOD123_115
BZT52-B62-Q BZT52-B62-QX
(934665712115)
Active EA SOD123
(SOD123)
SOD123 WAVE_BG-BD-1
SOD123_115
BZT52-B68-Q BZT52-B68-QX
(934665711115)
Active EB SOD123
(SOD123)
SOD123 WAVE_BG-BD-1
SOD123_115
BZT52-B6V2-Q BZT52-B6V2-QX
(934665798115)
Active DH SOD123
(SOD123)
SOD123 WAVE_BG-BD-1
SOD123_115
BZT52-B6V8-Q BZT52-B6V8-QX
(934665728115)
Active DJ SOD123
(SOD123)
SOD123 WAVE_BG-BD-1
SOD123_115
BZT52-B75-Q BZT52-B75-QX
(934665710115)
Active EC SOD123
(SOD123)
SOD123 WAVE_BG-BD-1
SOD123_115
BZT52-B7V5-Q BZT52-B7V5-QX
(934665727115)
Active DK SOD123
(SOD123)
SOD123 WAVE_BG-BD-1
SOD123_115
BZT52-B8V2-Q BZT52-B8V2-QX
(934665726115)
Active DL SOD123
(SOD123)
SOD123 WAVE_BG-BD-1
SOD123_115
BZT52-B9V1-Q BZT52-B9V1-QX
(934665725115)
Active DM SOD123
(SOD123)
SOD123 WAVE_BG-BD-1
SOD123_115
BZT52-C10-Q BZT52-C10-QX
(934665791115)
Active CG SOD123
(SOD123)
SOD123 WAVE_BG-BD-1
SOD123_115
BZT52-C11-Q BZT52-C11-QX
(934665790115)
Active CH SOD123
(SOD123)
SOD123 WAVE_BG-BD-1
SOD123_115
BZT52-C12-Q BZT52-C12-QX
(934665764115)
Active CJ SOD123
(SOD123)
SOD123 WAVE_BG-BD-1
SOD123_115
BZT52-C12-QJ
(934665764118)
Active CJ SOD123_118
BZT52-C13-Q BZT52-C13-QX
(934665789115)
Active CK SOD123
(SOD123)
SOD123 WAVE_BG-BD-1
SOD123_115
BZT52-C15-Q BZT52-C15-QX
(934665794115)
Active CL SOD123
(SOD123)
SOD123 WAVE_BG-BD-1
SOD123_115
BZT52-C16-Q BZT52-C16-QX
(934665788115)
Active CM SOD123
(SOD123)
SOD123 WAVE_BG-BD-1
SOD123_115
BZT52-C18-Q BZT52-C18-QX
(934665787115)
Active CN SOD123
(SOD123)
SOD123 WAVE_BG-BD-1
SOD123_115
BZT52-C20-Q BZT52-C20-QX
(934665785115)
Active CP SOD123
(SOD123)
SOD123 WAVE_BG-BD-1
SOD123_115
BZT52-C22-Q BZT52-C22-QX
(934665763115)
Active CQ SOD123
(SOD123)
SOD123 WAVE_BG-BD-1
SOD123_115
BZT52-C24-Q BZT52-C24-QX
(934665784115)
Active CR SOD123
(SOD123)
SOD123 WAVE_BG-BD-1
SOD123_115
BZT52-C27-Q BZT52-C27-QX
(934665783115)
Active CS SOD123
(SOD123)
SOD123 WAVE_BG-BD-1
SOD123_115
BZT52-C2V4-Q BZT52-C2V4-QX
(934665782115)
Active C1 SOD123
(SOD123)
SOD123 WAVE_BG-BD-1
SOD123_115
BZT52-C2V7-Q BZT52-C2V7-QX
(934665781115)
Active C2 SOD123
(SOD123)
SOD123 WAVE_BG-BD-1
SOD123_115
BZT52-C30-Q BZT52-C30-QX
(934665780115)
Active CT SOD123
(SOD123)
SOD123 WAVE_BG-BD-1
SOD123_115
BZT52-C33-Q BZT52-C33-QX
(934665762115)
Active CU SOD123
(SOD123)
SOD123 WAVE_BG-BD-1
SOD123_115
BZT52-C36-Q BZT52-C36-QX
(934665761115)
Active CV SOD123
(SOD123)
SOD123 WAVE_BG-BD-1
SOD123_115
BZT52-C39-Q BZT52-C39-QX
(934665760115)
Active CW SOD123
(SOD123)
SOD123 WAVE_BG-BD-1
SOD123_115
BZT52-C3V0-Q BZT52-C3V0-QX
(934665777115)
Active C3 SOD123
(SOD123)
SOD123 WAVE_BG-BD-1
SOD123_115
BZT52-C3V3-Q BZT52-C3V3-QX
(934665776115)
Active C4 SOD123
(SOD123)
SOD123 WAVE_BG-BD-1
SOD123_115
BZT52-C3V6-Q BZT52-C3V6-QX
(934665775115)
Active C5 SOD123
(SOD123)
SOD123 WAVE_BG-BD-1
SOD123_115
BZT52-C3V9-Q BZT52-C3V9-QX
(934665774115)
Active C6 SOD123
(SOD123)
SOD123 WAVE_BG-BD-1
SOD123_115
BZT52-C43-Q BZT52-C43-QX
(934665720115)
Active CY SOD123
(SOD123)
SOD123 WAVE_BG-BD-1
SOD123_115
BZT52-C47-Q BZT52-C47-QX
(934665719115)
Active D1 SOD123
(SOD123)
SOD123 WAVE_BG-BD-1
SOD123_115
BZT52-C4V3-Q BZT52-C4V3-QX
(934665773115)
Active C7 SOD123
(SOD123)
SOD123 WAVE_BG-BD-1
SOD123_115
BZT52-C4V7-Q BZT52-C4V7-QX
(934665772115)
Active C8 SOD123
(SOD123)
SOD123 WAVE_BG-BD-1
SOD123_115
BZT52-C51-Q BZT52-C51-QX
(934665718115)
Active D2 SOD123
(SOD123)
SOD123 WAVE_BG-BD-1
SOD123_115
BZT52-C56-Q BZT52-C56-QX
(934665717115)
Active D3 SOD123
(SOD123)
SOD123 WAVE_BG-BD-1
SOD123_115
BZT52-C5V1-Q BZT52-C5V1-QX
(934665793115)
Active C9 SOD123
(SOD123)
SOD123 WAVE_BG-BD-1
SOD123_115
BZT52-C5V6-Q BZT52-C5V6-QX
(934665792115)
Active CA SOD123
(SOD123)
SOD123 WAVE_BG-BD-1
SOD123_115
BZT52-C62-Q BZT52-C62-QX
(934665714115)
Active D4 SOD123
(SOD123)
SOD123 WAVE_BG-BD-1
SOD123_115
BZT52-C68-Q BZT52-C68-QX
(934665715115)
Active D5 SOD123
(SOD123)
SOD123 WAVE_BG-BD-1
SOD123_115
BZT52-C6V2-Q BZT52-C6V2-QX
(934665771115)
Active CB SOD123
(SOD123)
SOD123 WAVE_BG-BD-1
SOD123_115
BZT52-C6V8-Q BZT52-C6V8-QX
(934665770115)
Active CC SOD123
(SOD123)
SOD123 WAVE_BG-BD-1
SOD123_115
BZT52-C6V8-QJ
(934665770118)
Active CC SOD123_118
BZT52-C75-Q BZT52-C75-QX
(934665716115)
Active D6 SOD123
(SOD123)
SOD123 WAVE_BG-BD-1
SOD123_115
BZT52-C7V5-Q BZT52-C7V5-QX
(934665769115)
Active CD SOD123
(SOD123)
SOD123 WAVE_BG-BD-1
SOD123_115
BZT52-C8V2-Q BZT52-C8V2-QX
(934665766115)
Active CE SOD123
(SOD123)
SOD123 WAVE_BG-BD-1
SOD123_115
BZT52-C9V1-Q BZT52-C9V1-QX
(934665765115)
Active CF SOD123
(SOD123)
SOD123 WAVE_BG-BD-1
SOD123_115

Environmental information

Type number Orderable part number Chemical content RoHS RHF-indicator
BZT52-B10-Q BZT52-B10-QX BZT52-B10-Q rohs rhf rhf
BZT52-B11-Q BZT52-B11-QX BZT52-B11-Q rohs rhf rhf
BZT52-B12-Q BZT52-B12-QX BZT52-B12-Q rohs rhf rhf
BZT52-B13-Q BZT52-B13-QX BZT52-B13-Q rohs rhf rhf
BZT52-B15-Q BZT52-B15-QX BZT52-B15-Q rohs rhf rhf
BZT52-B16-Q BZT52-B16-QX BZT52-B16-Q rohs rhf rhf
BZT52-B18-Q BZT52-B18-QX BZT52-B18-Q rohs rhf rhf
BZT52-B20-Q BZT52-B20-QX BZT52-B20-Q rohs rhf rhf
BZT52-B22-Q BZT52-B22-QX BZT52-B22-Q rohs rhf rhf
BZT52-B24-Q BZT52-B24-QX BZT52-B24-Q rohs rhf rhf
BZT52-B27-Q BZT52-B27-QX BZT52-B27-Q rohs rhf rhf
BZT52-B2V4-Q BZT52-B2V4-QX BZT52-B2V4-Q rohs rhf rhf
BZT52-B2V7-Q BZT52-B2V7-QX BZT52-B2V7-Q rohs rhf rhf
BZT52-B30-Q BZT52-B30-QX BZT52-B30-Q rohs rhf rhf
BZT52-B33-Q BZT52-B33-QX BZT52-B33-Q rohs rhf rhf
BZT52-B36-Q BZT52-B36-QX BZT52-B36-Q rohs rhf rhf
BZT52-B39-Q BZT52-B39-QX BZT52-B39-Q rohs rhf rhf
BZT52-B3V0-Q BZT52-B3V0-QX BZT52-B3V0-Q rohs rhf rhf
BZT52-B3V3-Q BZT52-B3V3-QX BZT52-B3V3-Q rohs rhf rhf
BZT52-B3V6-Q BZT52-B3V6-QX BZT52-B3V6-Q rohs rhf rhf
BZT52-B3V9-Q BZT52-B3V9-QX BZT52-B3V9-Q rohs rhf rhf
BZT52-B43-Q BZT52-B43-QX BZT52-B43-Q rohs rhf rhf
BZT52-B47-Q BZT52-B47-QX BZT52-B47-Q rohs rhf rhf
BZT52-B4V3-Q BZT52-B4V3-QX BZT52-B4V3-Q rohs rhf rhf
BZT52-B4V7-Q BZT52-B4V7-QX BZT52-B4V7-Q rohs rhf rhf
BZT52-B51-Q BZT52-B51-QX BZT52-B51-Q rohs rhf rhf
BZT52-B56-Q BZT52-B56-QX BZT52-B56-Q rohs rhf rhf
BZT52-B5V1-Q BZT52-B5V1-QX BZT52-B5V1-Q rohs rhf rhf
BZT52-B5V6-Q BZT52-B5V6-QX BZT52-B5V6-Q rohs rhf rhf
BZT52-B62-Q BZT52-B62-QX BZT52-B62-Q rohs rhf rhf
BZT52-B68-Q BZT52-B68-QX BZT52-B68-Q rohs rhf rhf
BZT52-B6V2-Q BZT52-B6V2-QX BZT52-B6V2-Q rohs rhf rhf
BZT52-B6V8-Q BZT52-B6V8-QX BZT52-B6V8-Q rohs rhf rhf
BZT52-B75-Q BZT52-B75-QX BZT52-B75-Q rohs rhf rhf
BZT52-B7V5-Q BZT52-B7V5-QX BZT52-B7V5-Q rohs rhf rhf
BZT52-B8V2-Q BZT52-B8V2-QX BZT52-B8V2-Q rohs rhf rhf
BZT52-B9V1-Q BZT52-B9V1-QX BZT52-B9V1-Q rohs rhf rhf
BZT52-C10-Q BZT52-C10-QX BZT52-C10-Q rohs rhf rhf
BZT52-C11-Q BZT52-C11-QX BZT52-C11-Q rohs rhf rhf
BZT52-C12-Q BZT52-C12-QX BZT52-C12-Q rohs rhf rhf
BZT52-C12-Q BZT52-C12-QJ BZT52-C12-Q rohs rhf rhf
BZT52-C13-Q BZT52-C13-QX BZT52-C13-Q rohs rhf rhf
BZT52-C15-Q BZT52-C15-QX BZT52-C15-Q rohs rhf rhf
BZT52-C16-Q BZT52-C16-QX BZT52-C16-Q rohs rhf rhf
BZT52-C18-Q BZT52-C18-QX BZT52-C18-Q rohs rhf rhf
BZT52-C20-Q BZT52-C20-QX BZT52-C20-Q rohs rhf rhf
BZT52-C22-Q BZT52-C22-QX BZT52-C22-Q rohs rhf rhf
BZT52-C24-Q BZT52-C24-QX BZT52-C24-Q rohs rhf rhf
BZT52-C27-Q BZT52-C27-QX BZT52-C27-Q rohs rhf rhf
BZT52-C2V4-Q BZT52-C2V4-QX BZT52-C2V4-Q rohs rhf rhf
BZT52-C2V7-Q BZT52-C2V7-QX BZT52-C2V7-Q rohs rhf rhf
BZT52-C30-Q BZT52-C30-QX BZT52-C30-Q rohs rhf rhf
BZT52-C33-Q BZT52-C33-QX BZT52-C33-Q rohs rhf rhf
BZT52-C36-Q BZT52-C36-QX BZT52-C36-Q rohs rhf rhf
BZT52-C39-Q BZT52-C39-QX BZT52-C39-Q rohs rhf rhf
BZT52-C3V0-Q BZT52-C3V0-QX BZT52-C3V0-Q rohs rhf rhf
BZT52-C3V3-Q BZT52-C3V3-QX BZT52-C3V3-Q rohs rhf rhf
BZT52-C3V6-Q BZT52-C3V6-QX BZT52-C3V6-Q rohs rhf rhf
BZT52-C3V9-Q BZT52-C3V9-QX BZT52-C3V9-Q rohs rhf rhf
BZT52-C43-Q BZT52-C43-QX BZT52-C43-Q rohs rhf rhf
BZT52-C47-Q BZT52-C47-QX BZT52-C47-Q rohs rhf rhf
BZT52-C4V3-Q BZT52-C4V3-QX BZT52-C4V3-Q rohs rhf rhf
BZT52-C4V7-Q BZT52-C4V7-QX BZT52-C4V7-Q rohs rhf rhf
BZT52-C51-Q BZT52-C51-QX BZT52-C51-Q rohs rhf rhf
BZT52-C56-Q BZT52-C56-QX BZT52-C56-Q rohs rhf rhf
BZT52-C5V1-Q BZT52-C5V1-QX BZT52-C5V1-Q rohs rhf rhf
BZT52-C5V6-Q BZT52-C5V6-QX BZT52-C5V6-Q rohs rhf rhf
BZT52-C62-Q BZT52-C62-QX BZT52-C62-Q rohs rhf rhf
BZT52-C68-Q BZT52-C68-QX BZT52-C68-Q rohs rhf rhf
BZT52-C6V2-Q BZT52-C6V2-QX BZT52-C6V2-Q rohs rhf rhf
BZT52-C6V8-Q BZT52-C6V8-QX BZT52-C6V8-Q rohs rhf rhf
BZT52-C6V8-Q BZT52-C6V8-QJ BZT52-C6V8-Q rohs rhf rhf
BZT52-C75-Q BZT52-C75-QX BZT52-C75-Q rohs rhf rhf
BZT52-C7V5-Q BZT52-C7V5-QX BZT52-C7V5-Q rohs rhf rhf
BZT52-C8V2-Q BZT52-C8V2-QX BZT52-C8V2-Q rohs rhf rhf
BZT52-C9V1-Q BZT52-C9V1-QX BZT52-C9V1-Q rohs rhf rhf
Quality and reliability disclaimer

Documentation (9)

File name Title Type Date
BZT52-Q_SER Voltage regulator diodes Data sheet 2024-06-03
AN90063 Questions about package outline drawings Application note 2025-10-22
Nexperia_document_brochure_SOD123_diodes SOD123 - improved system reliability Brochure 2018-06-18
SOD123 3D model for products with SOD123 package Design support 2020-01-22
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
SOD123_mk plastic, surface-mounted package; 2 leads; 2.675 mm x 1.6 mm x 1.15 mm body Marcom graphics 2017-01-28
REFLOW_BG-BD-1 Reflow soldering profile Other type 2025-11-14
SOD123 plastic, surface-mounted package; 2 leads; 2.675 mm x 1.6 mm x 1.15 mm body Package information 2022-05-27
WAVE_BG-BD-1 Wave soldering profile Wave soldering 2021-09-08

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.

Models

File name Title Type Date
SOD123 3D model for products with SOD123 package Design support 2020-01-22