×

BC53PA Series

80 V, 1 A PNP medium power transistors

PNP medium power transistors in an ultra thin SOT1061 leadless small Surface-Mounted Device (SMD) plastic package.

Features and benefits

  • High current

  • Three current gain selections

  • High power dissipation capability

  • Exposed heatsink for excellent thermal and electrical conductivity

  • Leadless very small SMD plastic package with medium power capability

  • AEC-Q101 qualified

Applications

  • Linear voltage regulators

  • High-side switches

  • Battery-driven devices

  • Power management

  • MOSFET drivers

  • Amplifiers

Parametrics

Type numberPackage versionPackage nameSize (mm)Ptot [max] (W)PolarityVCEO [max] (V)IC [max] (A)hFE [min]hFE [max]fT [typ] (MHz)Automotive qualified
BC53-10PASOT1061DFN2020-32 x 2 x 0.650.42PNP-80-163160145Y
BC53-16PASOT1061DFN2020-32 x 2 x 0.650.42PNP-80-163250145Y

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
BC53-10PA
DFN2020-3
(SOT1061)
SOT1061REFLOW_BG-BD-1
SOT1061_115ActiveBWBC53-10PA,115
( 9340 658 22115 )
BC53-16PA
DFN2020-3
(SOT1061)
SOT1061REFLOW_BG-BD-1
SOT1061_115ActiveBXBC53-16PA,115
( 9340 658 23115 )

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
BC53-10PABC53-10PA,115BC53-10PAAlways Pb-free
BC53-16PABC53-16PA,115BC53-16PAAlways Pb-free
Quality and reliability disclaimer

Documentation (3)

File nameTitleTypeDate
BC53PA_SER80 V, 1 A PNP medium power transistorsData sheet2023-08-04
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06
SOT1061plastic, leadless thermal enhanced ultra thin small outline package; 3 terminals; 1.3 mm pitch; 2 mm x 2 mm x 0.65 mm bodyPackage information2022-05-27

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Ordering, pricing & availability

Sample

As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

Sample orders normally take 2-4 days for delivery.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.