Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

SOD123FL

SOD123FL

plastic, surface mounted package; 2 terminals; 3 mm x 1.9 mm x 1 mm body

Package information

Package information Package name Package description Reference Date
SOD123FL SOD123FL plastic, surface mounted package; 2 terminals; 3 mm x 1.9 mm x 1 mm body 2024-07-03

Related documents

File name Title Type Date
AN90063 Questions about package outline drawings Application note 2025-06-13
SOD123FL plastic, surface mounted package; 2 terminals; 3 mm x 1.9 mm x 1 mm body Package information 2024-07-03

Products in this package

Diodes

Type number Description Quick access
ES1JFL 650 V, 1 A ultrafast  recovery rectifier
MBR120VLSF 20 V, 1 A low VF Schottky barrier rectifier
MBR1H100SF 100 V, 1 A low leakage current Schottky barrier rectifier
MBR140ESF High temperature 40 V, 1 A low VF Schottky barrier rectifier
MBR130LSF 30 V, 1 A low VF Schottky barrier rectifier
MBR140SF 40 V, 1 A low VF Schottky barrier rectifier
MBR2H100SF 100 V, 2 A low leakage current Schottky barrier rectifier
MBR230LSFT1G 30 V, 2 A low VF Schottky barrier rectifier
NHP220ASF 200 V, 2 A hyperfast recovery rectifier
NHP220SF 200 V, 2 A hyperfast recovery rectifier
NHP120SF 200 V, 1 A hyperfast recovery rectifier
S210FA 100 V, 2 A low leakage current Schottky barrier rectifier
SL04 High temperature 40 V, 1 A low VF Schottky barrier rectifier
SL02 20 V, 1 A low VF Schottky barrier rectifier
SS1FH6 High temperature 60 V, 1 A low VF Schottky barrier rectifier
SS1FH10 100 V, 1 A low leakage current Schottky barrier rectifier
SS16FH 60 V, 1 A low leakage current Schottky barrier rectifier
SS24FL High temperature 40 V, 2 A low VF Schottky barrier rectifier
SS1FN6 60 V, 1 A low VF Schottky barrier rectifier
SS1FL3 30 V, 1 A low VF Schottky barrier rectifier
SS1FL4 40 V, 1 A low VF Schottky barrier rectifier
SS2FH6 High temperature 60 V, 2 A low VF Schottky barrier rectifier
SS2FH10 100 V, 2 A low leakage current Schottky barrier rectifier
SS26AFH 60 V, 2 A low leakage current Schottky barrier rectifier
SS26FH 60 V, 2 A low leakage current Schottky barrier rectifier
SS26FL 60 V, 2 A low VF Schottky barrier rectifier
SS2FL4 High temperature 40 V, 2 A low VF Schottky barrier rectifier
SS34FA 40 V, 3 A low VF Schottky barrier rectifier
SS2FL3 30 V, 2 A low VF Schottky barrier rectifier
SS2FN6 60 V, 2 A low VF Schottky barrier rectifier
VS-1EFH02-M3 200 V, 1 A hyperfast recovery rectifier
VS-1EFU06-M3 650 V, 1 A ultrafast  recovery rectifier
VS-2EFH02-M3 200 V, 2 A hyperfast recovery rectifier
SS16FA 60 V, 1 A low VF Schottky barrier rectifier