Key features and benefits
- Ultra small 1006 sized SOT883 (SC-101) leadless package
- Broad choice of SMD and leaded package options
- Wide range of double and single functions
- More than 300 different products
Key applications
- General purpose switching and amplification
Parametric search
General purpose bipolar transistors
Please wait loading data...
Parametric search is unavailable.
Products
Type number | Description | Status | Quick access |
---|---|---|---|
BC807DS | PNP/PNP general purpose double transistors | Production | |
BC807RA | 45 V, 500 mA PNP/PNP general-purpose double transistors | Production | |
BC817DPN | NPN/PNP general purpose transistor | Production | |
BC817DS-Q | NPN/NPN general purpose double transistor | Production | |
BC817RA | 45 V, 500 mA NPN/NPN general-purpose double transistors | Production | |
BC817RAPN | 45 V, 500 mA NPN/PNP general-purpose double transistors | Production | |
BC846BPN-Q | 65 V, 100 mA NPN/PNP general-purpose transistor | Production | |
BC846BPNH-Q | 65 V, 100 mA NPN/PNP general-purpose double transistor | Production | |
BC846BS-Q | 65 V, 100 mA NPN/NPN general-purpose transistor | Production | |
BC846BSH-Q | 65 V, 100 mA NPN/NPN general-purpose double transistor | Production | |
BC846DS | 65 V, 100 mA NPN/NPN general-purpose transistor | Production | |
BC846S-Q | NPN general purpose double transistor | Production | |
BC846SH-Q | 65 V, 100 mA NPN/NPN general-purpose double transistor | Production | |
BC847BPN-Q | 45 V, 100 mA NPN/PNP general-purpose transistor | Production | |
BC847BPNH-Q | 45 V, 100 mA NPN/PNP general-purpose double transistor | Production | |
BC847BS-Q | 45 V, 100 mA NPN/NPN general-purpose transistor | Production | |
BC847BSH-Q | 45 V, 100 mA NPN/NPN general-purpose double transistor | Production | |
BC847DS | 45 V, 100 mA NPN/NPN general-purpose transistor | Production | |
BC847QAPN | 45 V, 100 mA NPN/PNP general-purpose transistor | Production | |
BC847QAS | 45 V, 200 mA NPN/NPN general-purpose transistor | Production | |
BC847RA | 45 V, 100 mA NPN/NPN general-purpose double transistors | Production | |
BC847RAPN | 45 V, 100 mA NPN/PNP general-purpose double transistors | Production | |
BC856BS-Q | 65 V, 100 mA PNP/PNP general-purpose transistor | Production | |
BC856BSH-Q | 65 V, 100 mA PNP/PNP general-purpose double transistor | Production | |
BC856S-Q | 65 V, 100 mA PNP/PNP general-purpose transistor | Production | |
BC856SH-Q | 65 V, 100 mA PNP/PNP general-purpose double transistor | Production | |
BC857BS-Q | PNP general purpose double transistor | Production | |
BC857BSH-Q | 45 V, 100 mA PNP/PNP general-purpose double transistor | Production | |
BC857QAS | 45 V, 100 mA PNP/PNP general-purpose transistor | Production | |
BC857RA | 45 V, 100 mA PNP/PNP general-purpose double transistors | Production | |
NMB2227A | 40 V, 600 mA NPN/PNP general-purpose transistors | Production | |
PMBT3904YS-Q | 40 V, 200 mA NPN/NPN general-purpose double transistor | Production | |
PMBT3906YS-Q | 40 V, 200 mA PNP/PNP general-purpose double transistor | Production | |
PMBT3946YPN-Q | 40 V, 200 mA NPN/PNP general-purpose double transistor | Production | |
PMBTA42DS-Q | 300 V, 100 mA NPN/NPN high-voltage double transistor | Production | |
PUMX1 | 40 V, 100 mA NPN/NPN general-purpose transistor | Production | |
PUMX2 | NPN/NPN general-purpose double transistors | Production |
Visit our documentation center for all documentation
Marcom graphics (1) |
|||
---|---|---|---|
File name | Title | Type | Date |
SOT457_mk | plastic, surface-mounted package (SC-74) | Marcom graphics | 2018-11-26 |
Selection guide (1) |
|||
File name | Title | Type | Date |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
If you have a support question, let us know. If you are in need of design support, let us know and fill in the answer form, well get back to you shortly.
Or contact us for further support.