Key features and benefits
- Mixed 5 V and 3.3 V applications
- Improved signal integrity with integrated termination resistors
- High noise immunity
- Flow through pin out for easy layout
- Wide supply voltage range
- Low propagation delay
- Overvoltage tolerant inputs options
- Integrated source termination resistor options
- Bus hold options
- AEC-Q100 grade 1
Key applications
- Timing synchronization in body control and central gateway module
- Controlled delay addition in instrument cluster module
- Synchronize signals of display drivers, warning lights and lamp controllers
Parametric search
Please wait, loading data... Products
| Type number | Description | Status | Quick access |
|---|---|---|---|
| 74AHC164-Q100; 74AHCT164-Q100 | 8-bit serial-in/parallel-out shift register | ACT |
|
| 74AHC164BQ-Q100 | 8-bit serial-in/parallel-out shift register | Production | |
| 74AHC164D-Q100 | 8-bit serial-in/parallel-out shift register | Production | |
| 74AHC164PW-Q100 | 8-bit serial-in/parallel-out shift register | Production | |
| 74AHCT164BQ-Q100 | 8-bit serial-in/parallel-out shift register | Production | |
| 74AHCT164D-Q100 | 8-bit serial-in/parallel-out shift register | Production | |
| 74AHCT164PW-Q100 | 8-bit serial-in/parallel-out shift register | Production | |
| 74AHC1G79-Q100; 74AHCT1G79-Q100 | Single D-type flip-flop; positive-edge trigger | ACT |
|
| 74AHC1G79GV-Q100 | Single D-type flip-flop; positive-edge trigger | Production | |
| 74AHC1G79GW-Q100 | Single D-type flip-flop; positive-edge trigger | Production | |
| 74AHCT1G79GV-Q100 | Single D-type flip-flop; positive-edge trigger | Production | |
| 74AHCT1G79GW-Q100 | Single D-type flip-flop; positive-edge trigger | Production | |
| 74AHCT1G79GZ-Q100 | Single D-type flip-flop; positive-edge trigger | Production | |
| 74AHC273-Q100; 74AHCT273-Q100 | Octal D-type flip-flop with reset; positive-edge trigger | ACT |
|
| 74AHC273BQ-Q100 | Octal D-type flip-flop with reset; positive-edge trigger | Production | |
| 74AHC273D-Q100 | Octal D-type flip-flop with reset; positive-edge trigger | Production | |
| 74AHC273PW-Q100 | Octal D-type flip-flop with reset; positive-edge trigger | Production | |
| 74AHCT273BQ-Q100 | Octal D-type flip-flop with reset; positive-edge trigger | Production | |
| 74AHCT273D-Q100 | Octal D-type flip-flop with reset; positive-edge trigger | Production | |
| 74AHCT273PW-Q100 | Octal D-type flip-flop with reset; positive-edge trigger | Production | |
| 74AHC374-Q100; 74AHCT374-Q100 | Octal D-type flip-flop; positive edge-trigger; 3-state | ACT |
|
| 74AHC374D-Q100 | Octal D-type flip-flop; positive edge-trigger; 3-state | Production | |
| 74AHC374PW-Q100 | Octal D-type flip-flop; positive edge-trigger; 3-state | Production | |
| 74AHCT374D-Q100 | Octal D-type flip-flop; positive edge-trigger; 3-state | Production | |
| 74AHCT374PW-Q100 | Octal D-type flip-flop; positive edge-trigger; 3-state | Production | |
| 74AHC377-Q100; 74AHCT377-Q100 | Octal D-type flip-flop with data enable; positive-edge trigger | ACT |
|
| 74AHC377D-Q100 | Octal D-type flip-flop with data enable; positive-edge trigger | EndOfLife | |
| 74AHC377PW-Q100 | Octal D-type flip-flop with data enable; positive-edge trigger | EndOfLife | |
| 74AHCT377D-Q100 | Octal D-type flip-flop with data enable; positive-edge trigger | EndOfLife | |
| 74AHCT377PW-Q100 | Octal D-type flip-flop with data enable; positive-edge trigger | EndOfLife | |
| 74AHC573-Q100; 74AHCT573-Q100 | Octal D-type transparent latch; 3-state | ACT |
|
| 74AHC573BQ-Q100 | Octal D-type transparent latch; 3-state | Production | |
| 74AHC573D-Q100 | Octal D-type transparent latch; 3-state | Production | |
| 74AHC573PW-Q100 | Octal D-type transparent latch; 3-state | Production | |
| 74AHCT573BQ-Q100 | Octal D-type transparent latch; 3-state | Production | |
| 74AHCT573D-Q100 | Octal D-type transparent latch; 3-state | Production | |
| 74AHCT573PW-Q100 | Octal D-type transparent latch; 3-state | Production | |
| 74AHC594-Q100; 74AHCT594-Q100 | 8-bit shift register with output register | ACT |
|
| 74AHC594BQ-Q100 | 8-bit shift register with output register | Production | |
| 74AHC594D-Q100 | 8-bit shift register with output register | Production | |
| 74AHC594DB-Q100 | 8-bit shift register with output register | EndOfLife | |
| 74AHC594PW-Q100 | 8-bit shift register with output register | Production | |
| 74AHCT594BQ-Q100 | 8-bit shift register with output register | Production | |
| 74AHCT594D-Q100 | 8-bit shift register with output register | Production | |
| 74AHCT594DB-Q100 | 8-bit shift register with output register | EndOfLife | |
| 74AHCT594PW-Q100 | 8-bit shift register with output register | Production | |
| 74AHC595-Q100; 74AHCT595-Q100 | 8-bit serial-in/serial-out or parallel-out shift register with output latches | ACT |
|
| 74AHC595BQ-Q100 | 8-bit serial-in/serial-out or parallel-out shift register with output latches | Production | |
| 74AHC595D-Q100 | 8-bit serial-in/serial-out or parallel-out shift register with output latches | Production | |
| 74AHC595PW-Q100 | 8-bit serial-in/serial-out or parallel-out shift register with output latches | Production | |
| 74AHCT595BQ-Q100 | 8-bit serial-in/serial-out or parallel-out shift register with output latches | Production | |
| 74AHCT595D-Q100 | 8-bit serial-in/serial-out or parallel-out shift register with output latches | Production | |
| 74AHCT595PW-Q100 | 8-bit serial-in/serial-out or parallel-out shift register with output latches | Production | |
| 74AHC74-Q100; 74AHCT74-Q100 | Dual D-type flip-flop with set and reset; positive-edge trigger | ACT |
|
| 74AHC74BQ-Q100 | Dual D-type flip-flop with set and reset; positive-edge trigger | Production | |
| 74AHC74D-Q100 | Dual D-type flip-flop with set and reset; positive-edge trigger | Production | |
| 74AHC74PW-Q100 | Dual D-type flip-flop with set and reset; positive-edge trigger | Production | |
| 74AHCT74BQ-Q100 | Dual D-type flip-flop with set and reset; positive-edge trigger | Production | |
| 74AHCT74D-Q100 | Dual D-type flip-flop with set and reset; positive-edge trigger | Production | |
| 74AHCT74PW-Q100 | Dual D-type flip-flop with set and reset; positive-edge trigger | Production | |
| 74ALVC74-Q100 | Dual D-type flip-flop with set and reset; positive-edge trigger | ACT |
|
| 74ALVC74PW-Q100 | Dual D-type flip-flop with set and reset; positive-edge trigger | Production | |
| 74AUP1G175-Q100 | Low-power D-type flip-flop with reset; positive-edge trigger | ACT |
|
| 74AUP1G175GW-Q100 | Low-power D-type flip-flop with reset; positive-edge trigger | Production | |
| 74AUP1G373-Q100 | Low-power D-type transparent latch; 3-state | ACT |
|
| 74AUP1G373GW-Q100 | Low-power D-type transparent latch; 3-state | Production | |
| 74AUP1G374-Q100 | Low-power D-type flip-flop; positive-edge trigger; 3-state | ACT |
|
| 74AUP1G374GW-Q100 | Low-power D-type flip-flop; positive-edge trigger; 3-state | Production | |
| 74AUP1G74-Q100 | Low-power D-type flip-flop with set and reset; positive-edge trigger | ACT |
|
| 74AUP1G74DC-Q100 | Low-power D-type flip-flop with set and reset; positive-edge trigger | Production | |
| 74AUP2G79-Q100 | Low-power dual D-type flip-flop; positive-edge trigger | ACT |
|
| 74AUP2G79DC-Q100 | Low-power dual D-type flip-flop; positive-edge trigger | Production | |
| 74AUP2G80-Q100 | Low-power dual D-type flip-flop; positive-edge trigger | ACT |
|
| 74AUP2G80DC-Q100 | Low-power dual D-type flip-flop; positive-edge trigger | Production | |
| 74AVC16374-Q100 | 16-bit edge triggered D-type flip-flop; 3.6 V tolerant; 3-state | ACT |
|
| 74AVC16374DGG-Q100 | 16-bit edge triggered D-type flip-flop; 3.6 V tolerant; 3-state | EndOfLife | |
| 74HC107-Q100; 74HCT107-Q100 | Dual JK flip-flop with reset; negative-edge trigger | ACT |
|
| 74HC107D-Q100 | Dual JK flip-flop with reset; negative-edge trigger | Production | |
| 74HC107PW-Q100 | Dual JK flip-flop with reset; negative-edge trigger | Production | |
| 74HCT107D-Q100 | Dual JK flip-flop with reset; negative-edge trigger | Production | |
| 74HC109-Q100; 74HCT109-Q100 | Dual JK flip-flop with set and reset; positive-edge-trigger | ACT |
|
| 74HC109D-Q100 | Dual JK flip-flop with set and reset; positive-edge-trigger | Production | |
| 74HCT109D-Q100 | Dual JK flip-flop with set and reset; positive-edge-trigger | Production | |
| 74HCT109PW-Q100 | Dual JK flip-flop with set and reset; positive-edge-trigger | Production | |
| 74HC112-Q100; 74HCT112-Q100 | Dual JK flip-flop with set and reset; negative-edge trigger | ACT |
|
| 74HC112PW-Q100 | Dual JK flip-flop with set and reset; negative-edge trigger | Production | |
| 74HCT112D-Q100 | Dual JK flip-flop with set and reset; negative-edge trigger | Production | |
| 74HC164-Q100; 74HCT164-Q100 | 8-bit serial-in, parallel-out shift register | ACT |
|
| 74HC164BQ-Q100 | 8-bit serial-in, parallel-out shift register | Production | |
| 74HC164D-Q100 | 8-bit serial-in, parallel-out shift register | Production | |
| 74HC164PW-Q100 | 8-bit serial-in, parallel-out shift register | Production | |
| 74HCT164BQ-Q100 | 8-bit serial-in, parallel-out shift register | Production | |
| 74HCT164D-Q100 | 8-bit serial-in, parallel-out shift register | Production | |
| 74HCT164PW-Q100 | 8-bit serial-in, parallel-out shift register | Production | |
| 74HC165-Q100; 74HCT165-Q100 | 8-bit parallel-in/serial out shift register | ACT |
|
| 74HC165BQ-Q100 | 8-bit parallel-in/serial out shift register | Production | |
| 74HC165D-Q100 | 8-bit parallel-in/serial out shift register | Production | |
| 74HC165PW-Q100 | 8-bit parallel-in/serial out shift register | Production | |
| 74HCT165BQ-Q100 | 8-bit parallel-in/serial out shift register | Production | |
| 74HCT165D-Q100 | 8-bit parallel-in/serial out shift register | Production | |
| 74HCT165PW-Q100 | 8-bit parallel-in/serial out shift register | Production | |
| 74HC166-Q100; 74HCT166-Q100 | 8-bit parallel-in/serial out shift register | ACT |
|
| 74HC166D-Q100 | 8-bit parallel-in/serial out shift register | Production | |
| 74HC166PW-Q100 | 8-bit parallel-in/serial out shift register | Production | |
| 74HCT166D-Q100 | 8-bit parallel-in/serial out shift register | Production | |
| 74HC173-Q100; 74HCT173-Q100 | Quad D-type flip-flop; positive-edge trigger; 3-state | ACT |
|
| 74HC173D-Q100 | Quad D-type flip-flop; positive-edge trigger; 3-state | Production | |
| 74HCT173D-Q100 | Quad D-type flip-flop; positive-edge trigger; 3-state | Production | |
| 74HC174-Q100; 74HCT174-Q100 | Hex D-type flip-flop with reset; positive-edge trigger | ACT |
|
| 74HC174D-Q100 | Hex D-type flip-flop with reset; positive-edge trigger | Production | |
| 74HC174PW-Q100 | Hex D-type flip-flop with reset; positive-edge trigger | Production | |
| 74HCT174D-Q100 | Hex D-type flip-flop with reset; positive-edge trigger | Production | |
| 74HCT174PW-Q100 | Hex D-type flip-flop with reset; positive-edge trigger | Production | |
| 74HC175-Q100; 74HCT175-Q100 | Quad D-type flip-flop with reset; positive-edge trigger | ACT |
|
| 74HC175D-Q100 | Quad D-type flip-flop with reset; positive-edge trigger | Production | |
| 74HC175PW-Q100 | Quad D-type flip-flop with reset; positive-edge trigger | Production | |
| 74HCT175D-Q100 | Quad D-type flip-flop with reset; positive-edge trigger | Production | |
| 74HCT175PW-Q100 | Quad D-type flip-flop with reset; positive-edge trigger | Production | |
| 74HC259-Q100; 74HCT259-Q100 | 8-bit addressable latch | ACT |
|
| 74HC259BQ-Q100 | 8-bit addressable latch | Production | |
| 74HC259D-Q100 | 8-bit addressable latch | Production | |
| 74HC259PW-Q100 | 8-bit addressable latch | Production | |
| 74HCT259BQ-Q100 | 8-bit addressable latch | Production | |
| 74HCT259D-Q100 | 8-bit addressable latch | Production | |
| 74HCT259PW-Q100 | 8-bit addressable latch | Production | |
| 74HC273-Q100; 74HCT273-Q100 | Octal D-type flip-flop with reset; positive-edge trigger | ACT |
|
| 74HC273BQ-Q100 | Octal D-type flip-flop with reset; positive-edge trigger | Production | |
| 74HC273D-Q100 | Octal D-type flip-flop with reset; positive-edge trigger | Production | |
| 74HC273PW-Q100 | Octal D-type flip-flop with reset; positive-edge trigger | Production | |
| 74HCT273BQ-Q100 | Octal D-type flip-flop with reset; positive-edge trigger | Production | |
| 74HCT273D-Q100 | Octal D-type flip-flop with reset; positive-edge trigger | Production | |
| 74HCT273PW-Q100 | Octal D-type flip-flop with reset; positive-edge trigger | Production | |
| 74HC299-Q100 | 8-bit universal shift register; 3-state | ACT |
|
| 74HC299D-Q100 | 8-bit universal shift register; 3-state | Production | |
| 74HC373-Q100; 74HCT373-Q100 | Octal D-type transparent latch; 3-state | ACT |
|
| 74HC373BQ-Q100 | Octal D-type transparent latch; 3-state | Production | |
| 74HC373D-Q100 | Octal D-type transparent latch; 3-state | Production | |
| 74HC373PW-Q100 | Octal D-type transparent latch; 3-state | Production | |
| 74HCT373BQ-Q100 | Octal D-type transparent latch; 3-state | Production | |
| 74HCT373D-Q100 | Octal D-type transparent latch; 3-state | Production | |
| 74HCT373PW-Q100 | Octal D-type transparent latch; 3-state | Production | |
| 74HC377-Q100; 74HCT377-Q100 | Octal D-type flip-flop with data enable; positive-edge trigger | ACT |
|
| 74HC377D-Q100 | Octal D-type flip-flop with data enable; positive-edge trigger | Production | |
| 74HC377DB-Q100 | EndOfLife | ||
| 74HC377PW-Q100 | Octal D-type flip-flop with data enable; positive-edge trigger | Production | |
| 74HCT377D-Q100 | Octal D-type flip-flop with data enable; positive-edge trigger | Production | |
| 74HCT377DB-Q100 | EndOfLife | ||
| 74HCT377PW-Q100 | Octal D-type flip-flop with data enable; positive-edge trigger | Production | |
| 74HC4094-Q100; 74HCT4094-Q100 | 8-stage shift-and-store bus register | ACT |
|
| 74HC4094D-Q100 | 8-stage shift-and-store bus register | Production | |
| 74HC4094DB-Q100 | 8-stage shift-and-store bus register | EndOfLife | |
| 74HC4094PW-Q100 | 8-stage shift-and-store bus register | Production | |
| 74HCT4094D-Q100 | 8-stage shift-and-store bus register | Production | |
| 74HCT4094DB-Q100 | 8-stage shift-and-store bus register | EndOfLife | |
| 74HC573-Q100; 74HCT573-Q100 | Octal D-type transparent latch; 3-state | ACT |
|
| 74HC573BQ-Q100 | Octal D-type transparent latch; 3-state | Production | |
| 74HC573D-Q100 | Octal D-type transparent latch; 3-state | Production | |
| 74HC573DB-Q100 | Octal D-type transparent latch; 3-state | EndOfLife | |
| 74HC573PW-Q100 | Octal D-type transparent latch; 3-state | Production | |
| 74HCT573BQ-Q100 | Octal D-type transparent latch; 3-state | Production | |
| 74HCT573D-Q100 | Octal D-type transparent latch; 3-state | Production | |
| 74HCT573DB-Q100 | Octal D-type transparent latch; 3-state | EndOfLife | |
| 74HCT573PW-Q100 | Octal D-type transparent latch; 3-state | Production | |
| 74HC574-Q100; 74HCT574-Q100 | Octal D-type flip-flop; positive edge-trigger; 3-state | ACT |
|
| 74HC574BQ-Q100 | Octal D-type flip-flop; positive edge-trigger; 3-state | Production | |
| 74HC574D-Q100 | Octal D-type flip-flop; positive edge-trigger; 3-state | Production | |
| 74HC574PW-Q100 | Octal D-type flip-flop; positive edge-trigger; 3-state | Production | |
| 74HCT574D-Q100 | Octal D-type flip-flop; positive edge-trigger; 3-state | Production | |
| 74HCT574PW-Q100 | Octal D-type flip-flop; positive edge-trigger; 3-state | Production | |
| 74HC594-Q100; 74HCT594-Q100 | 8-bit shift register with output register | ACT |
|
| 74HC594BQ-Q100 | 8-bit shift register with output register | Production | |
| 74HC594D-Q100 | 8-bit shift register with output register | Production | |
| 74HC594PW-Q100 | 8-bit shift register with output register | Production | |
| 74HCT594D-Q100 | 8-bit shift register with output register | Production | |
| 74HC595-Q100; 74HCT595-Q100 | 8-bit serial-in, serial or parallel-out shift register with output latches; 3-state | ACT |
|
| 74HC595BQ-Q100 | 8-bit serial-in, serial or parallel-out shift register with output latches; 3-state | Production | |
| 74HC595D-Q100 | 8-bit serial-in, serial or parallel-out shift register with output latches; 3-state | Production | |
| 74HC595DB-Q100 | 8-bit serial-in, serial or parallel-out shift register with output latches; 3-state | EndOfLife | |
| 74HC595PW-Q100 | 8-bit serial-in, serial or parallel-out shift register with output latches; 3-state | Production | |
| 74HCT595BQ-Q100 | 8-bit serial-in, serial or parallel-out shift register with output latches; 3-state | Production | |
| 74HCT595D-Q100 | 8-bit serial-in, serial or parallel-out shift register with output latches; 3-state | Production | |
| 74HCT595DB-Q100 | 8-bit serial-in, serial or parallel-out shift register with output latches; 3-state | EndOfLife | |
| 74HCT595PW-Q100 | 8-bit serial-in, serial or parallel-out shift register with output latches; 3-state | Production | |
| 74HC597-Q100; 74HCT597-Q100 | 8-bit shift register with input flip-flops | ACT |
|
| 74HC597D-Q100 | 8-bit shift register with input flip-flops | Production | |
| 74HC597PW-Q100 | 8-bit shift register with input flip-flops | Production | |
| 74HCT597D-Q100 | 8-bit shift register with input flip-flops | Production | |
| 74HC73-Q100 | Dual JK flip-flop with reset; negative-edge trigger | ACT |
|
| 74HC73D-Q100 | Dual JK flip-flop with reset; negative-edge trigger | Production | |
| 74HC74-Q100; 74HCT74-Q100 | Dual D-type flip-flop with set and reset; positive edge-trigger | ACT |
|
| 74HC74BQ-Q100 | Dual D-type flip-flop with set and reset; positive edge-trigger | Production | |
| 74HC74D-Q100 | Dual D-type flip-flop with set and reset; positive edge-trigger | Production | |
| 74HC74PW-Q100 | Dual D-type flip-flop with set and reset; positive edge-trigger | Production | |
| 74HCT74BQ-Q100 | Dual D-type flip-flop with set and reset; positive edge-trigger | Production | |
| 74HCT74D-Q100 | Dual D-type flip-flop with set and reset; positive edge-trigger | Production | |
| 74HCT74PW-Q100 | Dual D-type flip-flop with set and reset; positive edge-trigger | Production | |
| 74HC75-Q100 | Quad bistable transparent latch | ACT |
|
| 74HC75D-Q100 | Quad bistable transparent latch | Production | |
| 74LV164-Q100 | 8-bit serial-in/parallel-out shift register | ACT |
|
| 74LV164BQ-Q100 | 8-bit serial-in/parallel-out shift register | Production | |
| 74LV164D-Q100 | 8-bit serial-in/parallel-out shift register | Production | |
| 74LV164PW-Q100 | 8-bit serial-in/parallel-out shift register | Production | |
| 74LV165-Q100 | 8-bit parallel-in/serial-out shift register | ACT |
|
| 74LV165D-Q100 | 8-bit parallel-in/serial-out shift register | Production | |
| 74LV165PW-Q100 | 8-bit parallel-in/serial-out shift register | Production | |
| 74LV165A-Q100 | 8-bit parallel-in/serial-out shift register | ACT |
|
| 74LV165AD-Q100 | 8-bit parallel-in/serial-out shift register | Production | |
| 74LV165APW-Q100 | 8-bit parallel-in/serial-out shift register | Production | |
| 74LV74-Q100 | Dual D-type flip-flop with set and reset; positive-edge trigger | ACT |
|
| 74LV74D-Q100 | Dual D-type flip-flop with set and reset; positive-edge trigger | Production | |
| 74LV74PW-Q100 | Dual D-type flip-flop with set and reset; positive-edge trigger | Production | |
| 74LVC16373A-Q100; 74LVCH16373A-Q100 | 16-bit D-type transparent latch with 5 V tolerant inputs/outputs; 3-state | ACT |
|
| 74LVC16373ADGG-Q100 | 16-bit D-type transparent latch with 5 V tolerant inputs/outputs; 3-state | Production | |
| 74LVC16373ADGV-Q100 | 16-bit D-type transparent latch with 5 V tolerant inputs/outputs; 3-state | Production | |
| 74LVCH16373ADGG-Q100 | 16-bit D-type transparent latch with 5 V tolerant inputs/outputs; 3-state | Production | |
| 74LVCH16373ADGV-Q100 | 16-bit D-type transparent latch with 5 V tolerant inputs/outputs; 3-state | Production | |
| 74LVC16374A-Q100; 74LVCH16374A-Q100 | 16-bit edge-triggered D-type flip-flop; 5 V tolerant; 3-state | ACT |
|
| 74LVC16374ADGG-Q100 | 16-bit edge-triggered D-type flip-flop; 5 V tolerant; 3-state | Production | |
| 74LVCH16374ADGG-Q100 | 16-bit edge-triggered D-type flip-flop; 5 V tolerant; 3-state | Production | |
| 74LVC1G175-Q100 | Single D-type flip-flop with reset; positive-edge trigger | ACT |
|
| 74LVC1G175GV-Q100 | Single D-type flip-flop with reset; positive-edge trigger | Production | |
| 74LVC1G175GW-Q100 | Single D-type flip-flop with reset; positive-edge trigger | Production | |
| 74LVC1G74-Q100 | Single D-type flip-flop with set and reset; positive edge trigger | ACT |
|
| 74LVC1G74DC-Q100 | Single D-type flip-flop with set and reset; positive edge trigger | Production | |
| 74LVC1G74DP-Q100 | Single D-type flip-flop with set and reset; positive edge trigger | Production | |
| 74LVC1G74GD-Q100 | EndOfLife | ||
| 74LVC1G74GT-Q100 | Single D-type flip-flop with set and reset; positive edge trigger | Production | |
| 74LVC1G79-Q100 | Single D-type flip-flop; positive-edge trigger | ACT |
|
| 74LVC1G79GV-Q100 | Single D-type flip-flop; positive-edge trigger | Production | |
| 74LVC1G79GW-Q100 | Single D-type flip-flop; positive-edge trigger | Production | |
| 74LVC1G80-Q100 | Single D-type flip-flop; positive-edge trigger | ACT |
|
| 74LVC1G80GV-Q100 | Single D-type flip-flop; positive-edge trigger | Production | |
| 74LVC1G80GW-Q100 | Single D-type flip-flop; positive-edge trigger | Production | |
| 74LVC1G80GZ-Q100 | Single D-type flip-flop; positive-edge trigger | Production | |
| 74LVC273-Q100 | Octal D-type flip-flop with reset; positive-edge trigger | ACT |
|
| 74LVC273BQ-Q100 | Octal D-type flip-flop with reset; positive-edge trigger | Production | |
| 74LVC273D-Q100 | Octal D-type flip-flop with reset; positive-edge trigger | Production | |
| 74LVC273PW-Q100 | Octal D-type flip-flop with reset; positive-edge trigger | Production | |
| 74LVC2G74-Q100 | Single D-type flip-flop with set and reset; positive edge trigger | ACT |
|
| 74LVC2G74DC-Q100 | Single D-type flip-flop with set and reset; positive edge trigger | Production | |
| 74LVC2G74DP-Q100 | Single D-type flip-flop with set and reset; positive edge trigger | Production | |
| 74LVC373A-Q100 | Octal D-type transparent latch with 5 V tolerant inputs/outputs; 3-state | ACT |
|
| 74LVC373ABQ-Q100 | Octal D-type transparent latch with 5 V tolerant inputs/outputs; 3-state | Production | |
| 74LVC373AD-Q100 | Octal D-type transparent latch with 5 V tolerant inputs/outputs; 3-state | Production | |
| 74LVC373ADB-Q100 | Octal D-type transparent latch with 5 V tolerant inputs/outputs; 3-state | EndOfLife | |
| 74LVC373APW-Q100 | Octal D-type transparent latch with 5 V tolerant inputs/outputs; 3-state | Production | |
| 74LVC374A-Q100 | Octal D-type flip-flop; 5 V tolerant inputs/outputs; positive-edge trigger; 3-state | ACT |
|
| 74LVC374ABQ-Q100 | Octal D-type flip-flop; 5 V tolerant inputs/outputs; positive-edge trigger; 3-state | Production | |
| 74LVC374AD-Q100 | Octal D-type flip-flop; 5 V tolerant inputs/outputs; positive-edge trigger; 3-state | Production | |
| 74LVC374APW-Q100 | Octal D-type flip-flop; 5 V tolerant inputs/outputs; positive-edge trigger; 3-state | Production | |
| 74LVC573A-Q100 | Octal D-type transparent latch with 5 V tolerantinputs/outputs; 3-state | ACT |
|
| 74LVC573ABQ-Q100 | Octal D-type transparent latch with 5 V tolerantinputs/outputs; 3-state | Production | |
| 74LVC573AD-Q100 | Octal D-type transparent latch with 5 V tolerantinputs/outputs; 3-state | Production | |
| 74LVC573APW-Q100 | Octal D-type transparent latch with 5 V tolerantinputs/outputs; 3-state | Production | |
| 74LVC574A-Q100 | Octal D-type flip-flop with 5 V tolerant inputs/outputs; positive edge-trigger; 3-state | ACT |
|
| 74LVC574ABQ-Q100 | Octal D-type flip-flop with 5 V tolerant inputs/outputs; positive edge-trigger; 3-state | Production | |
| 74LVC574APW-Q100 | Octal D-type flip-flop with 5 V tolerant inputs/outputs; positive edge-trigger; 3-state | Production | |
| 74LVC594A-Q100 | 8-bit shift register with output register | ACT |
|
| 74LVC594ABQ-Q100 | 8-bit shift register with output register | Production | |
| 74LVC594AD-Q100 | 8-bit shift register with output register | Production | |
| 74LVC594APW-Q100 | 8-bit shift register with output register | Production | |
| 74LVC74A-Q100 | Dual D-type flip-flop with set and reset; positive-edge trigger | ACT |
|
| 74LVC74ABQ-Q100 | Dual D-type flip-flop with set and reset; positive-edge trigger | Production | |
| 74LVC74AD-Q100 | Dual D-type flip-flop with set and reset; positive-edge trigger | Production | |
| 74LVC74APW-Q100 | Dual D-type flip-flop with set and reset; positive-edge trigger | Production | |
| 74LVC823A-Q100 | 9-bit D-type flip-flop with 5 V tolerant inputs/outputs; positive edge-trigger; 3-state | ACT |
|
| 74LVC823ABQ-Q100 | 9-bit D-type flip-flop with 5 V tolerant inputs/outputs; positive edge-trigger; 3-state | EndOfLife | |
| 74VHC595-Q100; 74VHCT595-Q100 | 8-bit serial-in/serial-out or parallel-out shift register with output latches | ACT |
|
| 74VHC595BQ-Q100 | 8-bit serial-in/serial-out or parallel-out shift register with output latches | Production | |
| 74VHC595D-Q100 | 8-bit serial-in/serial-out or parallel-out shift register with output latches | Production | |
| 74VHC595PW-Q100 | 8-bit serial-in/serial-out or parallel-out shift register with output latches | Production | |
| 74VHCT595BQ-Q100 | 8-bit serial-in/serial-out or parallel-out shift register with output latches | Production | |
| 74VHCT595D-Q100 | 8-bit serial-in/serial-out or parallel-out shift register with output latches | Production | |
| 74VHCT595PW-Q100 | 8-bit serial-in/serial-out or parallel-out shift register with output latches | Production | |
| HEF4013B-Q100 | Dual D-type flip-flop | ACT |
|
| HEF4013BT-Q100 | Dual D-type flip-flop | Production | |
| HEF4013BTT-Q100 | Dual D-type flip-flop | Production | |
| HEF4014B-Q100 | ACT |
|
|
| HEF4014BT-Q100 | 8-bit static shift register | Production | |
| HEF40175B-Q100 | Quad D-type flip-flop | ACT |
|
| HEF40175BTT-Q100 | Quad D-type flip-flop | Production | |
| HEF4021B-Q100 | 8-bit static shift register | ACT |
|
| HEF4021BT-Q100 | 8-bit static shift register | Production | |
| HEF4021BTT-Q100 | 8-bit static shift register | Production | |
| HEF4027B-Q100 | ACT |
|
|
| HEF4027BT-Q100 | Dual JK flip-flop | Production | |
| HEF4043B-Q100 | Quad R/S latch with 3-state outputs | ACT |
|
| HEF4043BT-Q100 | Quad R/S latch with 3-state outputs | Production | |
| HEF4094B-Q100 | 8-stage shift-and-store register | ACT |
|
| HEF4094BT-Q100 | 8-stage shift-and-store register | Production | |
| HEF4094BTT-Q100 | 8-stage shift-and-store register | Production | |
| HEF4794B-Q100 | 8-stage shift-and-store register LED driver | ACT |
|
| HEF4794BT-Q100 | 8-stage shift-and-store register LED driver | Production | |
| HEF4894B-Q100 | 12-stage shift-and-store register LED driver | ACT |
|
| HEF4894BT-Q100 | 12-stage shift-and-store register LED driver | Production | |
| HEF4894BTT-Q100 | 12-stage shift-and-store register LED driver | Production | |
| NPIC6C4894-Q100 | Power logic 12-bit shift register; open-drain outputs | ACT |
|
| NPIC6C4894D-Q100 | Power logic 12-bit shift register; open-drain outputs | EndOfLife | |
| NPIC6C595-Q100 | Power logic 8-bit shift register; open-drain outputs | ACT |
|
| NPIC6C595BQ-Q100 | Power logic 8-bit shift register; open-drain outputs | EndOfLife | |
| NPIC6C595D-Q100 | Power logic 8-bit shift register; open-drain outputs | EndOfLife | |
| NPIC6C595PW-Q100 | Power logic 8-bit shift register; open-drain outputs | EndOfLife | |
| NPIC6C596-Q100 | Power logic 8-bit shift register; open-drain outputs | ACT |
|
| NPIC6C596BQ-Q100 | Power logic 8-bit shift register; open-drain outputs | EndOfLife | |
| NPIC6C596D-Q100 | Power logic 8-bit shift register; open-drain outputs | EndOfLife | |
| NPIC6C596PW-Q100 | Power logic 8-bit shift register; open-drain outputs | EndOfLife | |
| NPIC6C596A-Q100 | Power logic 8-bit shift register; open-drain outputs | ACT |
|
| NPIC6C596ABQ-Q100 | Power logic 8-bit shift register; open-drain outputs | EndOfLife | |
| NPIC6C596AD-Q100 | Power logic 8-bit shift register; open-drain outputs | EndOfLife | |
| NPIC6C596APW-Q100 | Power logic 8-bit shift register; open-drain outputs | EndOfLife | |
| 74LVC1G79GZ-Q100 | Single D-type flip-flop; positive-edge trigger | Production |
Leaflet (2) |
|||
|---|---|---|---|
| File name | Title | Type | Date |
| Nexperia_document_leaflet_Logic_NPIC_ShiftRegisters_201906.pdf | NPIC Logic Shift Registers | Leaflet | 2019-07-12 |
| Nexperia_document_QIC_Logic_Packages_Recommendations_201711.pdf | Longevity – Packages by pin count | Leaflet | 2017-11-27 |
Marcom graphics (1) |
|||
| File name | Title | Type | Date |
| TSSOP14_SOT402-1_mk.png | plastic, thin shrink small outline package; 14 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.1 mm body | Marcom graphics | 2017-01-28 |
Selection guide (1) |
|||
| File name | Title | Type | Date |
| nexperia_automotive_selection_guide_LR_201902.pdf | Nexperia Automotive Selection Guide 2019 | Selection guide | 2019-02-18 |
Please contact us if you have any questions. If you are in need of design support, please fill in the technical support form, we will get back to you shortly.
Please visit our engineer exchange forum or contact us for further support.