Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

SOT765-1

74AUP2G80-Q100

Low-power dual D-type flip-flop; positive-edge trigger

The 74AUP2G80-Q100 provides the dual positive-edge triggered D-type flip-flop. Information on the data input is transferred to the Q output on the LOW-to-HIGH transition of the clock pulse. The input pin D must be stable one setup time prior to the LOW-to-HIGH clock transition for predictable operation.

Schmitt trigger action at all inputs makes the circuit tolerant to slower input rise and fall times across the entire VCC range from 0.8 V to 3.6 V.

This device ensures a very low static and dynamic power consumption across the entire VCC range from 0.8 V to 3.6 V.

This device is fully specified for partial power-down applications using IOFF. The IOFF circuitry disables the output, preventing a damaging backflow current through the device when it is powered down.

This product has been qualified to the Automotive Electronics Council (AEC) standard Q100 (Grade 1) and is suitable for use in automotive applications.

Features and benefits

  • Automotive product qualification in accordance with AEC-Q100 (Grade 1)

    • Specified from -40 °C to +85 °C and from -40 °C to +125 °C

  • Wide supply voltage range from 0.8 V to 3.6 V

  • High noise immunity

  • Low static power consumption; ICC = 0.9 μA (maximum)

  • Latch-up performance exceeds 100 mA per JESD78 Class II

  • Inputs accept voltages up to 3.6 V

  • Low noise overshoot and undershoot < 10 % of VCC

  • IOFF circuitry provides partial Power-down mode operation

  • Complies with JEDEC standards:

    • JESD8-12 (0.8 V to 1.3 V)

    • JESD8-11 (0.9 V to 1.65 V)

    • JESD8-7 (1.2 V to 1.95 V)

    • JESD8-5 (1.8 V to 2.7 V)

    • JESD8-B (2.7 V to 3.6 V)

  • ESD protection:

    • HBM: ANSI/ESDA/JEDEC JS-001 class 3A exceeds 5000 V

    • CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V

Parametrics

Type number VCC (V) Logic switching levels Output drive capability (mA) tpd (ns) fmax (MHz) Power dissipation considerations Tamb (°C) Rth(j-a) (K/W) Ψth(j-top) (K/W) Rth(j-c) (K/W) Package name
74AUP2G80DC-Q100 0.8 - 3.6 CMOS ± 1.9 9.1 400 ultra low -40~125 203 34.1 113 VSSOP8

Package

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
74AUP2G80DC-Q100 74AUP2G80DC-Q100H
(935691578125)
Active p80 SOT765-1
VSSOP8
(SOT765-1)
SOT765-1 SOT765-1_125

Environmental information

Type number Orderable part number Chemical content RoHS RHF-indicator
74AUP2G80DC-Q100 74AUP2G80DC-Q100H 74AUP2G80DC-Q100 rohs rhf rhf
Quality and reliability disclaimer

Documentation (7)

File name Title Type Date
74AUP2G80_Q100 Low-power dual D-type flip-flop; positive-edge trigger Data sheet 2023-10-16
AN90063 Questions about package outline drawings Application note 2025-10-22
Nexperia_document_guide_MiniLogic_PicoGate_201901 PicoGate leaded logic portfolio guide Brochure 2019-01-07
SOT765-1 3D model for products with SOT765-1 package Design support 2020-01-22
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
VSSOP8_SOT765-1_mk plastic, very thin shrink small outline package; 8 leads; 0.5 mm pitch; 2 mm x 2.3 mm x 1 mm body Marcom graphics 2017-01-28
SOT765-1 plastic, very thin shrink small outline package; 8 leads; 0.5 mm pitch; 2 mm x 2.3 mm x 1 mm body Package information 2022-06-03

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.

Models

File name Title Type Date
SOT765-1 3D model for products with SOT765-1 package Design support 2020-01-22

Ordering, pricing & availability

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.