74HC165-Q100; 74HCT165-Q100
8-bit parallel-in/serial out shift register
The 74HC165-Q100; 74HCT165-Q100 are 8-bit serial or parallel-in/serial-out shift registers. The device features a serial data input (DS), eight parallel data inputs (D0 to D7) and two complementary serial outputs (Q7 and Q7). When the parallel load input (PL) is LOW the data from D0 to D7 is loaded into the shift register asynchronously. When PL is HIGH data enters the register serially at DS. When the clock enable input (CE) is LOW data is shifted on the LOW-to-HIGH transitions of the CP input. A HIGH on CE will disable the CP input. Inputs are overvoltage tolerant to 15 V. This enables the device to be used in HIGH-to-LOW level shifting applications.
This product has been qualified to the Automotive Electronics Council (AEC) standard Q100 (Grade 1) and is suitable for use in automotive applications.
Features and benefits
Automotive product qualification in accordance with AEC-Q100 (Grade 1)
Specified from -40 °C to +85 °C and from -40 °C to +125 °C
Asynchronous 8-bit parallel load
Synchronous serial input
Complies with JEDEC standard no. 7A
Input levels:
For 74HC165-Q100: CMOS level
For 74HCT165-Q100: TTL level
ESD protection:
HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V
CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V
DHVQFN package with Side-Wettable Flanks enabling Automatic Optical Inspection (AOI) of solder joints
Applications
Parallel-to-serial data conversion
Parametrics
| Type number | VCC (V) | Logic switching levels | Output drive capability (mA) | tpd (ns) | fmax (MHz) | Power dissipation considerations | Tamb (°C) | Ψth(j-top) (K/W) | Rth(j-c) (K/W) | Package name |
|---|---|---|---|---|---|---|---|---|---|---|
| 74HC165BQ-Q100 | 2.0 - 6.0 | CMOS | ± 5.2 | 16 | 56 | low | -40~125 | 12.7 | 60 | DHVQFN16 |
| 74HC165D-Q100 | 2.0 - 6.0 | CMOS | ± 5.2 | 16 | 61 | low | -40~125 | 8.9 | 50 | SO16 |
| 74HC165PW-Q100 | 2.0 - 6.0 | CMOS | ± 5.2 | 16 | 61 | low | -40~125 | 4.2 | 52.9 | TSSOP16 |
| 74HCT165BQ-Q100 | 4.5 - 5.5 | TTL | ± 4 | 14 | 48 | low | -40~125 | 12.7 | 60 | DHVQFN16 |
| 74HCT165D-Q100 | 4.5 - 5.5 | TTL | ± 4 | 14 | 48 | low | -40~125 | 8.9 | 50 | SO16 |
| 74HCT165PW-Q100 | 4.5 - 5.5 | TTL | ± 4 | 15 | 48 | low | -40~125 | 4.2 | 52.9 | TSSOP16 |
Package
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| 74HC165BQ-Q100 | 74HC165BQ‑Q100/GX (935693489115) |
Development | HC165 |
DHVQFN16 (SOT763-1) |
SOT763-1 | SOT763-1_115 | |
| 74HC165BQ‑Q100,115 (935298766115) |
Active | HC165 | SOT763-1_115 | ||||
| 74HC165D-Q100 | 74HC165D‑Q100,118 (935298767118) |
Active | 74HC165D |
SO16 (SOT109-1) |
SOT109-1 |
SO-SOJ-REFLOW
SO-SOJ-WAVE WAVE_BG-BD-1 |
SOT109-1_118 |
| 74HC165PW-Q100 | 74HC165PW‑Q100,118 (935298768118) |
Active | HC165 |
TSSOP16 (SOT403-1) |
SOT403-1 |
SSOP-TSSOP-VSO-WAVE
|
SOT403-1_118 |
| 74HCT165BQ-Q100 | 74HCT165BQ‑Q100,11 (935298769115) |
Active | HCT165 |
DHVQFN16 (SOT763-1) |
SOT763-1 | SOT763-1_115 | |
| 74HCT165D-Q100 | 74HCT165D‑Q100,118 (935298771118) |
Active | 74HCT165D |
SO16 (SOT109-1) |
SOT109-1 |
SO-SOJ-REFLOW
SO-SOJ-WAVE WAVE_BG-BD-1 |
SOT109-1_118 |
| 74HCT165PW-Q100 | 74HCT165PW‑Q100,11 (935298772118) |
Active | HCT165 |
TSSOP16 (SOT403-1) |
SOT403-1 |
SSOP-TSSOP-VSO-WAVE
|
SOT403-1_118 |
Environmental information
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| 74HC165BQ-Q100 | 74HC165BQ‑Q100/GX | 74HC165BQ-Q100 |
|
|
| 74HC165BQ-Q100 | 74HC165BQ‑Q100,115 | 74HC165BQ-Q100 |
|
|
| 74HC165D-Q100 | 74HC165D‑Q100,118 | 74HC165D-Q100 |
|
|
| 74HC165PW-Q100 | 74HC165PW‑Q100,118 | 74HC165PW-Q100 |
|
|
| 74HCT165BQ-Q100 | 74HCT165BQ‑Q100,11 | 74HCT165BQ-Q100 |
|
|
| 74HCT165D-Q100 | 74HCT165D‑Q100,118 | 74HCT165D-Q100 |
|
|
| 74HCT165PW-Q100 | 74HCT165PW‑Q100,11 | 74HCT165PW-Q100 |
|
|
Documentation (20)
| File name | Title | Type | Date |
|---|---|---|---|
| 74HC_HCT165_Q100 | 8-bit parallel-in/serial out shift register | Data sheet | 2024-05-30 |
| AN11044 | Pin FMEA 74HC/74HCT family | Application note | 2019-01-09 |
| AN90063 | Questions about package outline drawings | Application note | 2026-06-17 |
| SOT763-1 | 3D model for products with SOT763-1 package | Design support | 2019-10-03 |
| SOT109-1 | 3D model for products with SOT109-1 package | Design support | 2020-01-22 |
| SOT403-1 | 3D model for products with SOT403-1 package | Design support | 2020-01-22 |
| hc165 | 74HC165 IBIS model | IBIS model | 2015-09-14 |
| hct165 | 74HCT165 IBIS model | IBIS model | 2015-09-14 |
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
| DHVQFN16_SOT763-1_mk | plastic, dual in-line compatible thermal enhanced very thin quad flat package; 16 terminals; 0.5 mm pitch; 3.5 mm x 2.5 mm x 0.85 mm body | Marcom graphics | 2017-01-28 |
| SO16_SOT109-1_mk | plastic, small outline package; 16 leads; 1.27 mm pitch; 9.9 mm x 3.9 mm x 1.35 mm body | Marcom graphics | 2017-01-28 |
| TSSOP16_SOT403-1_mk | plastic, thin shrink small outline package; 16 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.1 mm body | Marcom graphics | 2017-01-28 |
| SOT763-1 | plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 16 terminals; 0.5 mm pitch; 3.5 mm x 2.5 mm x 1 mm body | Package information | 2023-05-11 |
| SOT109-1 | plastic, small outline package; 16 leads; 1.27 mm pitch; 9.9 mm x 3.9 mm x 1.75 mm body | Package information | 2023-11-07 |
| SOT403-1 | plastic, thin shrink small outline package; 16 leads; 5 mm x 4.4 mm x 1.2 mm body | Package information | 2023-11-08 |
| SO-SOJ-REFLOW | Footprint for reflow soldering | Reflow soldering | 2009-10-08 |
| HCT_USER_GUIDE | HC/T User Guide | User manual | 1997-10-31 |
| SO-SOJ-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
| WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
| SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
| File name | Title | Type | Date |
|---|---|---|---|
| SOT763-1 | 3D model for products with SOT763-1 package | Design support | 2019-10-03 |
| SOT109-1 | 3D model for products with SOT109-1 package | Design support | 2020-01-22 |
| SOT403-1 | 3D model for products with SOT403-1 package | Design support | 2020-01-22 |
| hc165 | 74HC165 IBIS model | IBIS model | 2015-09-14 |
| hct165 | 74HCT165 IBIS model | IBIS model | 2015-09-14 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.