74AHC377-Q100; 74AHCT377-Q100
Octal D-type flip-flop with data enable; positive-edge trigger
The 74AHC377-Q100; 74AHCT377-Q100 is a high-speed Si-gate CMOS device and is pin compatible with Low-power Schottky TTL (LSTTL). It is specified in compliance with JEDEC standard No. 7-A. The 74AHC377-Q100; 74AHCT377-Q100 has eight edge-triggered, D-type flip-flops with individual D inputs and Q outputs. A common clock input (CP) loads all flip-flops simultaneously when the data enable input (E) is LOW. The state of each D input, one set-up time before the LOW-to-HIGH clock transition, is transferred to the corresponding output (Qn) of the flip-flop. The E input is only required to be stable one set-up time prior to the LOW-to-HIGH transition for predictable operation.
This product has been qualified to the Automotive Electronics Council (AEC) standard Q100 (Grade 1) and is suitable for use in automotive applications.
Features and benefits
- Automotive product qualification in accordance with AEC-Q100 (Grade 1)
- Specified from ‑40 °C to +85 °C and from ‑40 °C to +125 °C
- Balanced propagation delays
- All inputs have Schmitt-trigger actions
- Inputs accept voltages higher than VCC
- Ideal for addressable register applications
- Data enable for address and data synchronization
- Eight positive-edge triggered D-type flip-flops
- Input levels:
- For 74AHC377-Q100: CMOS level
- For 74AHCT377-Q100: TTL level
- ESD protection:
- MIL-STD-883, method 3015 exceeds 2000 V
- HBM JESD22-A114F exceeds 2000 V
- MM JESD22-A115-A exceeds 200 V (C = 200 pF, R = 0 Ω)
- Multiple package options
Applications
Package
All type numbers in the table below are discontinued.
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| 74AHC377D-Q100 | 74AHC377D‑Q100J (935303408118) |
Obsolete | no package information | ||||
| 74AHC377PW-Q100 | 74AHC377PW‑Q100J (935301377118) |
Obsolete |
TSSOP20 (SOT360-1) |
SOT360-1 |
SSOP-TSSOP-VSO-WAVE
|
SOT360-1_118 | |
| 74AHCT377D-Q100 | 74AHCT377D‑Q100J (935301388118) |
Obsolete | no package information | ||||
| 74AHCT377PW-Q100 | 74AHCT377PW‑Q100J (935301208118) |
Obsolete | no package information | ||||
Environmental information
All type numbers in the table below are discontinued.
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| 74AHC377D-Q100 | 74AHC377D‑Q100J | 74AHC377D‑Q100 |
|
|
| 74AHC377PW-Q100 | 74AHC377PW‑Q100J | 74AHC377PW‑Q100 |
|
|
| 74AHCT377D-Q100 | 74AHCT377D‑Q100J | 74AHCT377D‑Q100 |
|
|
| 74AHCT377PW-Q100 | 74AHCT377PW‑Q100J | 74AHCT377PW‑Q100 |
|
|
Documentation (9)
| File name | Title | Type | Date |
|---|---|---|---|
| 74AHC_AHCT377_Q100 | Octal D-type flip-flop with data enable; positive-edge trigger | Data sheet | 2017-05-03 |
| AN90063 | Questions about package outline drawings | Application note | 2026-06-17 |
| SOT360-1 | 3D model for products with SOT360-1 package | Design support | 2020-01-22 |
| ahc377 | ahc377 IBIS model | IBIS model | 2013-04-08 |
| ahct377 | ahct377 IBIS model | IBIS model | 2013-04-08 |
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
| TSSOP20_SOT360-1_mk | plastic, thin shrink small outline package; 20 leads; 0.65 mm pitch; 6.5 mm x 4.4 mm x 1.1 mm body | Marcom graphics | 2017-01-28 |
| SOT360-1 | plastic, thin shrink small outline package; 20 leads; 0.65 mm pitch; 6.5 mm x 4.4 mm x 1.2 mm body | Package information | 2024-11-15 |
| SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.