74AHC573-Q100; 74AHCT573-Q100
Octal D-type transparent latch; 3-state
The 74AHC573-Q100; 74AHCT573-Q100 is an 8-bit D-type transparent latch with 3-state outputs. The device features latch enable (LE) and output enable (OE) inputs. When LE is HIGH, data at the inputs enter the latches. In this condition the latches are transparent, a latch output will change each time its corresponding D-input changes. When LE is LOW the latches store the information that was present at the inputs a set-up time preceding the HIGH-to-LOW transition of LE. A HIGH on OE causes the outputs to assume a high-impedance OFF-state. Operation of the OE input does not affect the state of the latches. Inputs are overvoltage tolerant. This feature allows the use of these devices as translators in mixed voltage environments.
This product has been qualified to the Automotive Electronics Council (AEC) standard Q100 (Grade 1) and is suitable for use in automotive applications.
Features and benefits
Automotive product qualification in accordance with AEC-Q100 (Grade 1)
Specified from -40 °C to +85 °C and from -40 °C to +125 °C
Wide supply voltage range from 2.0 V to 5.5 V
Balanced propagation delays
All inputs have Schmitt-trigger action
Overvoltage tolerant inputs to 5.5 V
High noise immunity
CMOS low power dissipation
Common 3-state output enable input
Input levels:
For 74AHC573-Q100: CMOS input level
For 74AHCT573-Q100: TTL input level
Latch-up performance exceeds 100 mA per JESD 78 Class II Level A
- ESD protection:
HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V
CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V
Multiple package options
DHVQFN package with Side-Wettable Flanks enabling Automatic Optical Inspection (AOI) of solder joints
Parametrics
| Type number | VCC (V) | Logic switching levels | Output drive capability (mA) | tpd (ns) | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Ψth(j-top) (K/W) | Rth(j-c) (K/W) | Package name |
|---|---|---|---|---|---|---|---|---|---|---|
| 74AHC573BQ-Q100 | 2.0 - 5.5 | CMOS | ± 8 | 4.2 | low | -40~125 | 77 | 8.1 | 48 | DHVQFN20 |
| 74AHC573D-Q100 | 2.0 - 5.5 | CMOS | ± 8 | 4.2 | low | -40~125 | 84 | 26.4 | 60 | SO20 |
| 74AHC573PW-Q100 | 2.0 - 5.5 | CMOS | ± 8 | 4.2 | low | -40~125 | 100 | 4.4 | 44 | TSSOP20 |
| 74AHCT573BQ-Q100 | 4.5 - 5.5 | TTL | ± 8 | 3.9 | low | -40~125 | 77 | 8.1 | 48 | DHVQFN20 |
| 74AHCT573D-Q100 | 4.5 - 5.5 | TTL | ± 8 | 3.9 | low | -40~125 | 84 | 26.4 | 60 | SO20 |
| 74AHCT573PW-Q100 | 4.5 - 5.5 | TTL | ± 8 | 3.9 | low | -40~125 | 100 | 4.4 | 44 | TSSOP20 |
Package
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| 74AHC573BQ-Q100 | 74AHC573BQ‑Q100X (935300315115) |
Active | AHC573 |
DHVQFN20 (SOT764-1) |
SOT764-1 | SOT764-1_115 | |
| 74AHC573D-Q100 | 74AHC573D‑Q100J (935300316118) |
Active | 74AHC573D |
SO20 (SOT163-1) |
SOT163-1 |
WAVE_BG-BD-1
|
SOT163-1_118 |
| 74AHC573PW-Q100 | 74AHC573PW‑Q100J (935300317118) |
Active | AHC573 |
TSSOP20 (SOT360-1) |
SOT360-1 |
SSOP-TSSOP-VSO-WAVE
|
SOT360-1_118 |
| 74AHCT573BQ-Q100 | 74AHCT573BQ‑Q100X (935300318115) |
Active | AHCT573 |
DHVQFN20 (SOT764-1) |
SOT764-1 | SOT764-1_115 | |
| 74AHCT573D-Q100 | 74AHCT573D‑Q100J (935300319118) |
Active | 74AHCT573D |
SO20 (SOT163-1) |
SOT163-1 |
WAVE_BG-BD-1
|
SOT163-1_118 |
| 74AHCT573PW-Q100 | 74AHCT573PW‑Q100J (935300321118) |
Active | AHCT573 |
TSSOP20 (SOT360-1) |
SOT360-1 |
SSOP-TSSOP-VSO-WAVE
|
SOT360-1_118 |
Environmental information
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| 74AHC573BQ-Q100 | 74AHC573BQ‑Q100X | 74AHC573BQ-Q100 |
|
|
| 74AHC573D-Q100 | 74AHC573D‑Q100J | 74AHC573D-Q100 |
|
|
| 74AHC573PW-Q100 | 74AHC573PW‑Q100J | 74AHC573PW-Q100 |
|
|
| 74AHCT573BQ-Q100 | 74AHCT573BQ‑Q100X | 74AHCT573BQ-Q100 |
|
|
| 74AHCT573D-Q100 | 74AHCT573D‑Q100J | 74AHCT573D-Q100 |
|
|
| 74AHCT573PW-Q100 | 74AHCT573PW‑Q100J | 74AHCT573PW-Q100 |
|
|
Documentation (15)
| File name | Title | Type | Date |
|---|---|---|---|
| 74AHC_AHCT573_Q100 | Octal D-type transparent latch; 3-state | Data sheet | 2023-10-11 |
| AN90063 | Questions about package outline drawings | Application note | 2026-06-17 |
| SOT764-1 | 3D model for products with SOT764-1 package | Design support | 2019-10-03 |
| SOT163-1 | 3D model for products with SOT163-1 package | Design support | 2020-01-22 |
| SOT360-1 | 3D model for products with SOT360-1 package | Design support | 2020-01-22 |
| ahc573 | ahc573 IBIS model | IBIS model | 2013-04-08 |
| ahct573 | ahct573 IBIS model | IBIS model | 2013-04-08 |
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
| DHVQFN20_SOT764-1_mk | plastic, dual in-line compatible thermal enhanced very thin quad flat package; 20 terminals; 0.5 mm pitch; 2.5 mm x 4.5 mm x 0.85 mm body | Marcom graphics | 2017-01-28 |
| TSSOP20_SOT360-1_mk | plastic, thin shrink small outline package; 20 leads; 0.65 mm pitch; 6.5 mm x 4.4 mm x 1.1 mm body | Marcom graphics | 2017-01-28 |
| SOT764-1 | plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 20 terminals; 0.5 mm pitch; 4.5 mm x 2.5 mm x 1 mm body | Package information | 2022-06-21 |
| SOT163-1 | plastic, small outline package; 20 leads; 1.27 mm pitch; 12.8 mm x 7.5 mm x 2.65 mm body | Package information | 2024-11-15 |
| SOT360-1 | plastic, thin shrink small outline package; 20 leads; 0.65 mm pitch; 6.5 mm x 4.4 mm x 1.2 mm body | Package information | 2024-11-15 |
| WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
| SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
| File name | Title | Type | Date |
|---|---|---|---|
| SOT764-1 | 3D model for products with SOT764-1 package | Design support | 2019-10-03 |
| SOT163-1 | 3D model for products with SOT163-1 package | Design support | 2020-01-22 |
| SOT360-1 | 3D model for products with SOT360-1 package | Design support | 2020-01-22 |
| ahc573 | ahc573 IBIS model | IBIS model | 2013-04-08 |
| ahct573 | ahct573 IBIS model | IBIS model | 2013-04-08 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.