Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC power devices

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

74AHC1G79-Q100; 74AHCT1G79-Q100

Single D-type flip-flop; positive-edge trigger

The 74AHC1G79-Q100; 74AHCT1G79-Q100 is a single positive-edge triggered D-type flip-flop. Data at the D-input that meets the set-up and hold time requirements on the LOW-to-HIGH clock transition will be stored in the flip-flop and appear at the Q output. Inputs are overvoltage tolerant. This feature allows the use of these devices as translators in mixed voltage environments.

This product has been qualified to the Automotive Electronics Council (AEC) standard Q100 (Grade 1) and is suitable for use in automotive applications.

Features and benefits

  • Automotive product qualification in accordance with AEC-Q100 (Grade 1)

    • Specified from -40 °C to +85 °C and from -40 °C to +125 °C

  • Wide supply voltage range from 2.0 to 5.5 V

  • Overvoltage tolerant inputs to 5.5 V

  • High noise immunity

  • CMOS low power dissipation

  • Latch-up performance exceeds 100 mA per JESD 78 Class II Level A

  • Symmetrical output impedance

  • Balanced propagation delays

  • Input levels:

    • For 74AHC1G79-Q100: CMOS level

    • For 74AHCT1G79-Q100: TTL level

  • ESD protection:

    • HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V

    • CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V

Parametrics

Type number VCC (V) Logic switching levels Output drive capability (mA) tpd (ns) fmax (MHz) Power dissipation considerations Tamb (°C) Rth(j-a) (K/W) Ψth(j-top) (K/W) Rth(j-c) (K/W) Package name
74AHC1G79GV-Q100 2.0 - 5.5 CMOS ± 8 3.5 90 low -40~125 272 64.5 170 TSOP5
74AHC1G79GW-Q100 2.0 - 5.5 CMOS ± 8 3.5 90 low -40~125 312 82.5 183 TSSOP5
74AHCT1G79GV-Q100 4.5 - 5.5 TTL ± 8 3.5 90 low -40~125 272 64.5 170 TSOP5
74AHCT1G79GW-Q100 4.5 - 5.5 TTL ± 8 3.5 90 low -40~125 312 82.5 183 TSSOP5
74AHCT1G79GZ-Q100 4.5 - 5.5 TTL ± 8 3.5 90 low -40~125 29.93 189.549152762449 XSON5

Package

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
74AHC1G79GV-Q100 74AHC1G79GV‑Q100H
(935300079125)
Active A79 SOT753
TSOP5
(SOT753)
SOT753 WAVE_BG-BD-1
SOT753_125
74AHC1G79GW-Q100 74AHC1G79GW‑Q100H
(935300081125)
Active AP SOT353-1
TSSOP5
(SOT353-1)
SOT353-1 WAVE_BG-BD-1
SOT353-1_125
74AHCT1G79GV-Q100 74AHCT1G79GV‑Q100H
(935300082125)
Active C79 SOT753
TSOP5
(SOT753)
SOT753 WAVE_BG-BD-1
SOT753_125
74AHCT1G79GW-Q100 74AHCT1G79GW‑Q100H
(935300084125)
Active CP SOT353-1
TSSOP5
(SOT353-1)
SOT353-1 WAVE_BG-BD-1
SOT353-1_125
74AHCT1G79GZ-Q100 74AHCT1G79GZ‑Q10YL
(935691768315)
Active CP SOT8065-1
XSON5
(SOT8065-1)
SOT8065-1 SOT8065-1_315

Environmental information

Type number Orderable part number Chemical content RoHS RHF-indicator
74AHC1G79GV-Q100 74AHC1G79GV‑Q100H 74AHC1G79GV-Q100 rohs rhf rhf
74AHC1G79GW-Q100 74AHC1G79GW‑Q100H 74AHC1G79GW-Q100 rohs rhf rhf
74AHCT1G79GV-Q100 74AHCT1G79GV‑Q100H 74AHCT1G79GV-Q100 rohs rhf rhf
74AHCT1G79GW-Q100 74AHCT1G79GW‑Q100H 74AHCT1G79GW-Q100 rohs rhf rhf
74AHCT1G79GZ-Q100 74AHCT1G79GZ‑Q10YL 74AHCT1G79GZ-Q100 rohs rhf rhf
Quality and reliability disclaimer

Documentation (18)

File name Title Type Date
74AHC_AHCT1G79_Q100 Single D-type flip-flop; positive-edge trigger Data sheet 2024-11-13
AN10161 PicoGate Logic footprints Application note 2002-10-29
AN90063 Questions about package outline drawings Application note 2026-06-17
Nexperia_document_guide_MiniLogic_PicoGate_201901 PicoGate leaded logic portfolio guide Brochure 2019-01-07
SOT753 3D model for products with SOT753 package Design support 2019-01-22
SOT353-1 3D model for products with SOT353-1 package Design support 2019-09-23
SOT8065-1 3D model for products with SOT8065-1 package Design support 2024-11-05
ahc1g79 ahc1g79 IBIS model IBIS model 2013-04-08
ahct1g79 ahct1g79 IBIS model IBIS model 2013-04-08
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
Leaflet_SOT8065_Minilogic Leaflet_SOT8065 Minilogic Leaflet 2024-11-15
TSSOP5_SOT353-1_mk plastic, thin shrink small outline package; 5 leads; 0.65 mm pitch; 2 mm x 1.25 mm x 0.95 mm body Marcom graphics 2018-07-25
REFLOW_BG-BD-1 Reflow soldering profile Other type 2026-02-10
SOT753 plastic, surface-mounted package; 5 leads; 0.95 mm pitch; 2.9 mm x 1.5 mm x 1 mm body Package information 2022-05-31
SOT353-1 plastic thin shrink small outline package; 5 leads; body width 1.25 mm Package information 2022-11-15
SOT8065-1 Plastic thermal enhanced extremely thin small outline package withside-wettable flanks (SWF); no leads; 5 terminals; body 1.1 × 0.85 × 0.5mm Package information 2024-09-24
MAR_SOT753 MAR_SOT753 Topmark Top marking 2013-06-03
WAVE_BG-BD-1 Wave soldering profile Wave soldering 2021-09-08

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.

Models

File name Title Type Date
SOT753 3D model for products with SOT753 package Design support 2019-01-22
SOT353-1 3D model for products with SOT353-1 package Design support 2019-09-23
SOT8065-1 3D model for products with SOT8065-1 package Design support 2024-11-05
ahc1g79 ahc1g79 IBIS model IBIS model 2013-04-08
ahct1g79 ahct1g79 IBIS model IBIS model 2013-04-08

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.