Parametric search
Please wait, loading data... Products
| Type number | Description | Status | Quick access |
|---|---|---|---|
| BZA800A-series | Quadruple ESD transient voltage suppressor | ACT |
|
| BZA820A | Quadruple ESD transient voltage suppressor | EndOfLife | |
| BZA856A | Quadruple ESD transient voltage suppressor | Production | |
| BZA862A | Quadruple ESD transient voltage suppressor | Production | |
| BZA868A | Quadruple ESD transient voltage suppressor | EndOfLife | |
| BZA800AVL series | Quadruple low capacitance ESD suppressor | ACT |
|
| BZA856AVL | Quadruple low capacitance ESD suppressor | Production | |
| BZA862AVL | Quadruple low capacitance ESD suppressor | EndOfLife | |
| BZA868AVL | Quadruple low capacitance ESD suppressor | EndOfLife | |
| PESD3V3U1UA_UB_UL | ACT |
|
|
| PESD3V3U1UA | Ultra low capacitance unidirectional ESD protection diodes | Production | |
| PESD3V3U1UB | Ultra low capacitance unidirectional ESD protection diodes | Production | |
| PESD3V3U1UL-Q | Ultra low capacitance unidirectional ESD protection diode | Production | |
| PESD3V3U1UT | Ultra low capacitance ESD protection diode | Production | |
| PESDxL5UF; PESDxL5UV; PESDxL5UY | Low capacitance unidirectional fivefold ESD protection diode array | ACT |
|
| PESD3V3L5UF | Low capacitance unidirectional fivefold ESD protection diode array | Production | |
| PESD3V3L5UY | Low capacitance unidirectional fivefold ESD protection diode array | Production | |
| PESD5V0L5UF | Low capacitance unidirectional fivefold ESD protection diode array | Production | |
| PESD5V0L5UY | Low capacitance unidirectional fivefold ESD protection diode array | Production | |
| PESDxU1UT series | Ultra low capacitance ESD protection diode in SOT23 package | ACT |
|
| PESD12VU1UT | Ultra low capacitance ESD protection diode | Production | |
| PESD24VU1UT | Ultra low capacitance ESD protection diode | Production | |
| PESD3V3U1UT | Ultra low capacitance ESD protection diode | Production | |
| BZA408B | Quadruple bidirectional ESD transient voltage suppressor | Production | |
| BZA420A | Quadruple ESD transient voltage suppressor | Production | |
| BZA456A | Quadruple ESD transient voltage suppressor | Production | |
| BZA462A | Quadruple ESD transient voltage suppressor | Production | |
| MMBZ10VAL-Q | Low capacitance unidirectional double ESD protection diode | Production | |
| MMBZ10VAT-Q | Low capacitance unidirectional double ESD protection diode | Production | |
| MMBZ12VAL-Q | Low capacitance unidirectional double ESD protection diode | Production | |
| MMBZ12VAT-Q | Low capacitance unidirectional double ESD protection diode | Production | |
| MMBZ15VAL-Q | Low capacitance unidirectional double ESD protection diode | Production | |
| MMBZ15VCT-Q | Double ESD protection diode | Production | |
| MMBZ16VAT-Q | Low capacitance unidirectional double ESD protection diode | Production | |
| MMBZ18VAL-Q | Low capacitance unidirectional double ESD protection diode | Production | |
| MMBZ20VAL-Q | Low capacitance unidirectional double ESD protection diode | Production | |
| MMBZ20VAT-Q | Low capacitance unidirectional double ESD protection diode | Production | |
| MMBZ27VAL-Q | Low capacitance unidirectional double ESD protection diode | Production | |
| MMBZ27VAT-Q | TVS device for surge protection of interface and supply lines | Production | |
| MMBZ27VUA-Q | TVS device for surge protection of interface and supply lines | Production | |
| MMBZ33VAL-Q | Low capacitance unidirectional double ESD protection diode | Production | |
| MMBZ33VAT-Q | Low capacitance unidirectional double ESD protection diode | Production | |
| MMBZ5V6AL | Low capacitance unidirectional double ESD protection diode | Production | |
| MMBZ5V6AT-Q | Low capacitance unidirectional double ESD protection diode | Production | |
| MMBZ6V2AL | Low capacitance unidirectional double ESD protection diode | Production | |
| MMBZ6V2AL-Q | Low capacitance unidirectional double ESD protection diode | Production | |
| MMBZ6V2AT-Q | Low capacitance unidirectional double ESD protection diode | Production | |
| MMBZ6V8AL | Low capacitance unidirectional double ESD protection diode | Production | |
| MMBZ6V8AT-Q | Low capacitance unidirectional double ESD protection diode | Production | |
| MMBZ9V1AL | Low capacitance unidirectional double ESD protection diode | Production | |
| MMBZ9V1AT-Q | Low capacitance unidirectional double ESD protection diode | Production | |
| NUP1301-Q | Ultra low capacitance ESD protection array | Production | |
| NUP1301QA-Q | Ultra low capacitance ESD protection array | Production | |
| NUP1301U-Q | Ultra low capacitance ESD protection array | Production | |
| PESD12VL1BA-Q | Low capacitance bidirectional ESD protection diode | Production | |
| PESD12VL2BT-Q | Low capacitance double bidirectional ESD protection diode in SOT23 | Production | |
| PESD12VS1UA-Q | Unidirectional ESD protection for transient voltage suppression | Production | |
| PESD12VS1UB-Q | ESD protection diode | Production | |
| PESD12VS1UJ-Q | Unidirectional ESD protection for transient voltage suppression | Production | |
| PESD12VS1UL | Unidirectional ESD protection diode | Production | |
| PESD12VS1ULD-Q | Unidirectional ESD protection diode | Production | |
| PESD12VS1ULS | Unidirectional ESD protection diode | Production | |
| PESD12VS2UT | Double ESD protection diode | Production | |
| PESD12VS5UD-Q | Fivefold ESD protection diode array | Production | |
| PESD12VV1BL-Q | Very low capacitance bidirectional ESD protection diode | Production | |
| PESD12VV1BLS | Very low capacitance bidirectional ESD protection diode | Production | |
| PESD15VL1BA-Q | Low capacitance bidirectional ESD protection diode | Production | |
| PESD15VL2BT-Q | Low capacitance double bidirectional ESD protection diode | Production | |
| PESD15VS1UB-Q | ESD protection diode in SOD523 package | Production | |
| PESD15VS1UL | Unidirectional ESD protection diode | Production | |
| PESD15VS1ULD | Unidirectional ESD protection diode | Production | |
| PESD15VS1ULD-Q | Unidirectional ESD protection diode | Production | |
| PESD15VS1ULS | Unidirectional ESD protection diode | Production | |
| PESD15VS2UAT-Q | Double ESD protection diode | Production | |
| PESD15VS2UT-Q | Double ESD protection diode | Production | |
| PESD15VS5UD-Q | Fivefold ESD protection diode array | Production | |
| PESD15VU1UT-Q | Ultra low capacitance ESD protection diode | Production | |
| PESD18VF1BALS-Q | Ultra-low capacitance bidirectional ESD protection diode | Production | |
| PESD18VF1BBL-Q | Bidirectional ESD protection diode | Production | |
| PESD18VF1BL-Q | Ultra low capacitance bidirectional ESD protection diode | NotForDesignIn | |
| PESD18VF1BLS-Q | Ultra-low capacitance bidirectional ESD protection diode | Production | |
| PESD1CANFD24L-Q | Extremely low clamping bidirectional ESD protection diode | Production | |
| PESD1CANFD30LS-Q | Extremely low clamping bidirectional ESD protection diode | Production | |
| PESD1CANFD33LS-Q | Extremely low clamping bidirectional ESD protection diode | Production | |
| PESD1IVN27A-Q | ESD protection for In-vehicle networks | Production | |
| PESD24VF1BALS-Q | Ultra-low capacitance bidirectional ESD protection diode | Production | |
| PESD24VF1BBL-Q | Bidirectional ESD protection diode | Production | |
| PESD24VF1BL-Q | Ultra low capacitance bidirectional ESD protection diode | NotForDesignIn | |
| PESD24VF1BLS-Q | Ultra-low capacitance bidirectional ESD protection diode | Production | |
| PESD24VL1BA-Q | Low capacitance bidirectional ESD protection diode in SOD323 | NotForDesignIn | |
| PESD24VL1BL-Q | Extremely low clamping bidirectional ESD protection diode | Production | |
| PESD24VL1BLS-Q | Extremely low clamping bidirectional ESD protection diode | Production | |
| PESD24VL2BAT-Q | ESD protection for in-vehicle networks | Production | |
| PESD24VL2BT | Low capacitance double bidirectional ESD protection diode in SOT23 | NotForDesignIn | |
| PESD24VL2BT-Q | Low capacitance double bidirectional ESD protection diode in SOT23 | Production | |
| PESD24VS1UA-Q | Unidirectional ESD protection diode | Production | |
| PESD24VS1UB | ESD protection diode in SOD523 package | Production | |
| PESD24VS1UL-Q | Unidirectional ESD protection diode | Production | |
| PESD24VS1ULD-Q | Unidirectional ESD protection diode | Production | |
| PESD24VS1ULS | Unidirectional ESD protection diode | Production | |
| PESD24VS2UAT-Q | Double ESD protection diode in SOT23 package | Production | |
| PESD24VS2UT-Q | Double ESD protection diode | Production | |
| PESD24VS4UD-Q | Quadruple ESD protection diode array | Production | |
| PESD24VS5UD-Q | Fivefold ESD protection diode array | Production | |
| PESD24VU2BT-Q | ESD protection for in-vehicle networks | Production | |
| PESD24VV1BA | Bidirectional ESD protection diode | Production | |
| PESD24VV1BA-Q | Bidirectional ESD protection diode | Production | |
| PESD24VV2BAT-Q | ESD protection for in-vehicle networks | Production | |
| PESD24VV2BT-Q | Bidirectional double ESD protection diode | Production | |
| PESD27VL2BAT-Q | ESD protection for in-vehicle networks | Production | |
| PESD27VU2BT-Q | ESD protection for in-vehicle networks | Production | |
| PESD27VV1BA | Bidirectional ESD protection diode | Production | |
| PESD27VV2BAT-Q | ESD protection for in-vehicle networks | Production | |
| PESD27VV2BT-Q | Bidirectional double ESD protection diode | Production | |
| PESD2CANFD24LT-Q | ESD protection for In-vehicle networks | Production | |
| PESD2CANFD27LU-Q | ESD protection for in-vehicle networks | Production | |
| PESD2CANFD27VT-Q | ESD protection for in-vehicle networks | Production | |
| PESD2ETH100T-Q | ESD protection for in-vehicle networks | Production | |
| PESD2IVN27T-Q | ESD protection for in-vehicle networks | Production | |
| PESD2IVN27U-Q | ESD protection for in-vehicle networks | Production | |
| PESD30VF1BALS-Q | Ultra-low capacitance bidirectional ESD protection diode | Production | |
| PESD30VF1BBL-Q | Bidirectional ESD protection diode | Production | |
| PESD30VF1BL | Bidirectional ESD protection diode | NotForDesignIn | |
| PESD30VF1BLS-Q | Ultra-low capacitance bidirectional ESD protection diode | Production | |
| PESD30VL1BL-Q | Extremely low clamping bidirectional ESD protection diode | Production | |
| PESD30VL1BLS-Q | Extremely low clamping bidirectional ESD protection diode | Production | |
| PESD32VF1BALS-Q | Ultra-low capacitance bidirectional ESD protection diode | Production | |
| PESD32VF1BLS-Q | Ultra-low capacitance bidirectional ESD protection diode | Production | |
| PESD33VL1BL-Q | Extremely low clamping bidirectional ESD protection diode | Production | |
| PESD33VL1BLS-Q | Extremely low clamping bidirectional ESD protection diode | Production | |
| PESD36VL1BL-Q | Extremely low clamping bidirectional ESD protection diode | Production | |
| PESD36VL1BLS-Q | Extremely low clamping bidirectional ESD protection diode | Production | |
| PESD36VS1UJ-Q | Unidirectional ESD protection diode | Production | |
| PESD36VS1UL | Unidirectional ESD protection diode | Production | |
| PESD36VS1UL-Q | Unidirectional ESD protection diode | Production | |
| PESD36VS1ULS | Unidirectional ESD protection diode | Production | |
| PESD36VS2UT-Q | Low capacitance unidirectional double ESD protection diode | Production | |
| PESD3V3L1BA-Q | Low capacitance bidirectional ESD protection diode | Production | |
| PESD3V3L1UA | EndOfLife | ||
| PESD3V3L1UB | Low capacitance unidirectional ESD protection diode | Production | |
| PESD3V3L1UL | Low capacitance unidirectional ESD protection diode | Production | |
| PESD3V3L1ULS | Unidirectional ESD protection diode | Production | |
| PESD3V3L2BT-Q | Low capacitance double bidirectional ESD protection diode in SOT23 | Production | |
| PESD3V3L2UM | Low capacitance double ESD protection diode | Production | |
| PESD3V3L4UF | Low capacitance unidirectional quadruple ESD protection diode arrays | Production | |
| PESD3V3L4UG | Low capacitance unidirectional quadruple ESD protection diode arrays | Production | |
| PESD3V3S1BL | Low capacitance bidirectional ESD protection diode | Production | |
| PESD3V3S1UB-Q | ESD protection diode in SOD523 package | Production | |
| PESD3V3S1UL-Q | Unidirectional ESD protection diode | Production | |
| PESD3V3S1ULS | Unidirectional ESD protection diode | Production | |
| PESD3V3S2UAT-Q | Double ESD protection diode in SOT23 package | Production | |
| PESD3V3S2UT-Q | Double ESD protection diode | Production | |
| PESD3V3S4UD-Q | Quadruple ESD protection diode array | Production | |
| PESD3V3S4UF | Unidirectional quadruple ESD protection diode arrays | Production | |
| PESD3V3S5UD-Q | Fivefold ESD protection diode array | Production | |
| PESD3V3T1BL-Q | Bidirectional ESD protection diode | Production | |
| PESD3V3T1BLD-Q | Bidirectional ESD protection diode | Production | |
| PESD3V3T1BLS | Bidirectional ESD protection diode | Production | |
| PESD3V3V1BL | Low capacitance bidirectional ESD protection diode | Production | |
| PESD3V3X1BL | Ultra low capacitance bidirectional ESD protection diode | NotForDesignIn | |
| PESD42VS2UT-Q | Double ESD protection diode array | Production | |
| PESD5V0C1BLS-Q | Extremely low clamping bidirectional ESD protection diode | Production | |
| PESD5V0C1ULS-Q | Extremely low clamping unidirectional ESD protection diode | Production | |
| PESD5V0C2UM-Q | Extremely low capacitance unidirectional ESD protection diode array | Production | |
| PESD5V0F1BL-Q | Femtofarad bidirectional ESD protection diode | Production | |
| PESD5V0F1BLD-Q | Femtofarad bidirectional ESD protection diode | Production | |
| PESD5V0F1BRLD-Q | Femtofarad bidirectional ESD protection diode | Production | |
| PESD5V0H1BLG-Q | Extremely low clamping bidirectional ESD protection diode | Production | |
| PESD5V0H1BLL-Q | Extremely low clamping bidirectional ESD protection diode | Production | |
| PESD5V0H2BFG-Q | Extremely low clamping bidirectional ESD protection diode | Production | |
| PESD5V0H2BFL-Q | Extremely low clamping bidirectional ESD protection diode | Production | |
| PESD5V0L1BA-Q | Low capacitance bidirectional ESD protection diode | Production | |
| PESD5V0L1UA-Q | Low capacitance unidirectional ESD protection diode | Production | |
| PESD5V0L1UB-Q | Low capacitance unidirectional ESD protection diodes | Production | |
| PESD5V0L1UL | Low capacitance unidirectional ESD protection diode | Production | |
| PESD5V0L1ULD-Q | Low capacitance unidirectional ESD protection diode | Production | |
| PESD5V0L1ULS | Unidirectional ESD protection diode | Production | |
| PESD5V0L1ULS-Q | Unidirectional ESD protection diode | Production | |
| PESD5V0L2BT | Low capacitance double bidirectional ESD protection diode in SOT23 | NotForDesignIn | |
| PESD5V0L2BT-Q | Low capacitance double bidirectional ESD protection diode in SOT23 | Production | |
| PESD5V0L2UM | Low capacitance double ESD protection diode | Production | |
| PESD5V0L2UMB-Q | Low capacitance unidirectional double ESD protection array | Production | |
| PESD5V0L2UU-Q | Low capacitance unidirectional ESD protection diode | Production | |
| PESD5V0L4UF | Low capacitance unidirectional quadruple ESD protection diode arrays | Production | |
| PESD5V0L4UG | Low capacitance unidirectional quadruple ESD protection diode arrays | Production | |
| PESD5V0R1BBSF-Q | Extremely low capacitance bidirectional ESD protection diode | Production | |
| PESD5V0R1BDSF-Q | Extremely low clamping bidirectional ESD protection diode | Production | |
| PESD5V0S1BA-Q | Bidirectional ESD protection diode | Production | |
| PESD5V0S1BB-Q | Bidirectional ESD protection diode | Production | |
| PESD5V0S1BL-Q | Low capacitance bidirectional ESD protection diode | Production | |
| PESD5V0S1BLD-Q | Bidirectional ESD protection diode | Production | |
| PESD5V0S1UA | Unidirectional ESD protection for transient voltage suppression | Production | |
| PESD5V0S1UB-Q | ESD protection diode | Production | |
| PESD5V0S1UJ | Unidirectional ESD protection for transient voltage suppression | Production | |
| PESD5V0S1UL-Q | Unidirectional ESD protection diode | Production | |
| PESD5V0S1ULD | Unidirectional ESD protection diode | Production | |
| PESD5V0S1ULS | Unidirectional ESD protection diode | Production | |
| PESD5V0S2BQA | Protection against high surge currents in ultra small DFN1010D-3 package | Production | |
| PESD5V0S2BQA-Q | Protection against high surge currents in ultra small DFN1010D-3 package | Production | |
| PESD5V0S2BT-Q | Low capacitance bidirectional double ESD protection diode | Production | |
| PESD5V0S2UAT-Q | Double ESD protection diode in SOT23 package | Production | |
| PESD5V0S4UD-Q | Quadruple ESD protection diode array | Production | |
| PESD5V0S4UF | Unidirectional quadruple ESD protection diode arrays | Production | |
| PESD5V0S5UD-Q | Fivefold ESD protection diode array | Production | |
| PESD5V0U1BA-Q | Low capacitance bidirectional ESD protection diode | Production | |
| PESD5V0U1BB-Q | Low capacitance bidirectional ESD protection diode | Production | |
| PESD5V0U1BL-Q | Low capacitance bidirectional ESD protection diode | Production | |
| PESD5V0U1BLD-Q | Ultra low capacitance bidirectional ESD protection diode | Production | |
| PESD5V0U1UA-Q | Ultra low capacitance unidirectional ESD protection diode | Production | |
| PESD5V0U1UB-Q | Ultra low capacitance unidirectional ESD protection diodes | Production | |
| PESD5V0U1UL | Ultra low capacitance unidirectional ESD protection diode | Production | |
| PESD5V0U1UT-Q | Ultra low capacitance ESD protection diode | Production | |
| PESD5V0U2BM-Q | Ultra low capacitance bidirectional double ESD protection array | Production | |
| PESD5V0U2BMB-Q | Ultra low capacitance bidirectional double ESD protection array | Production | |
| PESD5V0U2BT-Q | Ultra low capacitance bidirectional double ESD protection diode | Production | |
| PESD5V0U4BF | Ultra low capacitance bidirectional quadruple ESD protection array | Production | |
| PESD5V0U5BF | Ultra low capacitance bidirectional fivefold ESD protection array | Production | |
| PESD5V0V1BA-Q | Very low capacitance bidirectional ESD protection diode | Production | |
| PESD5V0V1BB-Q | Very low capacitance bidirectional ESD protection diode | Production | |
| PESD5V0V1BL-Q | Very low capacitance bidirectional ESD protection diode | Production | |
| PESD5V0V1BLD-Q | Very low capacitance bidirectional ESD protection diode | Production | |
| PESD5V0V1BLS | Very low capacitance bidirectional ESD protection diode | Production | |
| PESD5V0X1BCAL-Q | Extremely low capacitance bidirectional ESD protection diode | Production | |
| PESD5V0X1BCL-Q | Extremely low capacitance bidirectional ESD protection diode | Production | |
| PESD5V0X1BL-Q | Ultra low capacitance bidirectional ESD protection diode | Production | |
| PESD5V0X1BT-Q | Ultra low capacitance bidirectional ESD protection diode | Production | |
| PESD5V0X1UAB | Ultra low capacitance unidirectional ESD protection diode | Production | |
| PESD5V0X1UALD-Q | Ultra low capacitance unidirectional ESD protection diode | Production | |
| PESD5V0X1UB | Ultra low capacitance unidirectional ESD protection diode | Production | |
| PESD5V0X1ULD-Q | Ultra low capacitance unidirectional ESD protection diode | Production | |
| PESD5V0X2UAM-Q | Ultra low capacitance unidirectional double ESD protection diode | Production | |
| PESD5V0X2UAMB | Ultra low capacitance unidirectional double ESD protection diode | Production | |
| PESD5V0X2UM-Q | Ultra low capacitance unidirectional double ESD protection diode | Production | |
| PESD5V0X2UMB-Q | Ultra low capacitance unidirectional double ESD protection diode | Production | |
| PESD5V2S2UT-Q | Double ESD protection diode | Production | |
| PESD5V5C1BBSF-Q | Extremely low capacitance bidirectional ESD protection diode | Production | |
| PESD5V5C1BL-Q | Extremely low clamping bidirectional ESD protection diode | Production | |
| PESD5V5C1UL-Q | Extremely low clamping unidirectional ESD protection diode | Production | |
| PESD5Z12 | Low capacitance unidirectional ESD protection diodes | Production | |
| PESD5Z3.3-Q | Low capacitance unidirectional ESD protection diode | Production | |
| PESD5Z5.0-Q | Low capacitance unidirectional ESD protection diode | Production | |
| PESD5Z6.0 | Low capacitance unidirectional ESD protection diodes | Production | |
| PESD5Z7.0-Q | Low capacitance unidirectional ESD protection diodes | Production | |
| PESD6V0L2UU | Low capacitance unidirectional ESD protection diode | Production | |
| PESD75VX1BLS-Q | ESD protection for in-vehicle networks | Production | |
| PESD8V0S1ULD-Q | Unidirectional ESD protection diode | Production | |
| PESD8V0S1ULS | Unidirectional ESD protection diode | Production | |
| PRTR5V0U2AX-Q | Ultra low capacitance double rail-to-rail ESD protection diode | Production | |
| PRTR5V0U2F | Ultra low capacitance double rail-to-rail ESD protection | Production | |
| PRTR5V0U2K | Ultra low capacitance double rail-to-rail ESD protection | EndOfLife | |
| PRTR5V0U2X-Q | Ultra low capacitance double rail-to-rail ESD protection diode | Production | |
| PRTR5V0U4D-Q | Ultra low capacitance quadruple rail-to-rail ESD protection | Production |
Brochure (3) |
|||
|---|---|---|---|
| File name | Title | Type | Date |
| Nexperia_ESD_Automotive_Application_Guide.pdf | ESD Automotive Application Guide | Brochure | 2023-02-16 |
| Nexperia_document_brochure_application-guide_automotive.pdf | Nexperia Application Guide Automotive | Brochure | 2019-05-31 |
| Nexperia_document_brochure_ESD-Protection-Applications_022017.pdf | ESD Protection Application guide | Brochure | 2018-12-21 |
Leaflet (2) |
|||
| File name | Title | Type | Date |
| Nexperia_Leaflet_Automotive_Ethernet_ESD_Protection_CN.pdf | Nexperia_Leaflet_Automotive_Ethernet_ESD_Protection_CN | Leaflet | 2024-04-04 |
| Nexperia_Automotive_Ethernet_leaflet_ESD_Protection_Factsheet.pdf | Automotive Ethernet ESD Protection - Nexperia offers the first true OPEN Alliance compliant ESD Protection | Leaflet | 2024-04-04 |
Marcom graphics (1) |
|||
| File name | Title | Type | Date |
| SOT23_mk.png | plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body | Marcom graphics | 2017-01-28 |
Selection guide (1) |
|||
| File name | Title | Type | Date |
| nexperia_automotive_selection_guide_LR_201902.pdf | Nexperia Automotive Selection Guide 2019 | Selection guide | 2019-02-18 |
White paper (2) |
|||
| File name | Title | Type | Date |
| Nexperia_Whitepaper_ESD_Discharge_Current_Measurement_Using_SEED_CN.pdf | 运用SEED设计方法,根据开放技术联盟100BASE-T1规范 | White paper | 2020-02-26 |
| Nexperia_Whitepaper_ESD_Discharge_Current_Measurement_Using_SEED_1.pdf | Efficient prediction of ESD discharge current according to OPEN Alliance 100BASE-T1 specification using SEED | White paper | 2019-12-19 |
Please contact us if you have any questions. If you are in need of design support, please fill in the technical support form, we will get back to you shortly.
Please visit our engineer exchange forum or contact us for further support.