Features and benefits
-
Automotive product qualification in accordance with AEC-Q100 (Grade 1)
-
Specified from -40 °C to +85 °C and from -40 °C to +125 °C
-
-
Asynchronous 8-bit parallel load
-
Synchronous serial input
-
Complies with JEDEC standard no. 7A
-
Input levels:
-
For 74HC165-Q100: CMOS level
-
For 74HCT165-Q100: TTL level
-
-
ESD protection:
-
MIL-STD-883, method 3015 exceeds 2000 V
-
HBM JESD22-A114F exceeds 2000 V
-
MM JESD22-A115-A exceeds 200 V (C = 200 pF, R = 0 Ω)
-
-
DHVQFN package with Side-Wettable Flanks enabling Automatic Optical Inspection (AOI) of solder joints
Applications
-
Parallel-to-serial data conversion
Parametrics
Type number | Product status | VCC (V) | Logic switching levels | Output drive capability (mA) | tpd (ns) | fmax (MHz) | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Ψth(j-top) (K/W) | Rth(j-c) (K/W) | Package name |
---|---|---|---|---|---|---|---|---|---|---|---|---|
74HC165BQ-Q100 | Production | 2.0 - 6.0 | CMOS | ± 5.2 | 16 | 56 | low | -40~125 | 91 | 12.7 | 60 | DHVQFN16 |
74HC165D-Q100 | Production | 2.0 - 6.0 | CMOS | ± 5.2 | 16 | 56 | low | -40~125 | 91 | 8.9 | 50 | SO16 |
74HC165PW-Q100 | Production | 2.0 - 6.0 | CMOS | ± 5.2 | 16 | 56 | low | -40~125 | 123 | 4.2 | 52.9 | TSSOP16 |
74HCT165BQ-Q100 | Production | 4.5 - 5.5 | TTL | ± 4 | 14 | 48 | low | -40~125 | 91 | 12.7 | 60 | DHVQFN16 |
74HCT165D-Q100 | Production | 4.5 - 5.5 | TTL | ± 4 | 14 | 48 | low | -40~125 | 91 | 8.9 | 50 | SO16 |
74HCT165PW-Q100 | Production | 4.5 - 5.5 | TTL | ± 4 | 15 | 48 | low | -40~125 | 123 | 4.2 | 52.9 | TSSOP16 |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
74HC165BQ-Q100 | DHVQFN16 (SOT763-1) | SOT763-1 | SOT763-1_115 | Active | HC165 | 74HC165BQ-Q100,115 ( 9352 987 66115 ) | |
74HC165D-Q100 | SO16 (SOT109-1) | SOT109-1 | SO-SOJ-REFLOW SO-SOJ-WAVE | SOT109-1_118 | Active | 74HC165D | 74HC165D-Q100,118 ( 9352 987 67118 ) |
74HC165PW-Q100 | TSSOP16 (SOT403-1) | SOT403-1 | SSOP-TSSOP-VSO-WAVE | SOT403-1_118 | Active | HC165 | 74HC165PW-Q100,118 ( 9352 987 68118 ) |
74HCT165BQ-Q100 | DHVQFN16 (SOT763-1) | SOT763-1 | SOT763-1_115 | Active | HCT165 | 74HCT165BQ-Q100,11 ( 9352 987 69115 ) | |
74HCT165D-Q100 | SO16 (SOT109-1) | SOT109-1 | SO-SOJ-REFLOW SO-SOJ-WAVE | SOT109-1_118 | Active | 74HCT165D | 74HCT165D-Q100,118 ( 9352 987 71118 ) |
74HCT165PW-Q100 | TSSOP16 (SOT403-1) | SOT403-1 | SSOP-TSSOP-VSO-WAVE | SOT403-1_118 | Active | HCT165 | 74HCT165PW-Q100,11 ( 9352 987 72118 ) |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
74HC165BQ-Q100 | 74HC165BQ-Q100,115 | 74HC165BQ-Q100 | Always Pb-free | ||
74HC165D-Q100 | 74HC165D-Q100,118 | 74HC165D-Q100 | Always Pb-free | ||
74HC165PW-Q100 | 74HC165PW-Q100,118 | 74HC165PW-Q100 | Always Pb-free | ||
74HCT165BQ-Q100 | 74HCT165BQ-Q100,11 | 74HCT165BQ-Q100 | Always Pb-free | ||
74HCT165D-Q100 | 74HCT165D-Q100,118 | 74HCT165D-Q100 | Always Pb-free | ||
74HCT165PW-Q100 | 74HCT165PW-Q100,11 | 74HCT165PW-Q100 | Always Pb-free |
Documentation (12)
File name | Title | Type | Date |
---|---|---|---|
74HC_HCT165_Q100 | 8-bit parallel-in/serial out shift register | Data sheet | 2024-05-30 |
AN11044 | Pin FMEA 74HC/74HCT family | Application note | 2019-01-09 |
hc165 | 74HC165 IBIS model | IBIS model | 2015-09-13 |
hct165 | 74HCT165 IBIS model | IBIS model | 2015-09-13 |
HCT_USER_GUIDE | HC/T User Guide | User manual | 1997-10-31 |
SOT763-1 | plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 16 terminals; 0.5 mm pitch; 3.5 mm x 2.5 mm x 1 mm body | Package information | 2023-05-11 |
SO-SOJ-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
SO-SOJ-REFLOW | Footprint for reflow soldering | Reflow soldering | 2009-10-08 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
SOT109-1 | plastic, small outline package; 16 leads; 1.27 mm pitch; 9.9 mm x 3.9 mm x 1.75 mm body | Package information | 2023-11-07 |
SOT403-1 | plastic, thin shrink small outline package; 16 leads; 5 mm x 4.4 mm x 1.2 mm body | Package information | 2023-11-08 |
SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.